Product groups
Disc handwheels, aluminium with revolving cylindrical grip, Form A with reamed hole and transverse bore
K1521_A

Disc handwheels, aluminium with revolving cylindrical grip, Form...

go back

Item description/product images

DescriptionMaterial:Handwheel aluminium.
Cylinder grip and hub cover black thermoplastic.
Cylinder grip pin black oxidised steel.
ISO 4027 grub screw, steel grade 45 H, black.
Version:Black or silver powder-coated.Note:Wheel rim radial and axial run-out ≤ 0.4 mm.Assembly:The hub cover and the revolving cylinder grip are supplied unassembled. To assemble, screw the grip into the tapped hole.
The handwheels can be secured to a shaft using a transverse pin or by parallel key connection together with a DIN 6912 cap screw and a handwheel washer K0173.
By the versions with transverse bore, fixation is carried out using an ISO 4027 grub screw.
Accessory:K0173 Handwheel washers.
K1160 Socket head screws with low head DIN 6912.
Supplied withAluminium handwheel.
Hub cover.
Revolving cylinder grip.
ISO 4027 grub screw (type with transverse bore).
Drawing reference:
1) Position of the transverse bore to the keyway is offset by 90°.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1521_A Disc handwheels, aluminium with revolving cylindrical grip, Form A with reamed hole and transverse bore 974 kB

Drawings

Disc handwheels, aluminium with revolving cylindrical grip, Form A with reamed hole and transverse bore

Item selection/filter

Order No.Main
colour
FormForm definitionAD1

D2D3D4L1L3HH2D7LL2D5CADAcc.PriceOrder
K1521.0801016blackAreamed hole with tranverse bore2780102613,9162916,65,5M66839M4 on request
K1521.0801216blackAreamed hole with tranverse bore2780122613,9162916,66,5M66839M4 on request
K1521.1001016blackAreamed hole with tranverse bore33100102816173317,55,5M68148M5 on request
K1521.1001216blackAreamed hole with tranverse bore33100122816173317,56,5M68148M5 on request
K1521.1251216blackAreamed hole with tranverse bore42125123119,9183618,36,5M69660M6 on request
K1521.1251416blackAreamed hole with tranverse bore42125143119,9183618,36,5M69660M6 on request
K1521.0801026silverAreamed hole with tranverse bore2780102613,9162916,65,5M66839M4 on request
K1521.0801226silverAreamed hole with tranverse bore2780122613,9162916,66,5M66839M4 on request
K1521.1001026silverAreamed hole with tranverse bore33100102816173317,55,5M68148M5 on request
K1521.1001226silverAreamed hole with tranverse bore33100122816173317,56,5M68148M5 on request
K1521.1251226silverAreamed hole with tranverse bore42125123119,9183618,36,5M69660M6 on request
K1521.1251426silverAreamed hole with tranverse bore42125143119,9183618,36,5M69660M6 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ukraine
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33