Product groups
Wing grips with internal thread
K0783_IG

Wing grips with internal thread

go back

Item description/product images

DescriptionMaterial:Grip: polyamide, glass bead reinforced.
Bush: brass or steel.
Version:Steel electro zinc-plated.Note:Temperature resistance from -50 °C to 130 °C.
Resistant to common chemicals and oils.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0783_IG Wing grips with internal thread 142 kB

Drawings

Wing grips with internal thread

Item selection/filter

Order No.FormABD

D1HH1TCADAcc.PriceOrder
K0783.15006K5115M61525,59,514 on request
K0783.16008K61,518M8183111,514 on request
K0783.17510K7622M102238,514,514 on request

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ukraine
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33