Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Case-hardened and black oxidised.Note:This is a quick-action side clamp where workpieces are clamped by rotating a cam wheel which exerts pressure on the swivel jaw, simultaneously producing a positive down force.
Using the stop screw and centring bush (see diagram), the side clamp can be mounted and positioned on a modular grid system.

The versions K0034.006010, K0034.006015, K0034.006030 and K0034.006035 have 2 round carbide inserts.
Clamping force:K0034.006... = 3800 N
K0034.010... = 7200 N
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0034_C Side clamps, Form C 165 kB

Drawings

Side clamps

Item selection/filter

Order No.FormVersion 1ABD

D1D2
max.
D3
min.
EE1E2E3HH1KK1LL1L2RF=Retaining
force N
CADAcc.PriceOrder
K0034.006015Cright7825126,29,52,5ø8128424453,52646,522201103800 on request
K0034.010015Cright121,5401810,2274,512,72013739745,542733531,51437200 on request
K0034.006035Cleft7825126,29,52,5ø8128424453,52646,522201103800 on request
K0034.010035Cleft121,5401810,2274,512,72013739745,542733531,51437200 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ukraine
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33