Product groups
Tubular handles, stainless steel with plastic grip legs
K0226

Tubular handles, stainless steel with plastic grip legs

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Legs glass-bead reinforced thermoplastic.
Grip stainless steel 1.4301.
Inserts stainless steel 1.4305.

Version:Legs fine structured, black.
Grip fine ground.
Inserts fine turned.
Note:Locking webs allow a precision fit of the tube on the plastic leg boss.
Splash-proof with O-ring seals.
Different fastening inserts allow mounting from the front, rear or with each other.
Handles with through hole inserts (Form A) are supplied with stainless steel fasteners.
Handles with tapped inserts (Form B) are supplied without fasteners.
Drawing reference:
Form A: screw head insert
Form B: threaded insert

1) Screw head insert (A) or threaded insert (B).
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0226 Tubular handles, stainless steel with plastic grip legs 142 kB

Drawings (total overview)

Tubular handles, stainless steel with plastic grip legs

Tubular handles Form A, with screw head counterbore

More information

Drawings

Tubular handles Form A, with screw head counterbore

Item selection/filter

Order No.

FormABDHLLoad
capacity
N
CADAcc.PriceOrder
K0226.300101A3008011903501000 on request
K0226.350101A3508011904001000 on request
K0226.400101A4008011904501000 on request
K0226.500101A5008011905501000 on request
K0226.600101A6008011906501000 on request

Tubular handles, stainless steel with plastic grip legs, with threaded inserts

More information

Drawings

Tubular handles, stainless steel with plastic grip legs, with threaded inserts

Item selection/filter

Order No.

FormABDHLLoad
capacity
N
CADAcc.PriceOrder
K0226.300102B30080M10903501000 on request
K0226.350102B35080M10904001000 on request
K0226.400102B40080M10904501000 on request
K0226.500102B50080M10905501000 on request
K0226.600102B60080M10906501000 on request