- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Wheels and rollers
- K1759
Appliance swivel and fixed castors with solid rubber tyres, standard version
- K1759
Swivel and fixed castors electrically conductive, standard version
- K1760
Steel plate swivel and fixed castors with standard solid rubber tyres, heavy duty version
- K1760
Steel plate swivel and fixed castors, electrically conductive with rubber tread, heavy duty version
- K1761
Sheet steel swivel and fixed castors with solid rubber tyres, standard version
- K1761
Steel plate swivel and fixed castors, electrically conductive with rubber tread, standard version
- K1762
Sheet steel swivel and fixed castors with vulcanised-on elastic solid rubber tyres, standard version
- K1763
Steel plate swivel and fixed castors with steel wire reinforced elastic solid rubber tyres, heavy duty version
- K1764
Steel plate swivel and fixed castors with abrasion resistant polyurethane tread, standard version
- K1765
Steel plate swivel and fixed castors with elastic solid rubber tread, medium load version
- K1788
Steel plate swivel and fixed castors with polyurethane elastomer tread, heavy duty version
- K1766
Steel plate swivel and fixed castors with soft rubber tyres
- K1789
Steel plate swivel castors with soft rubber tyres and bolt hole
- K1767
Steel plate swivel and fixed castors with Extrathane® tread, medium load version
- K1768
Steel plate swivel and fixed castors with Extrathane® tread, heavy duty version
- K1769
Welded steel swivel and fixed castors with Extrathane® tread, heavy-duty version
- K1770
Steel plate swivel and fixed castors with polyamide wheels, standard version
- K1771
Steel plate swivel and fixed castors with polyamide wheels, heavy duty version
- K1772
Steel plate swivel and fixed castors with polyamide wheels, heavy duty version, plain and ball bearings
- K1773
Swivel and fixed castors, stainless steel with polyamide wheels, standard version
- K1774
Swivel castors compact version
- K1775
Swivel and fixed castors steel plate, for sterile areas
- K1790
Swivel and fixed castors stainless steel, for sterile areas
- K1791
Swivel castors with bolt hole stainless steel, for sterile areas
- K1776
Wheels rubber tyres on steel plate rims
- K1777
Wheels rubber tyres on die-cast aluminium rims
- K1778
Wheels polyamide with injection-moulded tread
- K1779
Guide rollers
- K1780
Wheels aluminium rims with injection-moulded tread
- K1781
Rollers heavy-load
- K1782
Wheels heavy-load wheel body welded
- K1783
Wheels polyamide
- K1784
Wheels polyamide heavy-duty version
- K1785
Wheels thermoset heat-resistant
- K1786
Elevating castors with foot with bolt hole or mounting plate
- K2236
Elevating castors with integrated locking foot for aluminium profiles
- K2237
Elevating castors with integrated machine foot, antistatic for aluminium profiles
- K1787
Elevating castors with integrated machine foot
- K2237
Elevating castors with integrated machine foot for aluminium profiles
- Ball transfer units
- Ring bolts and hoist rings
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K1788Steel plate swivel and fixed castors with polyurethane elastomer... |
go back |
|
|
DescriptionMaterial:Housing, steel plate. Wheel tread, high quality polyurethane elastomere. Wheel rims, die-cast aluminium.Version:Housing, press-formed. Swivel housing, double-row ball bearings in a swivel head. Ball bearing wheel axle bearings.Note:Wheel axle bolted. Swivel and fixed castors with mounting plate.Application:Heavy loads can be easily transported using this load handling equipment. The roll and swivel resistance is reduced with this new wheel series designed for intralogistic heavy load applications.Temperature range:-25 °C to +70 °C DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Other items in this category |
|
Availability Here you can check item's availability. |
|