Product groups
Spherical washers and conical seats combined steel or stainless steel, similar to DIN 6319
K2148

Spherical washers and conical seats combined steel or stainless...

go back

Item description/product images

DescriptionMaterial:

Steel or stainless steel 1.4301.

Version:Spherical washer steel, case-hardened, hardening depth min. 0.2 mm.
Conical seat steel, hardened and tempered.
Note:Spherical washer and conical seat form a firmly connected and captive unit. Quick and easy assembly.
The overall height is greater than the individual parts in accordance with DIN 6319.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2148 Spherical washers and conical seats combined steel or stainless steel, similar to DIN 6319 154 kB

Drawings

Spherical washers and conical seats combined steel or stainless steel, similar to DIN 6319

Item selection/filter

Order No.Main
material
D1

D2D3HGLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K2148.061steel6,47,4137M69 on request
K2148.081steel8,49,7178,5M817 on request
K2148.101steel10,5122110,4M1026 on request
K2148.121steel1314,22513,1M1238 on request
K2148.161steel1719,73217M1673 on request
K2148.201steel2124,64020,3M20117 on request
K2148.241steel2529,44824,8M24168 on request
K2148.301steel3136,96031,5M30269 on request
K2148.062stainless steel A26,47,4137M66 on request
K2148.082stainless steel A28,49,7178,5M812 on request
K2148.102stainless steel A210,5122110,4M1016 on request
K2148.122stainless steel A21314,22513,1M1224 on request
K2148.162stainless steel A21719,73217M1645 on request
K2148.202stainless steel A22124,64020,3M2071 on request
K2148.242stainless steel A22529,44824,8M24105 on request
K2148.302stainless steel A23136,96031,5M30191 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Lithuania
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33