DescriptionMaterial:Steel.Version:Hardened (52+2 HRC) and black oxidised.Note:Talon grips are meant for installing into vice jaw plates. A slot with tapped hole is sufficient for mounting. The sharp edges on the talons bite into the workpiece and prevent lateral and horizontal movement.
- Positive clamping for high cutting speeds. - Low clamping height of 1.5 mm (saves material costs). - The contour of the talons produces a slight pull-down effect.
A matching stop is available as an accessory.Drawing reference:
1) workpiece 2) clamping jaw
Special features:
DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.