Product groups
Pull handles stainless steel
K0208

Pull handles stainless steel

go back

Item description/product images

DescriptionMaterial:

Handle stainless steel 1.4404.
Fastening material 1.4404.

Version:Polished.Assembly:From the rear.On request:Special lengths.Accessory:Hex head bolt with shaft (K0870).
Hex head bolt DIN 933 (K0871).
Hex head bolt with flange (K1161).
Button head screws (K1796).
Supplied withPull handle stainless steel (K0208).
Hex head bolts DIN 933 (K0871).
Washers DIN EN ISO 7089 (K0868).
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0208 Pull handles stainless steel 143 kB

Drawings

Pull handles stainless steel

Item selection/filter

Order No.

ABB1DHLTLoad
capacity
N
CADAcc.PriceOrder
K0208.0550555128M5x104063101000 on request
K0208.0880588128M5x104096101000 on request
K0208.10005100128M5x1040108101000 on request
K0208.12005120128M5x1040128101000 on request
K0208.15005150128M5x1040158101000 on request
K0208.18005180128M5x1040188101000 on request
K0208.20005200128M5x1040208101000 on request
K0208.23505235128M5x1040243101000 on request
K0208.25005250128M5x1040258101000 on request
K0208.1000610019,510M6x1245110121000 on request
K0208.1200612019,510M6x1245130121000 on request
K0208.1500615019,510M6x1245160121000 on request
K0208.1800618019,510M6x1245190121000 on request
K0208.200062002010M6x1245210121000 on request
K0208.235062352010M6x1245245121000 on request
K0208.2500625019,510M6x1245260121000 on request
K0208.350063502010M6x1245360121000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33