Product groups
Swivel feet plates stainless steel
K0418

Swivel feet plates stainless steel

go back

Item description/product images

DescriptionMaterial:

Plates, stainless steel 1.4301.
Core, thermoplastic PA.
Rubber support TPE.

Version:Plate bright.
Rubber support light grey with sealing lip, hardness 70 Shore A.
Temp. range -20°C to +100°C.
Note:The rubber support is joined with the stainless steel plate and the PA core by injection moulding. The rubber support is resistant to oil and water (up to 60 °C). In addition, it is furnished with antibacterial and antimicrobial protection and is thus outstandingly suited for sectors in the food industry.

Swivel feet consist of a plate and a threaded spindle or ball joint. Any plate can be combined with any threaded spindle or ball joint.
For matching threaded spindles see K0421.
For matching ball joints see K0422.
Drawing reference:
1) PA-core
2) rubber base
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0418 Swivel feet plates stainless steel 221 kB
 Technical Information for swivel feet 141 kB

Drawings

Swivel feet plates stainless steel

Item selection/filter

Order No.

DHLoad rating
max. kN
CADAcc.PriceOrder
K0418.106058,5297  on request
K0418.108078,5297  on request
K0418.110098,5297  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33