Product groups

Item description/product images

DescriptionMaterial:Glass-bead reinforced thermoplastic.Version:matt black.Note:Ergonomic and functional pull handles with temperature resistance of -50 °C to +130 °C.

Supplied with DIN 912 socket head screws, DIN 934 nuts and DIN 125 electro zinc-plated washers as well as caps for Form B.
Form A are supplied without caps.
Assembly:From the front.Drawing reference:
1) cover cap
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0192_B Pull handles arched, entirely plastic, with end caps 131 kB

Drawings

Pull handles, Form B, with cap

Item selection/filter

Order No.

Form

Version

ABB1DD1HH1H2LL1MLoad
capacity
N
CADAcc.PriceOrder
K0192.212008Bwith cover cap12033229145136515387M8x301000 on request
K0192.214008Bwith cover cap14038269,51559426178101M8x301000 on request

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33