Product groups
Indexing plungers ECO, steel or stainless steel with plastic mushroom grip and thread lock
K1098_AP

Indexing plungers ECO, steel or stainless steel with plastic...

go back

Item description/product images

DescriptionMaterial:

Steel version:
Indexing pin not hardened:
Threaded sleeve steel.
Indexing pin 1.4305.

Stainless steel version:
Indexing pin not hardened:
Threaded sleeve and indexing pin 1.4305.

Mushroom grip black grey thermoplastic.

Thread lock blue polyamide.

Version:Steel version:
Indexing pin hardened.
Threaded sleeve trivalent blue passivated.
Indexing pin bright.

Stainless steel version:
Indexing pin not hardened.
Steel parts bright.
Note:Indexing plungers are used to prevent changes to the locking position due to lateral forces. A new locking position can be set only after the plunger has been manually released. Indexing plungers with regular thread and unpolished and unhardened indexing pins are a cost-effective alternative to existing indexing plungers. But their degree of precision is still sufficient for many applications. The smaller production tolerances also make these products less sensitive to the alignment errors that can occur when aligning indexing plungers with the hole in the counter piece. The thread lock allows the fitting depth to be coordinated exactly with the existing components, so that no fastening is required.
The thread lock is an adhesive coat which is applied at selected points (in spots). The tightening and unscrewing torques are guide values.
On request:Special versions and fine thread.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1098_AP Indexing plungers ECO, steel or stainless steel with plastic mushroom grip and thread lock 175 kB

Drawings

Indexing plungers ECO, steel or stainless steel with plastic mushroom grip and thread lock

Item selection/filter

Order No.Main
material
FormDD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1098.091903060steelAP3M61431,5125103,560,8410 on request
K1098.091004060steelAP4M6143615613461612 on request
K1098.091105080steelAP5M8144017715581,3612 on request
K1098.091206100steelAP6M101847,5208176101,8815 on request
K1098.091308120steelAP8M122561,72610238122,3819 on request
K1098.191903060stainless steelAP3M61431,5125103,560,8410 on request
K1098.191004060stainless steelAP4M6143615613461612 on request
K1098.191105080stainless steelAP5M8144017715581,3612 on request
K1098.191206100stainless steelAP6M101847,5208176101,8815 on request
K1098.191308120stainless steelAP8M122561,72610238122,3819 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33