Product groups

Item description/product images

DescriptionMaterial:Housing, actuator, nut and key die-cast zinc.
Flat seal rubber.
Version:Housing and actuator chrome-plated or black powder-coated.
Key chrome-plated.
Note:Security quarter turn lock with spring-loaded tongue. Right or left deployment. The lock can be installed pre-assembled. The fastening nut is an earthing nut with teeth one side.

Water and dust tight according to IP65.

Please order key separately. Lock can only be opened and closed with a specific key. The key can only be removed in the closed position. With an open lock the key acts as a grip.

Please order the desired tongue type separately. Every tongue can be combined with every housing.

*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Accessory:Tongue for steel quarter-turn lock K0523.Drawing reference:
1) Key can be pulled out when locked
2) Key cannot be pulled out when open
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0524 Quarter-turn security locks 184 kB

Drawings

Quarter-turn security locks

Item selection/filter

Order No.Surface finish
body
Actuation

HSWOrder No
Key
CADAcc.PriceOrder
K0524.181chromedKey18,527K0524.9  on request
K0524.182powder-coatedKey18,527K0524.9  on request
Order No.ItemCADAcc.PriceOrder
K0524.9Lock Key on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33