- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Screws, nuts and washers
- K0756
T-thrust screws with fixed or sliding T-bar, DIN 6304 or DIN 6306
- K0584
Clamping force intensifiers
- K1798
Aluminium cap for holes and screw heads with hex socket
- K1418
Eye bolts DIN 444, Form B with long thread
- K2184
Eyebolts type 48 steel or stainless steel
- K2185
Threaded hooks type 11E and type 4E, steel
- K1960
Threaded rods steel and stainless steel DIN 976-1
- K0708
Screws with countersunk head hexagon socket DIN EN ISO 10642
- K1159
Socket head screws full thread, DIN 912
- K0869
Socket head screws DIN EN ISO 4762 with thread lock
- K0869
Socket head screws DIN EN ISO 4762 enhanced, steel or stainless steel
- K1160
Socket head screws with low head DIN 6912
- K0396
Eye bolts DIN 444, Form B
- K0404
Studs with screw-in stop for gluing in
- K0405
Stud sets with screw-in stop for gluing in
- K0755
Tommy bars with fixed or sliding T-bar, DIN 6305 or DIN 6307
- K0697
Studs DIN 6379
- K1910
Studs
- K0698
T-slot bolts DIN 787
- K0699
T-slot bolts DIN 787, 12.9
- K0870
Hexagon head bolts with shaft DIN 931/ISO 4014
- K0871
Hexagon head bolts DIN 933/ISO 4017
- K1161
Hexagon head bolts with flange DIN EN 1665
- K1796
Button head screws, EN ISO 7380
- K1493
Stainless steel cap nuts with collar for Hygienic USIT® seal and shim washers
- K1327
Hexagon head bolts with collar for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
- K1492
Stainless steel hexagon head bolts with collar for Hygienic USIT® seal and shim washers
- K1595
Stainless steel hexagon head bolts with collar and seal and shim washer for Hygienic USIT® set
- K1594
Stainless steel cap nuts with collar and seal and shim washer for Hygienic USIT® set
- K1491
Hygienic USIT® seal and shim washers
- K1647
Hexagon head bolts, stainless steel with seal washer in Hygienic DESIGN
- K1648
Hex nuts, stainless steel with seal washer in Hygienic DESIGN
- K1822
Spacer sleeves, stainless steel with seal washer in Hygienic DESIGN
- K2153
Spacer, adjustable, stainless steel with sealing washer in Hygienic DESIGN
- K1649
Seal washers in Hygienic DESIGN
- K1329
Ball head screw in Hygienic DESIGN
- K1411
Hexagon head bolts, stainless steel in Hygienic DESIGN
- K1330
Hexagon head bolts with narrow shaft in Hygienic DESIGN
- K1332
Cap nuts compact in Hygienic DESIGN
- K0700
Hexagon nuts thin DIN 439 / ISO 4035
- K2314
Square nuts DIN 557
- K2315
Square nuts DIN 562 low type
- K1145
Hexagon nuts DIN 934
- K1147
Hexagon nuts with polyamide thread lock high type, DIN 982 enhanced
- K1148
Hexagon nuts with polyamide thread lock, thin type DIN 985 enhanced
- K1146
Hexagon nuts with thread lock DIN 980 enhanced
- K1797
Hexagon nuts with flange DIN 6923 / EN 1661 enhanced
- K2030
Cover caps plastic for hex bolts and nuts
- K0701
Hexagon nuts with collar height 1.5xD, DIN 6331 enhanced
- K0702
Hexagon nuts height 1.5xD, DIN 6330 enhanced
- K0794
Hexagon nuts with spherical seat
- K1800
Hex cap nut, high style DIN 1587 steel or stainless steel
- K1801
Hex cap nut, low style DIN 917 steel or stainless steel
- K1917
Slotted round nuts DIN 1804
- K2060
Slotted round nuts, steel or stainless steel, DIN 981
- K2063
Locking plate steel or stainless steel DIN 5406
- K2062
Locking plate steel DIN 462
- K2059
Slotted round nuts, steel, DIN 70852
- K2061
Locking plate steel DIN 70952
- K1918
Slotted nuts with elastic lock
- K0868
Washers medium, DIN EN ISO 7089 A
- K2099
DIN 433 washer, steel or stainless steel
- K1150
Washers with large OD DIN 9021
- K1151
Shim washers DIN 988
- K1968
Washers DIN 7349 for bolts used for heavy-duty applications
- K0867
Heavy-duty washers in steel or aluminium DIN 6340
- K1526
Washers plastic captive
- K1938
Circlips for shafts DIN 471
- K1939
Circlips for bores DIN 472
- K1940
Circlips E-type DIN 6799
- K2231
KL retainers, steel
- K2232
SL retainers, steel
- K0730
C-washers DIN 6372 enhanced
- K0703
C-washers captive DIN 6371
- K0704
Shoulder screws with slotted flat head DIN 923
- K0705
Shoulder screws similar to ISO 7379
- K0706
Shoulder screws with hexagon head similar to DIN 609
- K2183
Tapered pins ISO 2339, steel or stainless steel Form B
- K1908
Cylindrical pins DIN 6325
- K2013
Dowel pins ISO 2338
- K1909
Cylindrical pins with internal thread DIN EN ISO 8735
- K0707
Grub screws with flat point hexagon socket DIN EN ISO 4026
- K0797
Grub screw with hexagon socket and pointed end DIN EN ISO 4027
- K2052
Grub screws with hex socket and pin DIN EN ISO 4028
- Threaded Inserts
- Drill bushes
- Connector for profiles and profile systems
- Shaft collars, locking rings and clamping hubs
- Machine and fixture component accessories
- Couplings
- Seals
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
Item description/product images |
|
|
DescriptionMaterial:Steel, stainless steel or stainless steel A4.Version:Steel, bright. Stainless steel bright.Note:The dowel pins comply with ISO 2338.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | D | L | Z1 | CAD | Acc. | Price | Order |
---|
K2013.010X003 | steel | 1 | 3 | 0,2 |  | | on request | | K2013.010X004 | steel | 1 | 4 | 0,2 |  | | on request | | K2013.010X005 | steel | 1 | 5 | 0,2 |  | | on request | | K2013.010X006 | steel | 1 | 6 | 0,2 |  | | on request | | K2013.010X008 | steel | 1 | 8 | 0,2 |  | | on request | | K2013.010X010 | steel | 1 | 10 | 0,2 |  | | on request | | K2013.010X012 | steel | 1 | 12 | 0,2 |  | | on request | | K2013.015X003 | steel | 1,5 | 3 | 0,3 |  | | on request | | K2013.015X004 | steel | 1,5 | 4 | 0,3 |  | | on request | | K2013.015X005 | steel | 1,5 | 5 | 0,3 |  | | on request | | K2013.015X006 | steel | 1,5 | 6 | 0,3 |  | | on request | | K2013.015X008 | steel | 1,5 | 8 | 0,3 |  | | on request | | K2013.015X010 | steel | 1,5 | 10 | 0,3 |  | | on request | | K2013.015X012 | steel | 1,5 | 12 | 0,3 |  | | on request | | K2013.015X014 | steel | 1,5 | 14 | 0,3 |  | | on request | | K2013.015X016 | steel | 1,5 | 16 | 0,3 |  | | on request | | K2013.015X018 | steel | 1,5 | 18 | 0,3 |  | | on request | | K2013.015X020 | steel | 1,5 | 20 | 0,3 |  | | on request | | K2013.020X004 | steel | 2 | 4 | 0,35 |  | | on request | | K2013.020X005 | steel | 2 | 5 | 0,35 |  | | on request | | K2013.020X006 | steel | 2 | 6 | 0,35 |  | | on request | | K2013.020X008 | steel | 2 | 8 | 0,35 |  | | on request | | K2013.020X010 | steel | 2 | 10 | 0,35 |  | | on request | | K2013.020X012 | steel | 2 | 12 | 0,35 |  | | on request | | K2013.020X014 | steel | 2 | 14 | 0,35 |  | | on request | | K2013.020X016 | steel | 2 | 16 | 0,35 |  | | on request | | K2013.020X018 | steel | 2 | 18 | 0,35 |  | | on request | | K2013.020X020 | steel | 2 | 20 | 0,35 |  | | on request | | K2013.020X024 | steel | 2 | 24 | 0,35 |  | | on request | | K2013.020X028 | steel | 2 | 28 | 0,35 |  | | on request | | K2013.020X030 | steel | 2 | 30 | 0,35 |  | | on request | | K2013.025X006 | steel | 2,5 | 6 | 0,4 |  | | on request | | K2013.025X008 | steel | 2,5 | 8 | 0,4 |  | | on request | | K2013.025X010 | steel | 2,5 | 10 | 0,4 |  | | on request | | K2013.025X012 | steel | 2,5 | 12 | 0,4 |  | | on request | | K2013.025X014 | steel | 2,5 | 14 | 0,4 |  | | on request | | K2013.025X016 | steel | 2,5 | 16 | 0,4 |  | | on request | | K2013.025X018 | steel | 2,5 | 18 | 0,4 |  | | on request | | K2013.025X020 | steel | 2,5 | 20 | 0,4 |  | | on request | | K2013.025X024 | steel | 2,5 | 24 | 0,4 |  | | on request | | K2013.025X028 | steel | 2,5 | 28 | 0,4 |  | | on request | | K2013.025X032 | steel | 2,5 | 32 | 0,4 |  | | on request | | K2013.030X005 | steel | 3 | 5 | 0,5 |  | | on request | | K2013.030X006 | steel | 3 | 6 | 0,5 |  | | on request | | K2013.030X008 | steel | 3 | 8 | 0,5 |  | | on request | | K2013.030X010 | steel | 3 | 10 | 0,5 |  | | on request | | K2013.030X012 | steel | 3 | 12 | 0,5 |  | | on request | | K2013.030X014 | steel | 3 | 14 | 0,5 |  | | on request | | K2013.030X016 | steel | 3 | 16 | 0,5 |  | | on request | | K2013.030X018 | steel | 3 | 18 | 0,5 |  | | on request | | K2013.030X020 | steel | 3 | 20 | 0,5 |  | | on request | | K2013.030X024 | steel | 3 | 24 | 0,5 |  | | on request | | K2013.030X028 | steel | 3 | 28 | 0,5 |  | | on request | | K2013.030X030 | steel | 3 | 30 | 0,5 |  | | on request | | K2013.030X032 | steel | 3 | 32 | 0,5 |  | | on request | | K2013.030X036 | steel | 3 | 36 | 0,5 |  | | on request | | K2013.030X040 | steel | 3 | 40 | 0,5 |  | | on request | | K2013.030X045 | steel | 3 | 45 | 0,5 |  | | on request | | K2013.030X050 | steel | 3 | 50 | 0,5 |  | | on request | | K2013.040X005 | steel | 4 | 5 | 0,63 |  | | on request | | K2013.040X006 | steel | 4 | 6 | 0,63 |  | | on request | | K2013.040X008 | steel | 4 | 8 | 0,63 |  | | on request | | K2013.040X010 | steel | 4 | 10 | 0,63 |  | | on request | | K2013.040X012 | steel | 4 | 12 | 0,63 |  | | on request | | K2013.040X014 | steel | 4 | 14 | 0,63 |  | | on request | | K2013.040X016 | steel | 4 | 16 | 0,63 |  | | on request | | K2013.040X018 | steel | 4 | 18 | 0,63 |  | | on request | | K2013.040X020 | steel | 4 | 20 | 0,63 |  | | on request | | K2013.040X024 | steel | 4 | 24 | 0,63 |  | | on request | | K2013.040X028 | steel | 4 | 28 | 0,63 |  | | on request | | K2013.040X030 | steel | 4 | 30 | 0,63 |  | | on request | | K2013.040X032 | steel | 4 | 32 | 0,63 |  | | on request | | K2013.040X036 | steel | 4 | 36 | 0,63 |  | | on request | | K2013.040X040 | steel | 4 | 40 | 0,63 |  | | on request | | K2013.040X045 | steel | 4 | 45 | 0,63 |  | | on request | | K2013.040X050 | steel | 4 | 50 | 0,63 |  | | on request | | K2013.050X005 | steel | 5 | 5 | 0,8 |  | | on request | | K2013.050X006 | steel | 5 | 6 | 0,8 |  | | on request | | K2013.050X008 | steel | 5 | 8 | 0,8 |  | | on request | | K2013.050X010 | steel | 5 | 10 | 0,8 |  | | on request | | K2013.050X012 | steel | 5 | 12 | 0,8 |  | | on request | | K2013.050X014 | steel | 5 | 14 | 0,8 |  | | on request | | K2013.050X016 | steel | 5 | 16 | 0,8 |  | | on request | | K2013.050X018 | steel | 5 | 18 | 0,8 |  | | on request | | K2013.050X020 | steel | 5 | 20 | 0,8 |  | | on request | | K2013.050X022 | steel | 5 | 22 | 0,8 |  | | on request | | K2013.050X024 | steel | 5 | 24 | 0,8 |  | | on request | | K2013.050X028 | steel | 5 | 28 | 0,8 |  | | on request | | K2013.050X030 | steel | 5 | 30 | 0,8 |  | | on request | | K2013.050X032 | steel | 5 | 32 | 0,8 |  | | on request | | K2013.050X036 | steel | 5 | 36 | 0,8 |  | | on request | | K2013.050X040 | steel | 5 | 40 | 0,8 |  | | on request | | K2013.050X045 | steel | 5 | 45 | 0,8 |  | | on request | | K2013.050X050 | steel | 5 | 50 | 0,8 |  | | on request | | K2013.050X055 | steel | 5 | 55 | 0,8 |  | | on request | | K2013.050X060 | steel | 5 | 60 | 0,8 |  | | on request | | K2013.060X006 | steel | 6 | 6 | 1,2 |  | | on request | | K2013.060X008 | steel | 6 | 8 | 1,2 |  | | on request | | K2013.060X010 | steel | 6 | 10 | 1,2 |  | | on request | | K2013.060X012 | steel | 6 | 12 | 1,2 |  | | on request | | K2013.060X014 | steel | 6 | 14 | 1,2 |  | | on request | | K2013.060X016 | steel | 6 | 16 | 1,2 |  | | on request | | K2013.060X018 | steel | 6 | 18 | 1,2 |  | | on request | | K2013.060X020 | steel | 6 | 20 | 1,2 |  | | on request | | K2013.060X022 | steel | 6 | 22 | 1,2 |  | | on request | | K2013.060X024 | steel | 6 | 24 | 1,2 |  | | on request | | K2013.060X028 | steel | 6 | 28 | 1,2 |  | | on request | | K2013.060X030 | steel | 6 | 30 | 1,2 |  | | on request | | K2013.060X032 | steel | 6 | 32 | 1,2 |  | | on request | | K2013.060X036 | steel | 6 | 36 | 1,2 |  | | on request | | K2013.060X040 | steel | 6 | 40 | 1,2 |  | | on request | | K2013.060X045 | steel | 6 | 45 | 1,2 |  | | on request | | K2013.060X050 | steel | 6 | 50 | 1,2 |  | | on request | | K2013.060X060 | steel | 6 | 60 | 1,2 |  | | on request | | K2013.060X070 | steel | 6 | 70 | 1,2 |  | | on request | | K2013.060X080 | steel | 6 | 80 | 1,2 |  | | on request | | K2013.060X090 | steel | 6 | 90 | 1,2 |  | | on request | | K2013.060X100 | steel | 6 | 100 | 1,2 |  | | on request | | K2013.080X008 | steel | 8 | 8 | 1,6 |  | | on request | | K2013.080X010 | steel | 8 | 10 | 1,6 |  | | on request | | K2013.080X012 | steel | 8 | 12 | 1,6 |  | | on request | | K2013.080X014 | steel | 8 | 14 | 1,6 |  | | on request | | K2013.080X016 | steel | 8 | 16 | 1,6 |  | | on request | | K2013.080X018 | steel | 8 | 18 | 1,6 |  | | on request | | K2013.080X020 | steel | 8 | 20 | 1,6 |  | | on request | | K2013.080X022 | steel | 8 | 22 | 1,6 |  | | on request | | K2013.080X024 | steel | 8 | 24 | 1,6 |  | | on request | | K2013.080X026 | steel | 8 | 26 | 1,6 |  | | on request | | K2013.080X028 | steel | 8 | 28 | 1,6 |  | | on request | | K2013.080X030 | steel | 8 | 30 | 1,6 |  | | on request | | K2013.080X032 | steel | 8 | 32 | 1,6 |  | | on request | | K2013.080X036 | steel | 8 | 36 | 1,6 |  | | on request | | K2013.080X040 | steel | 8 | 40 | 1,6 |  | | on request | | K2013.080X045 | steel | 8 | 45 | 1,6 |  | | on request | | K2013.080X050 | steel | 8 | 50 | 1,6 |  | | on request | | K2013.080X055 | steel | 8 | 55 | 1,6 |  | | on request | | K2013.080X060 | steel | 8 | 60 | 1,6 |  | | on request | | K2013.080X070 | steel | 8 | 70 | 1,6 |  | | on request | | K2013.080X080 | steel | 8 | 80 | 1,6 |  | | on request | | K2013.080X090 | steel | 8 | 90 | 1,6 |  | | on request | | K2013.080X100 | steel | 8 | 100 | 1,6 |  | | on request | | K2013.100X010 | steel | 10 | 10 | 2 |  | | on request | | K2013.100X012 | steel | 10 | 12 | 2 |  | | on request | | K2013.100X014 | steel | 10 | 14 | 2 |  | | on request | | K2013.100X016 | steel | 10 | 16 | 2 |  | | on request | | K2013.100X018 | steel | 10 | 18 | 2 |  | | on request | | K2013.100X020 | steel | 10 | 20 | 2 |  | | on request | | K2013.100X024 | steel | 10 | 24 | 2 |  | | on request | | K2013.100X028 | steel | 10 | 28 | 2 |  | | on request | | K2013.100X030 | steel | 10 | 30 | 2 |  | | on request | | K2013.100X032 | steel | 10 | 32 | 2 |  | | on request | | K2013.100X036 | steel | 10 | 36 | 2 |  | | on request | | K2013.100X040 | steel | 10 | 40 | 2 |  | | on request | | K2013.100X045 | steel | 10 | 45 | 2 |  | | on request | | K2013.100X050 | steel | 10 | 50 | 2 |  | | on request | | K2013.100X055 | steel | 10 | 55 | 2 |  | | on request | | K2013.100X060 | steel | 10 | 60 | 2 |  | | on request | | K2013.100X065 | steel | 10 | 65 | 2 |  | | on request | | K2013.100X070 | steel | 10 | 70 | 2 |  | | on request | | K2013.100X080 | steel | 10 | 80 | 2 |  | | on request | | K2013.100X090 | steel | 10 | 90 | 2 |  | | on request | | K2013.100X100 | steel | 10 | 100 | 2 |  | | on request | | K2013.120X012 | steel | 12 | 12 | 2,5 |  | | on request | | K2013.120X014 | steel | 12 | 14 | 2,5 |  | | on request | | K2013.120X016 | steel | 12 | 16 | 2,5 |  | | on request | | K2013.120X018 | steel | 12 | 18 | 2,5 |  | | on request | | K2013.120X020 | steel | 12 | 20 | 2,5 |  | | on request | | K2013.120X024 | steel | 12 | 24 | 2,5 |  | | on request | | K2013.120X028 | steel | 12 | 28 | 2,5 |  | | on request | | K2013.120X030 | steel | 12 | 30 | 2,5 |  | | on request | | K2013.120X032 | steel | 12 | 32 | 2,5 |  | | on request | | K2013.120X036 | steel | 12 | 36 | 2,5 |  | | on request | | K2013.120X040 | steel | 12 | 40 | 2,5 |  | | on request | | K2013.120X045 | steel | 12 | 45 | 2,5 |  | | on request | | K2013.120X050 | steel | 12 | 50 | 2,5 |  | | on request | | K2013.120X055 | steel | 12 | 55 | 2,5 |  | | on request | | K2013.120X060 | steel | 12 | 60 | 2,5 |  | | on request | | K2013.120X070 | steel | 12 | 70 | 2,5 |  | | on request | | K2013.120X080 | steel | 12 | 80 | 2,5 |  | | on request | | K2013.120X090 | steel | 12 | 90 | 2,5 |  | | on request | | K2013.120X100 | steel | 12 | 100 | 2,5 |  | | on request | | K2013.160X020 | steel | 16 | 20 | 3 |  | | on request | | K2013.160X024 | steel | 16 | 24 | 3 |  | | on request | | K2013.160X028 | steel | 16 | 28 | 3 |  | | on request | | K2013.160X030 | steel | 16 | 30 | 3 |  | | on request | | K2013.160X032 | steel | 16 | 32 | 3 |  | | on request | | K2013.160X036 | steel | 16 | 36 | 3 |  | | on request | | K2013.160X040 | steel | 16 | 40 | 3 |  | | on request | | K2013.160X045 | steel | 16 | 45 | 3 |  | | on request | | K2013.160X050 | steel | 16 | 50 | 3 |  | | on request | | K2013.160X055 | steel | 16 | 55 | 3 |  | | on request | | K2013.160X060 | steel | 16 | 60 | 3 |  | | on request | | K2013.160X070 | steel | 16 | 70 | 3 |  | | on request | | K2013.160X080 | steel | 16 | 80 | 3 |  | | on request | | K2013.160X090 | steel | 16 | 90 | 3 |  | | on request | | K2013.160X100 | steel | 16 | 100 | 3 |  | | on request | | K2013.160X120 | steel | 16 | 120 | 3 |  | | on request | | K2013.200X024 | steel | 20 | 24 | 3,5 |  | | on request | | K2013.200X028 | steel | 20 | 28 | 3,5 |  | | on request | | K2013.200X030 | steel | 20 | 30 | 3,5 |  | | on request | | K2013.200X032 | steel | 20 | 32 | 3,5 |  | | on request | | K2013.200X036 | steel | 20 | 36 | 3,5 |  | | on request | | K2013.200X040 | steel | 20 | 40 | 3,5 |  | | on request | | K2013.200X045 | steel | 20 | 45 | 3,5 |  | | on request | | K2013.200X050 | steel | 20 | 50 | 3,5 |  | | on request | | K2013.200X055 | steel | 20 | 55 | 3,5 |  | | on request | | K2013.200X060 | steel | 20 | 60 | 3,5 |  | | on request | | K2013.200X070 | steel | 20 | 70 | 3,5 |  | | on request | | K2013.200X080 | steel | 20 | 80 | 3,5 |  | | on request | | K2013.200X100 | steel | 20 | 100 | 3,5 |  | | on request | | K2013.200X120 | steel | 20 | 120 | 3,5 |  | | on request | | K2013.250X040 | steel | 25 | 40 | 4 |  | | on request | | K2013.250X045 | steel | 25 | 45 | 4 |  | | on request | | K2013.250X050 | steel | 25 | 50 | 4 |  | | on request | | K2013.250X055 | steel | 25 | 55 | 4 |  | | on request | | K2013.250X060 | steel | 25 | 60 | 4 |  | | on request | | K2013.250X070 | steel | 25 | 70 | 4 |  | | on request | | K2013.250X080 | steel | 25 | 80 | 4 |  | | on request | | K2013.250X090 | steel | 25 | 90 | 4 |  | | on request | | K2013.250X100 | steel | 25 | 100 | 4 |  | | on request | | K2013.250X120 | steel | 25 | 120 | 4 |  | | on request | | K2013.300X040 | steel | 30 | 40 | 5 |  | | on request | | K2013.300X045 | steel | 30 | 45 | 5 |  | | on request | | K2013.300X050 | steel | 30 | 50 | 5 |  | | on request | | K2013.300X055 | steel | 30 | 55 | 5 |  | | on request | | K2013.300X060 | steel | 30 | 60 | 5 |  | | on request | | K2013.300X070 | steel | 30 | 70 | 5 |  | | on request | | K2013.300X080 | steel | 30 | 80 | 5 |  | | on request | | K2013.300X090 | steel | 30 | 90 | 5 |  | | on request | | K2013.300X100 | steel | 30 | 100 | 5 |  | | on request | | K2013.300X120 | steel | 30 | 120 | 5 |  | | on request | | K2013.1010X003 | stainless steel | 1 | 3 | 0,2 |  | | on request | | K2013.1010X004 | stainless steel | 1 | 4 | 0,2 |  | | on request | | K2013.1010X005 | stainless steel | 1 | 5 | 0,2 |  | | on request | | K2013.1010X006 | stainless steel | 1 | 6 | 0,2 |  | | on request | | K2013.1010X008 | stainless steel | 1 | 8 | 0,2 |  | | on request | | K2013.1010X010 | stainless steel | 1 | 10 | 0,2 |  | | on request | | K2013.1010X012 | stainless steel | 1 | 12 | 0,2 |  | | on request | | K2013.1015X003 | stainless steel | 1,5 | 3 | 0,3 |  | | on request | | K2013.1015X004 | stainless steel | 1,5 | 4 | 0,3 |  | | on request | | K2013.1015X005 | stainless steel | 1,5 | 5 | 0,3 |  | | on request | | K2013.1015X006 | stainless steel | 1,5 | 6 | 0,3 |  | | on request | | K2013.1015X008 | stainless steel | 1,5 | 8 | 0,3 |  | | on request | | K2013.1015X010 | stainless steel | 1,5 | 10 | 0,3 |  | | on request | | K2013.1015X012 | stainless steel | 1,5 | 12 | 0,3 |  | | on request | | K2013.1015X014 | stainless steel | 1,5 | 14 | 0,3 |  | | on request | | K2013.1015X016 | stainless steel | 1,5 | 16 | 0,3 |  | | on request | | K2013.1015X018 | stainless steel | 1,5 | 18 | 0,3 |  | | on request | | K2013.1015X020 | stainless steel | 1,5 | 20 | 0,3 |  | | on request | | K2013.1020X004 | stainless steel | 2 | 4 | 0,35 |  | | on request | | K2013.1020X005 | stainless steel | 2 | 5 | 0,35 |  | | on request | | K2013.1020X006 | stainless steel | 2 | 6 | 0,35 |  | | on request | | K2013.1020X008 | stainless steel | 2 | 8 | 0,35 |  | | on request | | K2013.1020X010 | stainless steel | 2 | 10 | 0,35 |  | | on request | | K2013.1020X012 | stainless steel | 2 | 12 | 0,35 |  | | on request | | K2013.1020X014 | stainless steel | 2 | 14 | 0,35 |  | | on request | | K2013.1020X016 | stainless steel | 2 | 16 | 0,35 |  | | on request | | K2013.1020X018 | stainless steel | 2 | 18 | 0,35 |  | | on request | | K2013.1020X020 | stainless steel | 2 | 20 | 0,35 |  | | on request | | K2013.1025X006 | stainless steel | 2,5 | 6 | 0,4 |  | | on request | | K2013.1025X008 | stainless steel | 2,5 | 8 | 0,4 |  | | on request | | K2013.1025X010 | stainless steel | 2,5 | 10 | 0,4 |  | | on request | | K2013.1025X012 | stainless steel | 2,5 | 12 | 0,4 |  | | on request | | K2013.1025X014 | stainless steel | 2,5 | 14 | 0,4 |  | | on request | | K2013.1025X016 | stainless steel | 2,5 | 16 | 0,4 |  | | on request | | K2013.1025X018 | stainless steel | 2,5 | 18 | 0,4 |  | | on request | | K2013.1025X020 | stainless steel | 2,5 | 20 | 0,4 |  | | on request | | K2013.1025X024 | stainless steel | 2,5 | 24 | 0,4 |  | | on request | | K2013.1030X005 | stainless steel | 3 | 5 | 0,5 |  | | on request | | K2013.1030X006 | stainless steel | 3 | 6 | 0,5 |  | | on request | | K2013.1030X008 | stainless steel | 3 | 8 | 0,5 |  | | on request | | K2013.1030X010 | stainless steel | 3 | 10 | 0,5 |  | | on request | | K2013.1030X012 | stainless steel | 3 | 12 | 0,5 |  | | on request | | K2013.1030X014 | stainless steel | 3 | 14 | 0,5 |  | | on request | | K2013.1030X016 | stainless steel | 3 | 16 | 0,5 |  | | on request | | K2013.1030X018 | stainless steel | 3 | 18 | 0,5 |  | | on request | | K2013.1030X020 | stainless steel | 3 | 20 | 0,5 |  | | on request | | K2013.1030X024 | stainless steel | 3 | 24 | 0,5 |  | | on request | | K2013.1030X028 | stainless steel | 3 | 28 | 0,5 |  | | on request | | K2013.1030X030 | stainless steel | 3 | 30 | 0,5 |  | | on request | | K2013.1030X032 | stainless steel | 3 | 32 | 0,5 |  | | on request | | K2013.1030X040 | stainless steel | 3 | 40 | 0,5 |  | | on request | | K2013.1030X045 | stainless steel | 3 | 45 | 0,5 |  | | on request | | K2013.1030X050 | stainless steel | 3 | 50 | 0,5 |  | | on request | | K2013.1030X060 | stainless steel | 3 | 60 | 0,5 |  | | on request | | K2013.1040X005 | stainless steel | 4 | 5 | 0,63 |  | | on request | | K2013.1040X006 | stainless steel | 4 | 6 | 0,63 |  | | on request | | K2013.1040X008 | stainless steel | 4 | 8 | 0,63 |  | | on request | | K2013.1040X010 | stainless steel | 4 | 10 | 0,63 |  | | on request | | K2013.1040X012 | stainless steel | 4 | 12 | 0,63 |  | | on request | | K2013.1040X014 | stainless steel | 4 | 14 | 0,63 |  | | on request | | K2013.1040X016 | stainless steel | 4 | 16 | 0,63 |  | | on request | | K2013.1040X018 | stainless steel | 4 | 18 | 0,63 |  | | on request | | K2013.1040X020 | stainless steel | 4 | 20 | 0,63 |  | | on request | | K2013.1040X024 | stainless steel | 4 | 24 | 0,63 |  | | on request | | K2013.1040X026 | stainless steel | 4 | 26 | 0,63 |  | | on request | | K2013.1040X028 | stainless steel | 4 | 28 | 0,63 |  | | on request | | K2013.1040X032 | stainless steel | 4 | 32 | 0,63 |  | | on request | | K2013.1040X036 | stainless steel | 4 | 36 | 0,63 |  | | on request | | K2013.1040X040 | stainless steel | 4 | 40 | 0,63 |  | | on request | | K2013.1040X050 | stainless steel | 4 | 50 | 0,63 |  | | on request | | K2013.1040X060 | stainless steel | 4 | 60 | 0,63 |  | | on request | | K2013.1050X005 | stainless steel | 5 | 5 | 0,8 |  | | on request | | K2013.1050X006 | stainless steel | 5 | 6 | 0,8 |  | | on request | | K2013.1050X008 | stainless steel | 5 | 8 | 0,8 |  | | on request | | K2013.1050X010 | stainless steel | 5 | 10 | 0,8 |  | | on request | | K2013.1050X012 | stainless steel | 5 | 12 | 0,8 |  | | on request | | K2013.1050X014 | stainless steel | 5 | 14 | 0,8 |  | | on request | | K2013.1050X016 | stainless steel | 5 | 16 | 0,8 |  | | on request | | K2013.1050X018 | stainless steel | 5 | 18 | 0,8 |  | | on request | | K2013.1050X020 | stainless steel | 5 | 20 | 0,8 |  | | on request | | K2013.1050X024 | stainless steel | 5 | 24 | 0,8 |  | | on request | | K2013.1050X028 | stainless steel | 5 | 28 | 0,8 |  | | on request | | K2013.1050X030 | stainless steel | 5 | 30 | 0,8 |  | | on request | | K2013.1050X032 | stainless steel | 5 | 32 | 0,8 |  | | on request | | K2013.1050X036 | stainless steel | 5 | 36 | 0,8 |  | | on request | | K2013.1050X040 | stainless steel | 5 | 40 | 0,8 |  | | on request | | K2013.1050X045 | stainless steel | 5 | 45 | 0,8 |  | | on request | | K2013.1050X050 | stainless steel | 5 | 50 | 0,8 |  | | on request | | K2013.1060X006 | stainless steel | 6 | 6 | 1,2 |  | | on request | | K2013.1060X008 | stainless steel | 6 | 8 | 1,2 |  | | on request | | K2013.1060X010 | stainless steel | 6 | 10 | 1,2 |  | | on request | | K2013.1060X012 | stainless steel | 6 | 12 | 1,2 |  | | on request | | K2013.1060X014 | stainless steel | 6 | 14 | 1,2 |  | | on request | | K2013.1060X016 | stainless steel | 6 | 16 | 1,2 |  | | on request | | K2013.1060X018 | stainless steel | 6 | 18 | 1,2 |  | | on request | | K2013.1060X020 | stainless steel | 6 | 20 | 1,2 |  | | on request | | K2013.1060X024 | stainless steel | 6 | 24 | 1,2 |  | | on request | | K2013.1060X028 | stainless steel | 6 | 28 | 1,2 |  | | on request | | K2013.1060X030 | stainless steel | 6 | 30 | 1,2 |  | | on request | | K2013.1060X032 | stainless steel | 6 | 32 | 1,2 |  | | on request | | K2013.1060X036 | stainless steel | 6 | 36 | 1,2 |  | | on request | | K2013.1060X040 | stainless steel | 6 | 40 | 1,2 |  | | on request | | K2013.1060X045 | stainless steel | 6 | 45 | 1,2 |  | | on request | | K2013.1060X050 | stainless steel | 6 | 50 | 1,2 |  | | on request | | K2013.1060X055 | stainless steel | 6 | 55 | 1,2 |  | | on request | | K2013.1060X060 | stainless steel | 6 | 60 | 1,2 |  | | on request | | K2013.1080X010 | stainless steel | 8 | 10 | 1,6 |  | | on request | | K2013.1080X012 | stainless steel | 8 | 12 | 1,6 |  | | on request | | K2013.1080X014 | stainless steel | 8 | 14 | 1,6 |  | | on request | | K2013.1080X016 | stainless steel | 8 | 16 | 1,6 |  | | on request | | K2013.1080X018 | stainless steel | 8 | 18 | 1,6 |  | | on request | | K2013.1080X020 | stainless steel | 8 | 20 | 1,6 |  | | on request | | K2013.1080X022 | stainless steel | 8 | 22 | 1,6 |  | | on request | | K2013.1080X024 | stainless steel | 8 | 24 | 1,6 |  | | on request | | K2013.1080X028 | stainless steel | 8 | 28 | 1,6 |  | | on request | | K2013.1080X030 | stainless steel | 8 | 30 | 1,6 |  | | on request | | K2013.1080X032 | stainless steel | 8 | 32 | 1,6 |  | | on request | | K2013.1080X036 | stainless steel | 8 | 36 | 1,6 |  | | on request | | K2013.1080X040 | stainless steel | 8 | 40 | 1,6 |  | | on request | | K2013.1080X045 | stainless steel | 8 | 45 | 1,6 |  | | on request | | K2013.1080X050 | stainless steel | 8 | 50 | 1,6 |  | | on request | | K2013.1080X055 | stainless steel | 8 | 55 | 1,6 |  | | on request | | K2013.1080X060 | stainless steel | 8 | 60 | 1,6 |  | | on request | | K2013.1080X070 | stainless steel | 8 | 70 | 1,6 |  | | on request | | K2013.1080X080 | stainless steel | 8 | 80 | 1,6 |  | | on request | | K2013.1080X090 | stainless steel | 8 | 90 | 1,6 |  | | on request | | K2013.1100X010 | stainless steel | 10 | 10 | 2 |  | | on request | | K2013.1100X012 | stainless steel | 10 | 12 | 2 |  | | on request | | K2013.1100X014 | stainless steel | 10 | 14 | 2 |  | | on request | | K2013.1100X016 | stainless steel | 10 | 16 | 2 |  | | on request | | K2013.1100X018 | stainless steel | 10 | 18 | 2 |  | | on request | | K2013.1100X020 | stainless steel | 10 | 20 | 2 |  | | on request | | K2013.1100X024 | stainless steel | 10 | 24 | 2 |  | | on request | | K2013.1100X028 | stainless steel | 10 | 28 | 2 |  | | on request | | K2013.1100X032 | stainless steel | 10 | 32 | 2 |  | | on request | | K2013.1100X036 | stainless steel | 10 | 36 | 2 |  | | on request | | K2013.1100X040 | stainless steel | 10 | 40 | 2 |  | | on request | | K2013.1100X045 | stainless steel | 10 | 45 | 2 |  | | on request | | K2013.1100X050 | stainless steel | 10 | 50 | 2 |  | | on request | | K2013.1100X055 | stainless steel | 10 | 55 | 2 |  | | on request | | K2013.1100X060 | stainless steel | 10 | 60 | 2 |  | | on request | | K2013.1100X070 | stainless steel | 10 | 70 | 2 |  | | on request | | K2013.1100X080 | stainless steel | 10 | 80 | 2 |  | | on request | | K2013.1100X090 | stainless steel | 10 | 90 | 2 |  | | on request | | K2013.1100X100 | stainless steel | 10 | 100 | 2 |  | | on request | | K2013.1120X016 | stainless steel | 12 | 16 | 2,5 |  | | on request | | K2013.1120X018 | stainless steel | 12 | 18 | 2,5 |  | | on request | | K2013.1120X020 | stainless steel | 12 | 20 | 2,5 |  | | on request | | K2013.1120X024 | stainless steel | 12 | 24 | 2,5 |  | | on request | | K2013.1120X030 | stainless steel | 12 | 30 | 2,5 |  | | on request | | K2013.1120X032 | stainless steel | 12 | 32 | 2,5 |  | | on request | | K2013.1120X040 | stainless steel | 12 | 40 | 2,5 |  | | on request | | K2013.1120X045 | stainless steel | 12 | 45 | 2,5 |  | | on request | | K2013.1120X050 | stainless steel | 12 | 50 | 2,5 |  | | on request | | K2013.1120X055 | stainless steel | 12 | 55 | 2,5 |  | | on request | | K2013.1120X060 | stainless steel | 12 | 60 | 2,5 |  | | on request | | K2013.1120X070 | stainless steel | 12 | 70 | 2,5 |  | | on request | | K2013.1120X080 | stainless steel | 12 | 80 | 2,5 |  | | on request | | K2013.1120X090 | stainless steel | 12 | 90 | 2,5 |  | | on request | | K2013.1120X100 | stainless steel | 12 | 100 | 2,5 |  | | on request | | K2013.1160X020 | stainless steel | 16 | 20 | 3 |  | | on request | | K2013.1160X024 | stainless steel | 16 | 24 | 3 |  | | on request | | K2013.1160X028 | stainless steel | 16 | 28 | 3 |  | | on request | | K2013.1160X032 | stainless steel | 16 | 32 | 3 |  | | on request | | K2013.1160X036 | stainless steel | 16 | 36 | 3 |  | | on request | | K2013.1160X040 | stainless steel | 16 | 40 | 3 |  | | on request | | K2013.1160X045 | stainless steel | 16 | 45 | 3 |  | | on request | | K2013.1160X050 | stainless steel | 16 | 50 | 3 |  | | on request | | K2013.1160X055 | stainless steel | 16 | 55 | 3 |  | | on request | | K2013.1160X060 | stainless steel | 16 | 60 | 3 |  | | on request | | K2013.1160X070 | stainless steel | 16 | 70 | 3 |  | | on request | | K2013.1160X080 | stainless steel | 16 | 80 | 3 |  | | on request | | K2013.1160X090 | stainless steel | 16 | 90 | 3 |  | | on request | | K2013.1160X100 | stainless steel | 16 | 100 | 3 |  | | on request | | K2013.6010X003 | stainless steel A4 | 1 | 3 | 0,2 |  | | on request | | K2013.6010X004 | stainless steel A4 | 1 | 4 | 0,2 |  | | on request | | K2013.6010X005 | stainless steel A4 | 1 | 5 | 0,2 |  | | on request | | K2013.6010X006 | stainless steel A4 | 1 | 6 | 0,2 |  | | on request | | K2013.6010X008 | stainless steel A4 | 1 | 8 | 0,2 |  | | on request | | K2013.6010X010 | stainless steel A4 | 1 | 10 | 0,2 |  | | on request | | K2013.6010X012 | stainless steel A4 | 1 | 12 | 0,2 |  | | on request | | K2013.6015X004 | stainless steel A4 | 1,5 | 4 | 0,3 |  | | on request | | K2013.6015X005 | stainless steel A4 | 1,5 | 5 | 0,3 |  | | on request | | K2013.6015X006 | stainless steel A4 | 1,5 | 6 | 0,3 |  | | on request | | K2013.6015X008 | stainless steel A4 | 1,5 | 8 | 0,3 |  | | on request | | K2013.6015X010 | stainless steel A4 | 1,5 | 10 | 0,3 |  | | on request | | K2013.6015X012 | stainless steel A4 | 1,5 | 12 | 0,3 |  | | on request | | K2013.6015X014 | stainless steel A4 | 1,5 | 14 | 0,3 |  | | on request | | K2013.6015X016 | stainless steel A4 | 1,5 | 16 | 0,3 |  | | on request | | K2013.6015X018 | stainless steel A4 | 1,5 | 18 | 0,3 |  | | on request | | K2013.6015X020 | stainless steel A4 | 1,5 | 20 | 0,3 |  | | on request | | K2013.6020X005 | stainless steel A4 | 2 | 5 | 0,35 |  | | on request | | K2013.6020X006 | stainless steel A4 | 2 | 6 | 0,35 |  | | on request | | K2013.6020X008 | stainless steel A4 | 2 | 8 | 0,35 |  | | on request | | K2013.6020X010 | stainless steel A4 | 2 | 10 | 0,35 |  | | on request | | K2013.6020X012 | stainless steel A4 | 2 | 12 | 0,35 |  | | on request | | K2013.6020X014 | stainless steel A4 | 2 | 14 | 0,35 |  | | on request | | K2013.6020X016 | stainless steel A4 | 2 | 16 | 0,35 |  | | on request | | K2013.6020X018 | stainless steel A4 | 2 | 18 | 0,35 |  | | on request | | K2013.6020X020 | stainless steel A4 | 2 | 20 | 0,35 |  | | on request | | K2013.6020X024 | stainless steel A4 | 2 | 24 | 0,35 |  | | on request | | K2013.6025X006 | stainless steel A4 | 2,5 | 6 | 0,4 |  | | on request | | K2013.6025X008 | stainless steel A4 | 2,5 | 8 | 0,4 |  | | on request | | K2013.6025X010 | stainless steel A4 | 2,5 | 10 | 0,4 |  | | on request | | K2013.6025X012 | stainless steel A4 | 2,5 | 12 | 0,4 |  | | on request | | K2013.6025X014 | stainless steel A4 | 2,5 | 14 | 0,4 |  | | on request | | K2013.6025X016 | stainless steel A4 | 2,5 | 16 | 0,4 |  | | on request | | K2013.6025X018 | stainless steel A4 | 2,5 | 18 | 0,4 |  | | on request | | K2013.6025X020 | stainless steel A4 | 2,5 | 20 | 0,4 |  | | on request | | K2013.6025X024 | stainless steel A4 | 2,5 | 24 | 0,4 |  | | on request | | K2013.6030X005 | stainless steel A4 | 3 | 5 | 0,5 |  | | on request | | K2013.6030X006 | stainless steel A4 | 3 | 6 | 0,5 |  | | on request | | K2013.6030X008 | stainless steel A4 | 3 | 8 | 0,5 |  | | on request | | K2013.6030X010 | stainless steel A4 | 3 | 10 | 0,5 |  | | on request | | K2013.6030X012 | stainless steel A4 | 3 | 12 | 0,5 |  | | on request | | K2013.6030X014 | stainless steel A4 | 3 | 14 | 0,5 |  | | on request | | K2013.6030X016 | stainless steel A4 | 3 | 16 | 0,5 |  | | on request | | K2013.6030X018 | stainless steel A4 | 3 | 18 | 0,5 |  | | on request | | K2013.6030X020 | stainless steel A4 | 3 | 20 | 0,5 |  | | on request | | K2013.6030X024 | stainless steel A4 | 3 | 24 | 0,5 |  | | on request | | K2013.6030X028 | stainless steel A4 | 3 | 28 | 0,5 |  | | on request | | K2013.6030X030 | stainless steel A4 | 3 | 30 | 0,5 |  | | on request | | K2013.6030X032 | stainless steel A4 | 3 | 32 | 0,5 |  | | on request | | K2013.6040X006 | stainless steel A4 | 4 | 6 | 0,63 |  | | on request | | K2013.6040X008 | stainless steel A4 | 4 | 8 | 0,63 |  | | on request | | K2013.6040X010 | stainless steel A4 | 4 | 10 | 0,63 |  | | on request | | K2013.6040X012 | stainless steel A4 | 4 | 12 | 0,63 |  | | on request | | K2013.6040X014 | stainless steel A4 | 4 | 14 | 0,63 |  | | on request | | K2013.6040X016 | stainless steel A4 | 4 | 16 | 0,63 |  | | on request | | K2013.6040X018 | stainless steel A4 | 4 | 18 | 0,63 |  | | on request | | K2013.6040X020 | stainless steel A4 | 4 | 20 | 0,63 |  | | on request | | K2013.6040X024 | stainless steel A4 | 4 | 24 | 0,63 |  | | on request | | K2013.6040X028 | stainless steel A4 | 4 | 28 | 0,63 |  | | on request | | K2013.6040X030 | stainless steel A4 | 4 | 30 | 0,63 |  | | on request | | K2013.6040X032 | stainless steel A4 | 4 | 32 | 0,63 |  | | on request | | K2013.6040X036 | stainless steel A4 | 4 | 36 | 0,63 |  | | on request | | K2013.6040X040 | stainless steel A4 | 4 | 40 | 0,63 |  | | on request | | K2013.6050X006 | stainless steel A4 | 5 | 6 | 0,8 |  | | on request | | K2013.6050X008 | stainless steel A4 | 5 | 8 | 0,8 |  | | on request | | K2013.6050X010 | stainless steel A4 | 5 | 10 | 0,8 |  | | on request | | K2013.6050X012 | stainless steel A4 | 5 | 12 | 0,8 |  | | on request | | K2013.6050X014 | stainless steel A4 | 5 | 14 | 0,8 |  | | on request | | K2013.6050X016 | stainless steel A4 | 5 | 16 | 0,8 |  | | on request | | K2013.6050X018 | stainless steel A4 | 5 | 18 | 0,8 |  | | on request | | K2013.6050X020 | stainless steel A4 | 5 | 20 | 0,8 |  | | on request | | K2013.6050X024 | stainless steel A4 | 5 | 24 | 0,8 |  | | on request | | K2013.6050X028 | stainless steel A4 | 5 | 28 | 0,8 |  | | on request | | K2013.6050X030 | stainless steel A4 | 5 | 30 | 0,8 |  | | on request | | K2013.6050X032 | stainless steel A4 | 5 | 32 | 0,8 |  | | on request | | K2013.6050X036 | stainless steel A4 | 5 | 36 | 0,8 |  | | on request | | K2013.6050X040 | stainless steel A4 | 5 | 40 | 0,8 |  | | on request | | K2013.6050X045 | stainless steel A4 | 5 | 45 | 0,8 |  | | on request | | K2013.6050X050 | stainless steel A4 | 5 | 50 | 0,8 |  | | on request | | K2013.6060X008 | stainless steel A4 | 6 | 8 | 1,2 |  | | on request | | K2013.6060X010 | stainless steel A4 | 6 | 10 | 1,2 |  | | on request | | K2013.6060X012 | stainless steel A4 | 6 | 12 | 1,2 |  | | on request | | K2013.6060X014 | stainless steel A4 | 6 | 14 | 1,2 |  | | on request | | K2013.6060X016 | stainless steel A4 | 6 | 16 | 1,2 |  | | on request | | K2013.6060X018 | stainless steel A4 | 6 | 18 | 1,2 |  | | on request | | K2013.6060X020 | stainless steel A4 | 6 | 20 | 1,2 |  | | on request | | K2013.6060X024 | stainless steel A4 | 6 | 24 | 1,2 |  | | on request | | K2013.6060X028 | stainless steel A4 | 6 | 28 | 1,2 |  | | on request | | K2013.6060X032 | stainless steel A4 | 6 | 32 | 1,2 |  | | on request | | K2013.6060X036 | stainless steel A4 | 6 | 36 | 1,2 |  | | on request | | K2013.6060X040 | stainless steel A4 | 6 | 40 | 1,2 |  | | on request | | K2013.6060X045 | stainless steel A4 | 6 | 45 | 1,2 |  | | on request | | K2013.6060X050 | stainless steel A4 | 6 | 50 | 1,2 |  | | on request | | K2013.6060X055 | stainless steel A4 | 6 | 55 | 1,2 |  | | on request | | K2013.6060X060 | stainless steel A4 | 6 | 60 | 1,2 |  | | on request | | K2013.6080X010 | stainless steel A4 | 8 | 10 | 1,6 |  | | on request | | K2013.6080X012 | stainless steel A4 | 8 | 12 | 1,6 |  | | on request | | K2013.6080X014 | stainless steel A4 | 8 | 14 | 1,6 |  | | on request | | K2013.6080X016 | stainless steel A4 | 8 | 16 | 1,6 |  | | on request | | K2013.6080X018 | stainless steel A4 | 8 | 18 | 1,6 |  | | on request | | K2013.6080X020 | stainless steel A4 | 8 | 20 | 1,6 |  | | on request | | K2013.6080X024 | stainless steel A4 | 8 | 24 | 1,6 |  | | on request | | K2013.6080X028 | stainless steel A4 | 8 | 28 | 1,6 |  | | on request | | K2013.6080X030 | stainless steel A4 | 8 | 30 | 1,6 |  | | on request | | K2013.6080X032 | stainless steel A4 | 8 | 32 | 1,6 |  | | on request | | K2013.6080X036 | stainless steel A4 | 8 | 36 | 1,6 |  | | on request | | K2013.6080X040 | stainless steel A4 | 8 | 40 | 1,6 |  | | on request | | K2013.6080X045 | stainless steel A4 | 8 | 45 | 1,6 |  | | on request | | K2013.6080X050 | stainless steel A4 | 8 | 50 | 1,6 |  | | on request | | K2013.6080X060 | stainless steel A4 | 8 | 60 | 1,6 |  | | on request | | K2013.6080X070 | stainless steel A4 | 8 | 70 | 1,6 |  | | on request | | K2013.6080X080 | stainless steel A4 | 8 | 80 | 1,6 |  | | on request | | K2013.6100X012 | stainless steel A4 | 10 | 12 | 2 |  | | on request | | K2013.6100X014 | stainless steel A4 | 10 | 14 | 2 |  | | on request | | K2013.6100X016 | stainless steel A4 | 10 | 16 | 2 |  | | on request | | K2013.6100X018 | stainless steel A4 | 10 | 18 | 2 |  | | on request | | K2013.6100X020 | stainless steel A4 | 10 | 20 | 2 |  | | on request | | K2013.6100X024 | stainless steel A4 | 10 | 24 | 2 |  | | on request | | K2013.6100X028 | stainless steel A4 | 10 | 28 | 2 |  | | on request | | K2013.6100X030 | stainless steel A4 | 10 | 30 | 2 |  | | on request | | K2013.6100X032 | stainless steel A4 | 10 | 32 | 2 |  | | on request | | K2013.6100X036 | stainless steel A4 | 10 | 36 | 2 |  | | on request | | K2013.6100X040 | stainless steel A4 | 10 | 40 | 2 |  | | on request | | K2013.6100X050 | stainless steel A4 | 10 | 50 | 2 |  | | on request | | K2013.6100X055 | stainless steel A4 | 10 | 55 | 2 |  | | on request | | K2013.6100X060 | stainless steel A4 | 10 | 60 | 2 |  | | on request | | K2013.6100X070 | stainless steel A4 | 10 | 70 | 2 |  | | on request | | K2013.6100X080 | stainless steel A4 | 10 | 80 | 2 |  | | on request | | K2013.6100X090 | stainless steel A4 | 10 | 90 | 2 |  | | on request | | K2013.6100X100 | stainless steel A4 | 10 | 100 | 2 |  | | on request | | K2013.6120X014 | stainless steel A4 | 12 | 14 | 2,5 |  | | on request | | K2013.6120X016 | stainless steel A4 | 12 | 16 | 2,5 |  | | on request | | K2013.6120X018 | stainless steel A4 | 12 | 18 | 2,5 |  | | on request | | K2013.6120X020 | stainless steel A4 | 12 | 20 | 2,5 |  | | on request | | K2013.6120X024 | stainless steel A4 | 12 | 24 | 2,5 |  | | on request | | K2013.6120X028 | stainless steel A4 | 12 | 28 | 2,5 |  | | on request | | K2013.6120X040 | stainless steel A4 | 12 | 40 | 2,5 |  | | on request | | K2013.6120X050 | stainless steel A4 | 12 | 50 | 2,5 |  | | on request | | K2013.6120X060 | stainless steel A4 | 12 | 60 | 2,5 |  | | on request | | K2013.6120X070 | stainless steel A4 | 12 | 70 | 2,5 |  | | on request | | K2013.6120X080 | stainless steel A4 | 12 | 80 | 2,5 |  | | on request | | K2013.6120X090 | stainless steel A4 | 12 | 90 | 2,5 |  | | on request | | K2013.6120X100 | stainless steel A4 | 12 | 100 | 2,5 |  | | on request | | K2013.6160X020 | stainless steel A4 | 16 | 20 | 3 |  | | on request | | K2013.6160X024 | stainless steel A4 | 16 | 24 | 3 |  | | on request | | K2013.6160X028 | stainless steel A4 | 16 | 28 | 3 |  | | on request | | K2013.6160X032 | stainless steel A4 | 16 | 32 | 3 |  | | on request | | K2013.6160X036 | stainless steel A4 | 16 | 36 | 3 |  | | on request | | K2013.6160X040 | stainless steel A4 | 16 | 40 | 3 |  | | on request | | K2013.6160X045 | stainless steel A4 | 16 | 45 | 3 |  | | on request | | K2013.6160X050 | stainless steel A4 | 16 | 50 | 3 |  | | on request | | K2013.6160X055 | stainless steel A4 | 16 | 55 | 3 |  | | on request | | K2013.6160X060 | stainless steel A4 | 16 | 60 | 3 |  | | on request | | K2013.6160X070 | stainless steel A4 | 16 | 70 | 3 |  | | on request | | K2013.6160X080 | stainless steel A4 | 16 | 80 | 3 |  | | on request | | K2013.6160X090 | stainless steel A4 | 16 | 90 | 3 |  | | on request | | K2013.6160X100 | stainless steel A4 | 16 | 100 | 3 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|