Product groups

Item description/product images

DescriptionMaterial:Wing grip:
grip black grey thermoplastic.
Screw steel 5.8.
Body:
high-strength aluminium.
Version:Steel parts trivalent blue-passivated.
Aluminium nickel silver anodised.
Note:Multiple connectors are used to extend round cross sections (bars, tubes, etc.) in a coaxial or parallel arrangement.
By a parallel arrangement, a strengthening or stiffening of the construction can be achieved.
The bore system in the body also allows for the production of right-angled connections.
Drawing reference:
1) wing grip
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0135 Multiple connectors 220 kB

Drawings

Multiple connectors
Multiple connectors

Item selection/filter

Order No.DD1

D2HH1H2LL1L2L3L4CADAcc.PriceOrder
K0135.01828M8502415863617208 on request
K0135.021032M85024158840192010 on request
K0135.031236M85024159044212012 on request
K0135.041645M107535,620127,256272416 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33