- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Clamping levers
- Tension levers
- K0108
Tension levers internal thread
- K0108
Tension levers external thread
- K0109
Tension levers internal thread, stainless steel
- K0109
Tension levers external thread, stainless steel
- K0112
Tension levers, safety, internal thread
- K0112
Tension levers safety external thread
- K0114
Tension levers, flat, internal thread
- K0114
Tension levers, flat, external thread
- K0129
Tension levers flat, internal thread, stainless steel
- K0129
Tension levers flat external thread, stainless steel
- K0174
Levers DIN 99
- K0176
Tension levers
- K1444
Tension levers stainless steel
- K0177
Tension levers flat
- K0128
Ratchet levers
- Cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0114_0Tension levers, flat, external thread, 0° |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel parts grade 5.8. Ball knob black plastic.Version:Black oxidised.On request:Other threads, screw lengths and special versions. Dimensions “H1” and “A” available in other lengths at extra charge.Drawing reference:1) flat point DIN EN ISO 4753 DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Size | X | L | A | D | D1 | D2 | D3 | H | H1 | H2 | H3 | No. of teeth | CAD | Acc. | Price | Order |
---|
K0114.1081X15 | 0° | 1 | M8 | 15 | 102 | 13,5 | 33 | 25 | 10 | 19 | 2 | 12 | 23 | 20 |  | | on request | | K0114.1081X20 | 0° | 1 | M8 | 20 | 102 | 13,5 | 33 | 25 | 10 | 19 | 2 | 12 | 23 | 20 |  | | on request | | K0114.1081X25 | 0° | 1 | M8 | 25 | 102 | 13,5 | 33 | 25 | 10 | 19 | 2 | 12 | 23 | 20 |  | | on request | | K0114.1081X30 | 0° | 1 | M8 | 30 | 102 | 13,5 | 33 | 25 | 10 | 19 | 2 | 12 | 23 | 20 |  | | on request | | K0114.1081X40 | 0° | 1 | M8 | 40 | 102 | 13,5 | 33 | 25 | 10 | 19 | 2 | 12 | 23 | 20 |  | | on request | | K0114.1081X50 | 0° | 1 | M8 | 50 | 102 | 13,5 | 33 | 25 | 10 | 19 | 2 | 12 | 23 | 20 |  | | on request | | K0114.1081X60 | 0° | 1 | M8 | 60 | 102 | 13,5 | 33 | 25 | 10 | 19 | 2 | 12 | 23 | 20 |  | | on request | | K0114.1101X15 | 0° | 1 | M10 | 15 | 102 | 13,5 | 33 | 25 | 10 | 19 | 2 | 12 | 23 | 20 |  | | on request | | K0114.1101X20 | 0° | 1 | M10 | 20 | 102 | 13,5 | 33 | 25 | 10 | 19 | 2 | 12 | 23 | 20 |  | | on request | | K0114.1101X25 | 0° | 1 | M10 | 25 | 102 | 13,5 | 33 | 25 | 10 | 19 | 2 | 12 | 23 | 20 |  | | on request | | K0114.1101X30 | 0° | 1 | M10 | 30 | 102 | 13,5 | 33 | 25 | 10 | 19 | 2 | 12 | 23 | 20 |  | | on request | | K0114.1101X40 | 0° | 1 | M10 | 40 | 102 | 13,5 | 33 | 25 | 10 | 19 | 2 | 12 | 23 | 20 |  | | on request | | K0114.1101X50 | 0° | 1 | M10 | 50 | 102 | 13,5 | 33 | 25 | 10 | 19 | 2 | 12 | 23 | 20 |  | | on request | | K0114.1101X60 | 0° | 1 | M10 | 60 | 102 | 13,5 | 33 | 25 | 10 | 19 | 2 | 12 | 23 | 20 |  | | on request | | K0114.2101X20 | 0° | 2 | M10 | 20 | 131 | 19 | 41 | 30 | 12 | 22 | 2 | 13,5 | 26 | 24 |  | | on request | | K0114.2101X25 | 0° | 2 | M10 | 25 | 131 | 19 | 41 | 30 | 12 | 22 | 2 | 13,5 | 26 | 24 |  | | on request | | K0114.2101X30 | 0° | 2 | M10 | 30 | 131 | 19 | 41 | 30 | 12 | 22 | 2 | 13,5 | 26 | 24 |  | | on request | | K0114.2101X40 | 0° | 2 | M10 | 40 | 131 | 19 | 41 | 30 | 12 | 22 | 2 | 13,5 | 26 | 24 |  | | on request | | K0114.2101X50 | 0° | 2 | M10 | 50 | 131 | 19 | 41 | 30 | 12 | 22 | 2 | 13,5 | 26 | 24 |  | | on request | | K0114.2101X60 | 0° | 2 | M10 | 60 | 131 | 19 | 41 | 30 | 12 | 22 | 2 | 13,5 | 26 | 24 |  | | on request | | K0114.2121X20 | 0° | 2 | M12 | 20 | 131 | 19 | 41 | 30 | 12 | 22 | 2 | 13,5 | 26 | 24 |  | | on request | | K0114.2121X25 | 0° | 2 | M12 | 25 | 131 | 19 | 41 | 30 | 12 | 22 | 2 | 13,5 | 26 | 24 |  | | on request | | K0114.2121X30 | 0° | 2 | M12 | 30 | 131 | 19 | 41 | 30 | 12 | 22 | 2 | 13,5 | 26 | 24 |  | | on request | | K0114.2121X40 | 0° | 2 | M12 | 40 | 131 | 19 | 41 | 30 | 12 | 22 | 2 | 13,5 | 26 | 24 |  | | on request | | K0114.2121X50 | 0° | 2 | M12 | 50 | 131 | 19 | 41 | 30 | 12 | 22 | 2 | 13,5 | 26 | 24 |  | | on request | | K0114.2121X60 | 0° | 2 | M12 | 60 | 131 | 19 | 41 | 30 | 12 | 22 | 2 | 13,5 | 26 | 24 |  | | on request | | K0114.3121X20 | 0° | 3 | M12 | 20 | 148 | 23 | 45 | 37 | 14 | 28 | 2 | 17 | 33 | 26 |  | | on request | | K0114.3121X25 | 0° | 3 | M12 | 25 | 148 | 23 | 45 | 37 | 14 | 28 | 2 | 17 | 33 | 26 |  | | on request | | K0114.3121X30 | 0° | 3 | M12 | 30 | 148 | 23 | 45 | 37 | 14 | 28 | 2 | 17 | 33 | 26 |  | | on request | | K0114.3121X40 | 0° | 3 | M12 | 40 | 148 | 23 | 45 | 37 | 14 | 28 | 2 | 17 | 33 | 26 |  | | on request | | K0114.3121X50 | 0° | 3 | M12 | 50 | 148 | 23 | 45 | 37 | 14 | 28 | 2 | 17 | 33 | 26 |  | | on request | | K0114.3121X60 | 0° | 3 | M12 | 60 | 148 | 23 | 45 | 37 | 14 | 28 | 2 | 17 | 33 | 26 |  | | on request | | K0114.3161X20 | 0° | 3 | M16 | 20 | 148 | 23 | 45 | 37 | 14 | 28 | 2 | 17 | 33 | 26 |  | | on request | | K0114.3161X25 | 0° | 3 | M16 | 25 | 148 | 23 | 45 | 37 | 14 | 28 | 2 | 17 | 33 | 26 |  | | on request | | K0114.3161X30 | 0° | 3 | M16 | 30 | 148 | 23 | 45 | 37 | 14 | 28 | 2 | 17 | 33 | 26 |  | | on request | | K0114.3161X40 | 0° | 3 | M16 | 40 | 148 | 23 | 45 | 37 | 14 | 28 | 2 | 17 | 33 | 26 |  | | on request | | K0114.3161X50 | 0° | 3 | M16 | 50 | 148 | 23 | 45 | 37 | 14 | 28 | 2 | 17 | 33 | 26 |  | | on request | | K0114.3161X60 | 0° | 3 | M16 | 60 | 148 | 23 | 45 | 37 | 14 | 28 | 2 | 17 | 33 | 26 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|