- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0358_BCentring clamp with hexagonal segments, Form B |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Body 1.2842.
Ball and hex segments 1.4112.
Tension spring 1.4310.Version:Body hardened and black oxidised. Ball and hex segments hardened and ground.Note:Form B: with hexagon for surface-sensitive holes.Technical data:Repetitive accuracy ±0.025 Concentric accuracy ±0.05Application:To position and centre existing bores on the machining surface.Advantages:- Precise self-centring. - Distortion free clamping. - Large spread range. - Low overall height.Drawing reference:Form A: With balls for holes where light marking is acceptable. Form B: With hexagons for sensitive hole surfaces.
1) Mounting aid: pin to accurately position the mandrel segments. Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | A | D min. | D max. | D1 | D2 | D3 | D4 | H | H1 | H2 | H3 | H4 | L | M | K | SW | No. of hex | Clamping force max. kN | Tightening torque max. Nm | CAD | Acc. | Price | Order |
---|
K0358.201504 | B | 4,5 | 14,5 | 18,5 | M4 | 12 | 2 | 4,3 | 19,5 | 14,5 | 9,8 | 8,6 | 2,3 | 5,5 | 3 | 4 | 3 | 3 | 3,5 | 5 |  | | on request | | K0358.201905 | B | 5,5 | 18,5 | 22,5 | M5 | 15 | 2,5 | 5,3 | 23,5 | 16,5 | 11,6 | 10,4 | 2,3 | 7,5 | 3 | 4 | 4 | 3 | 4 | 10 |  | | on request | | K0358.202306 | B | 7 | 22,5 | 26,5 | M6 | 20 | 3 | 6,4 | 28,8 | 19,8 | 14,2 | 13 | 2,3 | 6 | 4 | 4 | 5 | 3 | 4,5 | 17 |  | | on request | | K0358.202706 | B | 7 | 26,5 | 30,5 | M6 | 20 | 3 | 6,4 | 28,8 | 19,8 | 14,2 | 13 | 2,3 | 6 | 4,5 | 4 | 5 | 3 | 4,5 | 17 |  | | on request | | K0358.203106 | B | 9 | 30,5 | 38,5 | M6 | 25 | 4 | 6,4 | 32,7 | 23,1 | 14,2 | 11,9 | 4,6 | 7 | 4,5 | 8 | 5 | 3 | 4,5 | 17 |  | | on request | | K0358.203908 | B | 11 | 38,5 | 46,5 | M8 | 30 | 4 | 8,4 | 39,2 | 27,2 | 17,8 | 15,5 | 4,6 | 7,5 | 4,5 | 8 | 6 | 6 | 6,5 | 43 |  | | on request | | K0358.204708 | B | 11 | 46,5 | 54,5 | M8 | 30 | 4 | 8,4 | 39,2 | 27,2 | 18 | 15,7 | 4,6 | 7,5 | 4,5 | 8 | 6 | 6 | 6,5 | 43 |  | | on request | | K0358.205510 | B | 15 | 54,5 | 70,5 | M10 | 45 | 5 | 10,5 | 54,6 | 40,6 | 23,7 | 19,1 | 9,3 | 9 | 5,5 | 16 | 8 | 6 | 8 | 79 |  | | on request | | K0358.207112 | B | 17 | 70,5 | 86,5 | M12 | 60 | 5 | 13 | 63,1 | 46,1 | 28,3 | 23,7 | 9,3 | 10 | 5,5 | 16 | 10 | 6 | 10 | 141 |  | | on request | | K0358.208712 | B | 25 | 86,5 | 102,5 | M16 | 60 | 5 | 17 | 73 | 51 | 30,2 | 25,7 | 9,3 | 10 | 5,5 | 16 | 14 | 6 | 12,5 | 354 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|