Catalogue
Imprint
GT&C
Privacy notice
Products
Operating parts | standard elements
Clamping levers, tension levers, cam levers
Grips, knobs
Pull handles, tubular handles, recessed handles
Handwheels, crank handles, position indicators
Quarter-turn locks, edge protection profiles
Hinges
Swivel feet, levelling feet
Tube connectors, profile connectors
Telescopic slides
Latches, snap locks, slam latches
Toggle clamps, power clamps
Clamping elements
Spring plungers, indexing plungers, ball lock pins
Support elements, locating elements, stop elements
Machine and fixture components
Joints
Magnets
Buffer elements
Level indicators, screw plugs
Scales, scale rings, level vials
Material handling
Tools, workshop supplies
Hygiene Shield
Clamping technology
Workholding Technology
Modular Clamping Technology
Zero Point Clamping Technology
Vice Clamping Technology
Special solutions
Sale
Product Lines
HYDRAULIC
PNEUMATIC
DETECTABLE
FEATUREgrip
NOVOnox hygienic
19" TECHNOLOGY
Rustproof stainless steel
ESD
MEDIgrip
NATUREgrip
NOVOgrip
SYMPAtouch
Accessories for aluminium profiles
News
New products
KIPP News
Press area
Newsletter
Trade fairs
Trade fairs in Germany
International trade fairs
Trade Fair Impressions
Service
Product movies
CAD data
Catalogue order
Material overview
Shipment conditions
For suppliers
GT&C
Download
Catalogues
OPERATING PARTS | STANDARD ELEMENTS
CLAMPING TECHNOLOGY
KIPP Inc. Catalogue
Brochures
CAD data
Press area
Download section for suppliers
Certification
Contact
Home
Company
Product groups
Clamping levers
Tension levers
Cam levers
Grips, knobs
Pull handles, tubular handles, recessed handles
Handwheels, crank handles, position indicators
Quarter-turn locks, edge protection profiles
Hinges
Swivel feet, levelling feet
Tube connectors, profile connectors
Telescopic slides
Latches, snap locks, slam latches
Toggle clamps, power clamps
Clamping elements
Spring plungers, indexing plungers, ball lock pins
Support elements, locating elements, stop elements
Machine and fixture components
Joints
Magnets
Buffer elements
Level indicators, screw plugs
Scales, scale rings, level vials
Material handling
Hygiene Shield
Workholding technology
Modular Clamping Technology
Zero Point Clamping Technology
Vice Clamping Technology
Products
Operating parts | standard elements
Clamping technology
Workholding Technology
Clamping elements
Locating elements
Rest and stop elements
K0819
V-blocks, vertical
K0819
V-blocks, vertical
K0819
V-blocks, vertical
K0819
V-blocks, vertical
K0819
V-blocks split
K0822
Eccentric supports
K0823
Supports
K0816
Locating supports
K0827
Support blocks
K0824
Seating blocks adjustable
K1537
Straps
for fixture components
K0889
Workpiece supports
K1947
Workpiece supports
K1946
Rectangular support elements
K1941
Screw rest
with flat face, steel
K1942
Screw rest
with flat face, stainless steel
K1943
Screw rest
with flat face, aluminium
K1944
Screw rest
with flat face and magnetic foot, aluminium
K1961
Screw rest inserts
spherical, centring disc, prism, locating pin, revolving ball
K1233
Atlas jack
with locknut
K0825
Adjustable supports
K0826
Inserts
K1224
Support elements
K1945
Wedge supports
K2160
Support elements
automation compatible
K2055
Support elements cylindrical
K0920
Workpiece supports
adjustable
K0921
Workpiece supports
K0922
Workpiece support cylinders
K0917
Positioning units, spring-loaded
K1854
Support elements, hydraulic, screw-on
single-acting with spring return
K1832
Rest pads
with contact sensor
K0297
Support bolts
K0828
Support bolts
K0307
Rest pads
K1200
Stop screws
K0821
Extension pieces
K0308
Jack screws
K0923
Jack screws extended
K0924
Extensions for jack screws
K0829
Grub screws with thrust pad
K0294
Rest pads
K0380
Ball-end thrust screws with head
K0383
Ball-end thrust screws without head
with full ball
K0383
Ball-end thrust screws without head
with flattened ball and rotation lock
K0383
Ball-end thrust screws without head
with flattened ball
K0384
Ball-end thrust screws without head
stainless steel with flattened ball and rotation lock
K1913
Ball-end thrust screws without head
short version
K0282
Self-aligning pads
K0302
Self-aligning pads
swivel angle 12°
K0283
Self-aligning pads
swivel angle 14° and 20°
K0286
Self-aligning pads
self-righting
K1164
Self-aligning pads
self-righting
K0284
Self-aligning pads
with o-ring
K0285
Self-aligning pads
with o-ring and exchangeable inserts
K0287
Self-aligning pads
with locknut
K0288
Self-aligning pads
external thread, with O-ring
K0289
Self-aligning pads
adjustable, with O-ring and exchangeable inserts
K0290
Self-aligning pads
adjustable, with O-ring and hexagon socket
K0291
Self-aligning pads
adjustable, with O-ring, exchangeable inserts and hexagon socket
K1914
Gripper pads round
carbide
K0385
Grippers and inserts
round, with counterbore
K0386
Gripper screws
hexagonal
K0387
Gripper pads
square
K2241
Grippers, tool steel, rectangular
with counterbore
K1915
Gripper pads square
carbide
K0388
Gripper studs
K0813
Adjustable stops
K0820
Screw stop
adjustable
K1234
5D workpiece stops
K2043
Workpiece stops, magnetic
Form holding systems
Workpiece stabiliser
Chain clamp
Modular Clamping Technology
Zero Point Clamping Technology
Vice Clamping Technology
Special solutions
Classic products
Order number, changeover
Callback
For suppliers
Shipment conditions
GT&C
K0921
Workpiece supports
go back
Products
Clamping technology
Workholding Technology
Rest and stop elements
Workpiece supports
Item description/product images
Description
Material:
Carbon steel.
Version:
Body black oxidised.
Thrust pin tempered and black oxidised.
Drawing reference:
M = ball pressure screw
N = through hole for socket head screw DIN 912
1) rotation lock
2) screw rest
3) hexagonal nut
Special features:
Download
Here is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
Datasheet K0921 Workpiece supports
256 kB
Drawings
Item selection/filter
Order No.
B
D
G
H
H1
H2
H3
L
L1
L2
L3
M
N
F
N
Tightening torque
Mounting screws
Nm
Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CAD
Acc.
Price
Order
K0921.06029
19
12
M6x10
35
29
15
17,6
38
13
8
15
M6x16
M6
4000
7,5
0
6
on request
K0921.08037
22
16
M8x15
47
37
20
21,1
50
16
10
20
M8x20
M8
6000
14
0
7
on request
K0921.12047
32
25
M12x20
57
47
27
28,3
75
25
15
30
M12x30
M12
9000
22
1
11
on request
Other items in this category
<<
|
<
|
1-10
|
11-20
|
21-30
|
31-40
|
41-50
|
51-60
|
61-70
|
>
|
>>
K0819
V-blocks, vertical
K0819
V-blocks, vertical
K0819
V-blocks, vertical
K0819
V-blocks, vertical
K0819
V-blocks split
K0822
Eccentric supports
K0823
Supports
K0816
Locating supports
K0827
Support blocks
K0824
Seating blocks adjustable
<<
|
<
|
1-10
|
11-20
|
21-30
|
31-40
|
41-50
|
51-60
|
61-70
|
>
|
>>
Search
My
ACCOUNT
E-mail
Password
Forgotten password?
I'm new to this site
Shopping cart
Number of items:
0
Amount:
0.00
€
Display
Speed ordering
Go to order form
Availability
Here you can check item's availability.
Availability check
Argentina
Australia
België
Bolivia
Bosna i Hercegovina
Brasil
Cameroun
Canada
Česká republika
Chile
中国
Colombia
Cuba
Danmark
Dem. Peop. Rep. of Korea
Deutschland
Ecuador
Eesti
España
France
香港
Hrvatska
India
Ireland
Ísland
Italia
日本
Latvija
Liechtenstein
Lietuvos
Luxemburg
Magyarország
Malta
México
Nederland
New Zealand
Norge
Österreich
Pakistan
Paraguay
Perú
Polska
Portugal
Principauté de Monaco
台灣
대한민국
România
Schweiz
Singapore
Slovenija
Slovensko
South Africa
Status Civitatis Vaticanæ
Suomi
Sverige
Türkiye
United Kingdom
United States of America
Uruguay
Venezuela
Việt Nam
Ελλάδα
Κύπρος
Беларусь
България
Македонија
Република Србија
Србија и Црна Гора
Україна
ישראל
الامارات العربية المتحدة
السعودية
ايران
مصر
ประเทศไทย
English
Sitemap
Print
Newsletter
Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved.
Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33