Product groups
Machinable jaws rectangular
K1169

Machinable jaws rectangular

go back

Item description/product images

DescriptionMaterial:Body EN AC-51400.
Wedges high-carbon steel.
Version:Body natural colour anodised.
Wedges black oxidised.
Note:The lateral clamping screw tightens the jaws and clamps the workpiece on the circumference.
The simple and compact design allows 2 workpieces to be clamped.
The clamping travel is max. 0.5 mm.
The jaws must be pre-tensioned before machining the contour, the supplied clamping ring is used for this purpose.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1169 Machinable jaws rectangular 289 kB

Drawings

Machinable jaws rectangular
Machinable jaws rectangular

Item selection/filter

Order No.ABB1D

D1D2D3D4D5D6HH1H2LL1STClamping
force
N
Tightening
torque
Nm
CADAcc.PriceOrder
K1169.3204042503254,57,47M3x0,5M4x0,7M64251040253,5525007,5 on request
K1169.3208042503254,57,77M3x0,5M4x0,7M84251080453,55250014 on request
K1169.5005062725065,511,411M3x0,5M5x0,8M106371550305,58550026 on request
K1169.5010062725065,511,411M3x0,5M5x0,8M1263715100585,58550046 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33