Product groups
Indexing plungers, steel or stainless steel, without collar, with plastic mushroom grip and extended indexing pin
K0633

Indexing plungers, steel or stainless steel, without collar,...

go back

Item description/product images

Back to group overview
DescriptionMaterial:

Steel version
Indexing pin hardened:
grade 5.8.

Stainless steel version
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom knob black-grey thermoplastic.

Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.
A washer is available to aid by screwing in the indexing plungers. The washer slides beneath the mushroom knob so that the carrier pins engage in the slot.
On request:Special versions.Accessory:Spacer rings K0665.
Fastening sets for thin-walled parts K2146.
Drawing reference:
Form G: without locknut
Form H: with locknut

1) Indexing plunger with screw-in washer
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0633 Indexing plungers, steel or stainless steel, without collar, with plastic mushroom grip, extended indexing pin and locknut 246 kB

Drawings (total overview)

Indexing plungers, steel or stainless steel, without collar, with plastic mushroom grip and extended indexing pin

Item selection/filter

Order No.FormMain
material
Surface finish
body
DD1D2LL1L2Travel
S
SWFx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Order No.
screw-in washer
CADAcc.PriceOrder
K0633.21903Gsteelhardened3M6x0,75143317115-0,84,512K0344.99  on request
K0633.21004Gsteelhardened4M8x11840,52113,56-1615K0344.90  on request
K0633.21105Gsteelhardened5M10x12146,52414,58-1,3516K0344.91  on request
K0633.21206Gsteelhardened6M12x1,52554,72817,79-1,8618K0344.92  on request
K0633.21308Gsteelhardened8M16x1,53372362412-2,31545K0344.93  on request
K0633.21410Gsteelhardened10M20x1,53379402415-2,81543K0344.94  on request
K0633.21412Gsteelhardened12M20x1,53384422418-2,81551K0344.94  on request
K0633.21516Gsteelhardened16M24x240104503024-3,22050K0344.95  on request
K0633.201903Gstainless steelhardened3M6x0,75143317115-0,84,512K0344.99  on request
K0633.201004Gstainless steelhardened4M8x11840,52113,56-1615K0344.90  on request
K0633.201105Gstainless steelhardened5M10x12146,52414,58-1,3516K0344.91  on request
K0633.201206Gstainless steelhardened6M12x1,52554,72817,79-1,8618K0344.92  on request
K0633.201308Gstainless steelhardened8M16x1,53372362412-2,31545K0344.93  on request
K0633.201410Gstainless steelhardened10M20x1,53379402415-2,81543K0344.94  on request
K0633.201412Gstainless steelhardened12M20x1,53384422418-2,81551K0344.94  on request
K0633.201516Gstainless steelhardened16M24x240104503024-3,22050K0344.95  on request
K0633.211903Gstainless steelnot hardened3M6x0,75143317115-0,84,512K0344.99  on request
K0633.211004Gstainless steelnot hardened4M8x11840,52113,56-1615K0344.90  on request
K0633.211105Gstainless steelnot hardened5M10x12146,52414,58-1,3516K0344.91  on request
K0633.211206Gstainless steelnot hardened6M12x1,52554,72817,79-1,8618K0344.92  on request
K0633.211308Gstainless steelnot hardened8M16x1,53372362412-2,31545K0344.93  on request
K0633.211410Gstainless steelnot hardened10M20x1,53379402415-2,81543K0344.94  on request
K0633.211412Gstainless steelnot hardened12M20x1,53384422418-2,81551K0344.94  on request
K0633.211516Gstainless steelnot hardened16M24x240104503024-3,22050K0344.95  on request
K0633.22903Hsteelhardened3M6x0,75143317115100,84,512K0344.99  on request
K0633.22004Hsteelhardened4M8x11840,52113,56131615K0344.90  on request
K0633.22105Hsteelhardened5M10x12146,52414,58171,3516K0344.91  on request
K0633.22206Hsteelhardened6M12x1,52554,72817,79191,8618K0344.92  on request
K0633.22308Hsteelhardened8M16x1,53372362412242,31545K0344.93  on request
K0633.22410Hsteelhardened10M20x1,53379402415302,81543K0344.94  on request
K0633.22412Hsteelhardened12M20x1,53384422418302,81551K0344.94  on request
K0633.22516Hsteelhardened16M24x240104503024363,22050K0344.95  on request
K0633.202903Hstainless steelhardened3M6x0,75143317115100,84,512K0344.99  on request
K0633.202004Hstainless steelhardened4M8x11840,52113,56131615K0344.90  on request
K0633.202105Hstainless steelhardened5M10x12146,52414,58171,3516K0344.91  on request
K0633.202206Hstainless steelhardened6M12x1,52554,72817,79191,8618K0344.92  on request
K0633.202308Hstainless steelhardened8M16x1,53372362412242,31545K0344.93  on request
K0633.202410Hstainless steelhardened10M20x1,53379402415302,81543K0344.94  on request
K0633.202412Hstainless steelhardened12M20x1,53384422418302,81551K0344.94  on request
K0633.202516Hstainless steelhardened16M24x240104503024363,22050K0344.95  on request
K0633.212903Hstainless steelnot hardened3M6x0,75143317115100,84,512K0344.99  on request
K0633.212004Hstainless steelnot hardened4M8x11840,52113,56131615K0344.90  on request
K0633.212105Hstainless steelnot hardened5M10x12146,52414,58171,3516K0344.91  on request
K0633.212206Hstainless steelnot hardened6M12x1,52554,72817,79191,8618K0344.92  on request
K0633.212308Hstainless steelnot hardened8M16x1,53372362412242,31545K0344.93  on request
K0633.212410Hstainless steelnot hardened10M20x1,53379402415302,81543K0344.94  on request
K0633.212412Hstainless steelnot hardened12M20x1,53384422418302,81551K0344.94  on request
K0633.212516Hstainless steelnot hardened16M24x240104503024363,22050K0344.95  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33