Product groups

Item description/product images

DescriptionMaterial:

Grip and push button stainless steel 1.4305.
Pin stainless steel 1.4305.
Balls stainless steel 1.4125.
Compression spring stainless steel 1.4310.

Version:Bright.Note:Ball lock pins are used for easy fastening or joining of components.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. When the push button is released, the balls lock the connection securely.

Shear force double shear (F) = S · τ aB max.

The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.

Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0790_A Ball lock pins 150 kB

Drawings

Ball lock pins

Item selection/filter

Order No.Form

DD1D2D3LL1L2L5SWReceiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
K0790.001205010A11,555,510105,92515,911515  on request
K0790.001205015A11,555,510155,92520,911515  on request
K0790.001205020A11,555,510205,92525,911515  on request
K0790.001205025A11,555,510255,92530,911515  on request
K0790.001205030A11,555,510305,92535,911515  on request
K0790.001206010A11,566,8510106,82516,811622  on request
K0790.001206015A11,566,8510156,82521,811622  on request
K0790.001206020A11,566,8510206,82526,811622  on request
K0790.001206025A11,566,8510256,82531,811622  on request
K0790.001206030A11,566,8510306,82536,811622  on request
K0790.001206035A11,566,8510356,82541,811622  on request
K0790.001206040A11,566,8510406,82546,811622  on request
K0790.001206045A11,566,8510456,82551,811622  on request
K0790.001206050A11,566,8510506,82556,811622  on request
K0790.001508020A15,589,513,5207,83327,815838  on request
K0790.001508025A15,589,513,5257,83332,815838  on request
K0790.001508030A15,589,513,5307,83337,815838  on request
K0790.001508035A15,589,513,5357,83342,815838  on request
K0790.001508040A15,589,513,5407,83347,815838  on request
K0790.001508045A15,589,513,5457,83352,815838  on request
K0790.001508050A15,589,513,5507,83357,815838  on request
K0790.001510020A15,5101213,5208,93328,9151060  on request
K0790.001510025A15,5101213,5258,93333,9151060  on request
K0790.001510030A15,5101213,5308,93338,9151060  on request
K0790.001510035A15,5101213,5358,93343,9151060  on request
K0790.001510040A15,5101213,5408,93348,9151060  on request
K0790.001510045A15,5101213,5458,93353,9151060  on request
K0790.001510050A15,5101213,5508,93358,9151060  on request
K0790.001510060A15,5101213,5608,93368,9151060  on request
K0790.002112025A221214,520259,939,534,9211286  on request
K0790.002112030A221214,520309,939,539,9211286  on request
K0790.002112035A221214,520359,939,544,9211286  on request
K0790.002112040A221214,520409,939,549,9211286  on request
K0790.002112045A221214,520459,939,554,9211286  on request
K0790.002112050A221214,520509,939,559,9211286  on request
K0790.002112060A221214,520609,939,569,9211286  on request
K0790.002112070A221214,520709,939,579,9211286  on request
K0790.002112080A221214,520809,939,589,9211286  on request
K0790.002116030A221619203013,139,543,12116153  on request
K0790.002116035A221619203513,139,548,12116153  on request
K0790.002116040A221619204013,139,553,12116153  on request
K0790.002116045A221619204513,139,558,12116153  on request
K0790.002116050A221619205013,139,563,12116153  on request
K0790.002116060A221619206013,139,573,12116153  on request
K0790.002116070A221619207013,139,583,12116153  on request
K0790.002116080A221619208013,139,593,12116153  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33