Product groups
Ball lock pins, lockable with grip hollow and ring
K1803_B

Ball lock pins, lockable with grip hollow and ring

go back

Item description/product images

DescriptionProduct description:Ball lock pins are used for easy fastening or joining of components. The lockable type prevents unauthorised loosening or connections.

The two balls are disengaged by opening the cylinder lock with a key and the pin can be slipped into holes in the workpieces. When the cylinder lock is pressed in manually, the balls lock and the connection is secure. The balls can only be disengaged using a matching key.
Material:Steel parts stainless steel.
Lock Zamac.
Key electro zinc-plated steel.
Version:Bright.Note:Shear force double shear (F) = S · τ aB max.

The values given for the shear force are the theoretical breaking load. These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.

Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.

The cylinder lock is a single-key system. All cylinder locks can be opened using the same key. The lockable ball lock pins are supplied with two keys.
On request:Other versions.Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1803_B Ball lock pins, lockable with grip hollow and ring 187 kB

Drawings

Ball lock pins, lockable with grip hollow and ring

Item selection/filter

Order No.FormForm definitionDD1D2D3D4LL1L2L3L4L5L6SWReceiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
K1803.102208020B-2289,52033207,849,269,330,327,82821838 on request
K1803.102208025B-2289,52033257,849,269,330,332,82821838 on request
K1803.102208030B-2289,52033307,849,269,330,337,82821838 on request
K1803.102208035B-2289,52033357,849,269,330,342,82821838 on request
K1803.102208040B-2289,52033407,849,269,330,347,82821838 on request
K1803.102208045B-2289,52033457,849,269,330,352,82821838 on request
K1803.102208050B-2289,52033507,849,269,330,357,82821838 on request
K1803.102210020B-2210122033208,949,269,330,328,928211060 on request
K1803.102210025B-2210122033258,949,269,330,333,928211060 on request
K1803.102210030B-2210122033308,949,269,330,338,928211060 on request
K1803.102210035B-2210122033358,949,269,330,343,928211060 on request
K1803.102210040B-2210122033408,949,269,330,348,928211060 on request
K1803.102210045B-2210122033458,949,269,330,353,928211060 on request
K1803.102210050B-2210122033508,949,269,330,358,928211060 on request
K1803.102210060B-2210122033608,949,269,330,368,928211060 on request
K1803.102212025B-221214,52033259,949,269,330,334,928211286 on request
K1803.102212030B-221214,52033309,949,269,330,339,928211286 on request
K1803.102212035B-221214,52033359,949,269,330,344,928211286 on request
K1803.102212040B-221214,52033409,949,269,330,349,928211286 on request
K1803.102212045B-221214,52033459,949,269,330,354,928211286 on request
K1803.102212050B-221214,52033509,949,269,330,359,928211286 on request
K1803.102212060B-221214,52033609,949,269,330,369,928211286 on request
K1803.102212070B-221214,52033709,949,269,330,379,928211286 on request
K1803.102212080B-221214,52033809,949,269,330,389,928211286 on request
K1803.102216030B-22161920333013,151,269,330,343,1282116153 on request
K1803.102216035B-22161920333513,151,269,330,348,1282116153 on request
K1803.102216040B-22161920334013,151,269,330,353,1282116153 on request
K1803.102216045B-22161920334513,151,269,330,358,1282116153 on request
K1803.102216050B-22161920335013,151,269,330,363,1282116153 on request
K1803.102216060B-22161920336013,151,269,330,373,1282116153 on request
K1803.102216070B-22161920337013,151,269,330,383,1282116153 on request
K1803.102216080B-22161920338013,151,269,330,393,1282116153 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33