- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Screws, nuts and washers
- K0756
T-thrust screws with fixed or sliding T-bar, DIN 6304 or DIN 6306
- K0584
Clamping force intensifiers
- K1798
Aluminium cap for holes and screw heads with hex socket
- K1418
Eye bolts DIN 444, Form B with long thread
- K2184
Eyebolts type 48 steel or stainless steel
- K2185
Threaded hooks type 11E and type 4E, steel
- K1960
Threaded rods steel and stainless steel DIN 976-1
- K0708
Screws with countersunk head hexagon socket DIN EN ISO 10642
- K1159
Socket head screws full thread, DIN 912
- K0869
Socket head screws DIN EN ISO 4762 with thread lock
- K0869
Socket head screws DIN EN ISO 4762 enhanced, steel or stainless steel
- K1160
Socket head screws with low head DIN 6912
- K0396
Eye bolts DIN 444, Form B
- K0404
Studs with screw-in stop for gluing in
- K0405
Stud sets with screw-in stop for gluing in
- K0755
Tommy bars with fixed or sliding T-bar, DIN 6305 or DIN 6307
- K0697
Studs DIN 6379
- K1910
Studs
- K0698
T-slot bolts DIN 787
- K0699
T-slot bolts DIN 787, 12.9
- K0870
Hexagon head bolts with shaft DIN 931/ISO 4014
- K0871
Hexagon head bolts DIN 933/ISO 4017
- K1161
Hexagon head bolts with flange DIN EN 1665
- K1796
Button head screws, EN ISO 7380
- K1493
Stainless steel cap nuts with collar for Hygienic USIT® seal and shim washers
- K1327
Hexagon head bolts with collar for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
- K1492
Stainless steel hexagon head bolts with collar for Hygienic USIT® seal and shim washers
- K1595
Stainless steel hexagon head bolts with collar and seal and shim washer for Hygienic USIT® set
- K1594
Stainless steel cap nuts with collar and seal and shim washer for Hygienic USIT® set
- K1491
Hygienic USIT® seal and shim washers
- K1647
Hexagon head bolts, stainless steel with seal washer in Hygienic DESIGN
- K1648
Hex nuts, stainless steel with seal washer in Hygienic DESIGN
- K1822
Spacer sleeves, stainless steel with seal washer in Hygienic DESIGN
- K2153
Spacer, adjustable, stainless steel with sealing washer in Hygienic DESIGN
- K1649
Seal washers in Hygienic DESIGN
- K1329
Ball head screw in Hygienic DESIGN
- K1411
Hexagon head bolts, stainless steel in Hygienic DESIGN
- K1330
Hexagon head bolts with narrow shaft in Hygienic DESIGN
- K1332
Cap nuts compact in Hygienic DESIGN
- K0700
Hexagon nuts thin DIN 439 / ISO 4035
- K2314
Square nuts DIN 557
- K2315
Square nuts DIN 562 low type
- K1145
Hexagon nuts DIN 934
- K1147
Hexagon nuts with polyamide thread lock high type, DIN 982 enhanced
- K1148
Hexagon nuts with polyamide thread lock, thin type DIN 985 enhanced
- K1146
Hexagon nuts with thread lock DIN 980 enhanced
- K1797
Hexagon nuts with flange DIN 6923 / EN 1661 enhanced
- K2030
Cover caps plastic for hex bolts and nuts
- K0701
Hexagon nuts with collar height 1.5xD, DIN 6331 enhanced
- K0702
Hexagon nuts height 1.5xD, DIN 6330 enhanced
- K0794
Hexagon nuts with spherical seat
- K1800
Hex cap nut, high style DIN 1587 steel or stainless steel
- K1801
Hex cap nut, low style DIN 917 steel or stainless steel
- K1917
Slotted round nuts DIN 1804
- K2060
Slotted round nuts, steel or stainless steel, DIN 981
- K2063
Locking plate steel or stainless steel DIN 5406
- K2062
Locking plate steel DIN 462
- K2059
Slotted round nuts, steel, DIN 70852
- K2061
Locking plate steel DIN 70952
- K1918
Slotted nuts with elastic lock
- K0868
Washers medium, DIN EN ISO 7089 A
- K2099
DIN 433 washer, steel or stainless steel
- K1150
Washers with large OD DIN 9021
- K1151
Shim washers DIN 988
- K1968
Washers DIN 7349 for bolts used for heavy-duty applications
- K0867
Heavy-duty washers in steel or aluminium DIN 6340
- K1526
Washers plastic captive
- K1938
Circlips for shafts DIN 471
- K1939
Circlips for bores DIN 472
- K1940
Circlips E-type DIN 6799
- K2231
KL retainers, steel
- K2232
SL retainers, steel
- K0730
C-washers DIN 6372 enhanced
- K0703
C-washers captive DIN 6371
- K0704
Shoulder screws with slotted flat head DIN 923
- K0705
Shoulder screws similar to ISO 7379
- K0706
Shoulder screws with hexagon head similar to DIN 609
- K2183
Tapered pins ISO 2339, steel or stainless steel Form B
- K1908
Cylindrical pins DIN 6325
- K2013
Dowel pins ISO 2338
- K1909
Cylindrical pins with internal thread DIN EN ISO 8735
- K0707
Grub screws with flat point hexagon socket DIN EN ISO 4026
- K0797
Grub screw with hexagon socket and pointed end DIN EN ISO 4027
- K2052
Grub screws with hex socket and pin DIN EN ISO 4028
- Threaded Inserts
- Drill bushes
- Connector for profiles and profile systems
- Shaft collars, locking rings and clamping hubs
- Machine and fixture component accessories
- Couplings
- Seals
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0871_STHexagon head bolts DIN 933/ISO 4017, steel |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel.Version:Steel grade 8.8, bright (black) or electro zinc-plated. Steel grade 10.9, bright (black) or electro zinc-plated. Steel grade 12.9, bright (black). DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Material | Grade | Surface finish body | D | L | K | SW | E | DIN | ISO | CAD | Acc. | Price | Order |
---|
K0871.04X10 | steel | 8.8 | bright (black) | M4 | 10 | 2,8 | 7 | 7,66 | DIN 933 | - |  | | on request | | K0871.04X12 | steel | 8.8 | bright (black) | M4 | 12 | 2,8 | 7 | 7,66 | DIN 933 | - |  | | on request | | K0871.04X16 | steel | 8.8 | bright (black) | M4 | 16 | 2,8 | 7 | 7,66 | DIN 933 | - |  | | on request | | K0871.04X18 | steel | 8.8 | bright (black) | M4 | 18 | 2,8 | 7 | 7,66 | DIN 933 | - |  | | on request | | K0871.04X20 | steel | 8.8 | bright (black) | M4 | 20 | 2,8 | 7 | 7,66 | DIN 933 | - |  | | on request | | K0871.04X25 | steel | 8.8 | bright (black) | M4 | 25 | 2,8 | 7 | 7,66 | DIN 933 | - |  | | on request | | K0871.05X10 | steel | 8.8 | bright (black) | M5 | 10 | 3,5 | 8 | 8,79 | DIN 933 | - |  | | on request | | K0871.05X12 | steel | 8.8 | bright (black) | M5 | 12 | 3,5 | 8 | 8,79 | DIN 933 | - |  | | on request | | K0871.05X16 | steel | 8.8 | bright (black) | M5 | 16 | 3,5 | 8 | 8,79 | DIN 933 | - |  | | on request | | K0871.05X18 | steel | 8.8 | bright (black) | M5 | 18 | 3,5 | 8 | 8,79 | DIN 933 | - |  | | on request | | K0871.05X20 | steel | 8.8 | bright (black) | M5 | 20 | 3,5 | 8 | 8,79 | DIN 933 | - |  | | on request | | K0871.05X25 | steel | 8.8 | bright (black) | M5 | 25 | 3,5 | 8 | 8,79 | DIN 933 | - |  | | on request | | K0871.05X30 | steel | 8.8 | bright (black) | M5 | 30 | 3,5 | 8 | 8,79 | DIN 933 | - |  | | on request | | K0871.05X35 | steel | 8.8 | bright (black) | M5 | 35 | 3,5 | 8 | 8,79 | DIN 933 | - |  | | on request | | K0871.05X40 | steel | 8.8 | bright (black) | M5 | 40 | 3,5 | 8 | 8,79 | DIN 933 | - |  | | on request | | K0871.06X10 | steel | 8.8 | bright (black) | M6 | 10 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.06X12 | steel | 8.8 | bright (black) | M6 | 12 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.06X16 | steel | 8.8 | bright (black) | M6 | 16 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.06X18 | steel | 8.8 | bright (black) | M6 | 18 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.06X20 | steel | 8.8 | bright (black) | M6 | 20 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.06X25 | steel | 8.8 | bright (black) | M6 | 25 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.06X30 | steel | 8.8 | bright (black) | M6 | 30 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.06X35 | steel | 8.8 | bright (black) | M6 | 35 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.06X40 | steel | 8.8 | bright (black) | M6 | 40 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.06X45 | steel | 8.8 | bright (black) | M6 | 45 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.06X50 | steel | 8.8 | bright (black) | M6 | 50 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.06X55 | steel | 8.8 | bright (black) | M6 | 55 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.06X60 | steel | 8.8 | bright (black) | M6 | 60 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.08X16 | steel | 8.8 | bright (black) | M8 | 16 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.08X18 | steel | 8.8 | bright (black) | M8 | 18 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.08X20 | steel | 8.8 | bright (black) | M8 | 20 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.08X25 | steel | 8.8 | bright (black) | M8 | 25 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.08X30 | steel | 8.8 | bright (black) | M8 | 30 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.08X35 | steel | 8.8 | bright (black) | M8 | 35 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.08X40 | steel | 8.8 | bright (black) | M8 | 40 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.08X45 | steel | 8.8 | bright (black) | M8 | 45 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.08X50 | steel | 8.8 | bright (black) | M8 | 50 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.08X60 | steel | 8.8 | bright (black) | M8 | 60 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.08X70 | steel | 8.8 | bright (black) | M8 | 70 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.08X80 | steel | 8.8 | bright (black) | M8 | 80 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.08X90 | steel | 8.8 | bright (black) | M8 | 90 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.08X100 | steel | 8.8 | bright (black) | M8 | 100 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.10X16 | steel | 8.8 | bright (black) | M10 | 16 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.10X18 | steel | 8.8 | bright (black) | M10 | 18 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.10X20 | steel | 8.8 | bright (black) | M10 | 20 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.10X25 | steel | 8.8 | bright (black) | M10 | 25 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.10X30 | steel | 8.8 | bright (black) | M10 | 30 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.10X35 | steel | 8.8 | bright (black) | M10 | 35 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.10X40 | steel | 8.8 | bright (black) | M10 | 40 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.10X45 | steel | 8.8 | bright (black) | M10 | 45 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.10X50 | steel | 8.8 | bright (black) | M10 | 50 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.10X60 | steel | 8.8 | bright (black) | M10 | 60 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.10X70 | steel | 8.8 | bright (black) | M10 | 70 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.10X80 | steel | 8.8 | bright (black) | M10 | 80 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.10X90 | steel | 8.8 | bright (black) | M10 | 90 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.10X100 | steel | 8.8 | bright (black) | M10 | 100 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.12X20 | steel | 8.8 | bright (black) | M12 | 20 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.12X25 | steel | 8.8 | bright (black) | M12 | 25 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.12X30 | steel | 8.8 | bright (black) | M12 | 30 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.12X35 | steel | 8.8 | bright (black) | M12 | 35 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.12X40 | steel | 8.8 | bright (black) | M12 | 40 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.12X45 | steel | 8.8 | bright (black) | M12 | 45 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.12X50 | steel | 8.8 | bright (black) | M12 | 50 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.12X60 | steel | 8.8 | bright (black) | M12 | 60 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.12X70 | steel | 8.8 | bright (black) | M12 | 70 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.12X80 | steel | 8.8 | bright (black) | M12 | 80 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.12X90 | steel | 8.8 | bright (black) | M12 | 90 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.12X100 | steel | 8.8 | bright (black) | M12 | 100 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.12X110 | steel | 8.8 | bright (black) | M12 | 110 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.12X120 | steel | 8.8 | bright (black) | M12 | 120 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.14X30 | steel | 8.8 | bright (black) | M14 | 30 | 8,8 | 22 | 24,49 | DIN 933 | - |  | | on request | | K0871.14X35 | steel | 8.8 | bright (black) | M14 | 35 | 8,8 | 22 | 24,49 | DIN 933 | - |  | | on request | | K0871.14X40 | steel | 8.8 | bright (black) | M14 | 40 | 8,8 | 22 | 24,49 | DIN 933 | - |  | | on request | | K0871.14X45 | steel | 8.8 | bright (black) | M14 | 45 | 8,8 | 22 | 24,49 | DIN 933 | - |  | | on request | | K0871.14X50 | steel | 8.8 | bright (black) | M14 | 50 | 8,8 | 22 | 24,49 | DIN 933 | - |  | | on request | | K0871.14X60 | steel | 8.8 | bright (black) | M14 | 60 | 8,8 | 22 | 24,49 | DIN 933 | - |  | | on request | | K0871.14X70 | steel | 8.8 | bright (black) | M14 | 70 | 8,8 | 22 | 24,49 | DIN 933 | - |  | | on request | | K0871.14X80 | steel | 8.8 | bright (black) | M14 | 80 | 8,8 | 22 | 24,49 | DIN 933 | - |  | | on request | | K0871.14X90 | steel | 8.8 | bright (black) | M14 | 90 | 8,8 | 22 | 24,49 | DIN 933 | - |  | | on request | | K0871.14X100 | steel | 8.8 | bright (black) | M14 | 100 | 8,8 | 22 | 24,49 | DIN 933 | - |  | | on request | | K0871.14X110 | steel | 8.8 | bright (black) | M14 | 110 | 8,8 | 22 | 24,49 | DIN 933 | - |  | | on request | | K0871.14X120 | steel | 8.8 | bright (black) | M14 | 120 | 8,8 | 22 | 24,49 | DIN 933 | - |  | | on request | | K0871.16X30 | steel | 8.8 | bright (black) | M16 | 30 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.16X35 | steel | 8.8 | bright (black) | M16 | 35 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.16X40 | steel | 8.8 | bright (black) | M16 | 40 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.16X45 | steel | 8.8 | bright (black) | M16 | 45 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.16X50 | steel | 8.8 | bright (black) | M16 | 50 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.16X60 | steel | 8.8 | bright (black) | M16 | 60 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.16X70 | steel | 8.8 | bright (black) | M16 | 70 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.16X80 | steel | 8.8 | bright (black) | M16 | 80 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.16X90 | steel | 8.8 | bright (black) | M16 | 90 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.16X100 | steel | 8.8 | bright (black) | M16 | 100 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.16X110 | steel | 8.8 | bright (black) | M16 | 110 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.16X120 | steel | 8.8 | bright (black) | M16 | 120 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.20X40 | steel | 8.8 | bright (black) | M20 | 40 | 12,5 | 30 | 33,53 | DIN 933 | - |  | | on request | | K0871.20X45 | steel | 8.8 | bright (black) | M20 | 45 | 12,5 | 30 | 33,53 | DIN 933 | - |  | | on request | | K0871.20X50 | steel | 8.8 | bright (black) | M20 | 50 | 12,5 | 30 | 33,53 | DIN 933 | - |  | | on request | | K0871.20X60 | steel | 8.8 | bright (black) | M20 | 60 | 12,5 | 30 | 33,53 | DIN 933 | - |  | | on request | | K0871.20X70 | steel | 8.8 | bright (black) | M20 | 70 | 12,5 | 30 | 33,53 | DIN 933 | - |  | | on request | | K0871.20X80 | steel | 8.8 | bright (black) | M20 | 80 | 12,5 | 30 | 33,53 | DIN 933 | - |  | | on request | | K0871.20X90 | steel | 8.8 | bright (black) | M20 | 90 | 12,5 | 30 | 33,53 | DIN 933 | - |  | | on request | | K0871.20X100 | steel | 8.8 | bright (black) | M20 | 100 | 12,5 | 30 | 33,53 | DIN 933 | - |  | | on request | | K0871.20X110 | steel | 8.8 | bright (black) | M20 | 110 | 12,5 | 30 | 33,53 | DIN 933 | - |  | | on request | | K0871.20X120 | steel | 8.8 | bright (black) | M20 | 120 | 12,5 | 30 | 33,53 | DIN 933 | - |  | | on request | | K0871.404X10 | steel | 8.8 | galvanised | M4 | 10 | 2,8 | 7 | 7,66 | DIN 933 | - |  | | on request | | K0871.404X12 | steel | 8.8 | galvanised | M4 | 12 | 2,8 | 7 | 7,66 | DIN 933 | - |  | | on request | | K0871.404X16 | steel | 8.8 | galvanised | M4 | 16 | 2,8 | 7 | 7,66 | DIN 933 | - |  | | on request | | K0871.404X18 | steel | 8.8 | galvanised | M4 | 18 | 2,8 | 7 | 7,66 | DIN 933 | - |  | | on request | | K0871.404X20 | steel | 8.8 | galvanised | M4 | 20 | 2,8 | 7 | 7,66 | DIN 933 | - |  | | on request | | K0871.404X25 | steel | 8.8 | galvanised | M4 | 25 | 2,8 | 7 | 7,66 | DIN 933 | - |  | | on request | | K0871.405X10 | steel | 8.8 | galvanised | M5 | 10 | 3,5 | 8 | 8,79 | DIN 933 | - |  | | on request | | K0871.405X12 | steel | 8.8 | galvanised | M5 | 12 | 3,5 | 8 | 8,79 | DIN 933 | - |  | | on request | | K0871.405X16 | steel | 8.8 | galvanised | M5 | 16 | 3,5 | 8 | 8,79 | DIN 933 | - |  | | on request | | K0871.405X18 | steel | 8.8 | galvanised | M5 | 18 | 3,5 | 8 | 8,79 | DIN 933 | - |  | | on request | | K0871.405X20 | steel | 8.8 | galvanised | M5 | 20 | 3,5 | 8 | 8,79 | DIN 933 | - |  | | on request | | K0871.405X25 | steel | 8.8 | galvanised | M5 | 25 | 3,5 | 8 | 8,79 | DIN 933 | - |  | | on request | | K0871.405X30 | steel | 8.8 | galvanised | M5 | 30 | 3,5 | 8 | 8,79 | DIN 933 | - |  | | on request | | K0871.405X35 | steel | 8.8 | galvanised | M5 | 35 | 3,5 | 8 | 8,79 | DIN 933 | - |  | | on request | | K0871.405X40 | steel | 8.8 | galvanised | M5 | 40 | 3,5 | 8 | 8,79 | DIN 933 | - |  | | on request | | K0871.406X10 | steel | 8.8 | galvanised | M6 | 10 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.406X12 | steel | 8.8 | galvanised | M6 | 12 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.406X16 | steel | 8.8 | galvanised | M6 | 16 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.406X18 | steel | 8.8 | galvanised | M6 | 18 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.406X20 | steel | 8.8 | galvanised | M6 | 20 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.406X25 | steel | 8.8 | galvanised | M6 | 25 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.406X30 | steel | 8.8 | galvanised | M6 | 30 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.406X35 | steel | 8.8 | galvanised | M6 | 35 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.406X40 | steel | 8.8 | galvanised | M6 | 40 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.406X45 | steel | 8.8 | galvanised | M6 | 45 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.406X50 | steel | 8.8 | galvanised | M6 | 50 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.406X55 | steel | 8.8 | galvanised | M6 | 55 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.406X60 | steel | 8.8 | galvanised | M6 | 60 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.408X16 | steel | 8.8 | galvanised | M8 | 16 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.408X18 | steel | 8.8 | galvanised | M8 | 18 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.408X20 | steel | 8.8 | galvanised | M8 | 20 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.408X25 | steel | 8.8 | galvanised | M8 | 25 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.408X30 | steel | 8.8 | galvanised | M8 | 30 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.408X35 | steel | 8.8 | galvanised | M8 | 35 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.408X40 | steel | 8.8 | galvanised | M8 | 40 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.408X45 | steel | 8.8 | galvanised | M8 | 45 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.408X50 | steel | 8.8 | galvanised | M8 | 50 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.408X60 | steel | 8.8 | galvanised | M8 | 60 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.408X70 | steel | 8.8 | galvanised | M8 | 70 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.408X80 | steel | 8.8 | galvanised | M8 | 80 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.408X90 | steel | 8.8 | galvanised | M8 | 90 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.408X100 | steel | 8.8 | galvanised | M8 | 100 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.410X16 | steel | 8.8 | galvanised | M10 | 16 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.410X18 | steel | 8.8 | galvanised | M10 | 18 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.410X20 | steel | 8.8 | galvanised | M10 | 20 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.410X25 | steel | 8.8 | galvanised | M10 | 25 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.410X30 | steel | 8.8 | galvanised | M10 | 30 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.410X35 | steel | 8.8 | galvanised | M10 | 35 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.410X40 | steel | 8.8 | galvanised | M10 | 40 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.410X45 | steel | 8.8 | galvanised | M10 | 45 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.410X50 | steel | 8.8 | galvanised | M10 | 50 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.410X60 | steel | 8.8 | galvanised | M10 | 60 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.410X70 | steel | 8.8 | galvanised | M10 | 70 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.410X80 | steel | 8.8 | galvanised | M10 | 80 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.410X90 | steel | 8.8 | galvanised | M10 | 90 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.410X100 | steel | 8.8 | galvanised | M10 | 100 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.412X20 | steel | 8.8 | galvanised | M12 | 20 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.412X25 | steel | 8.8 | galvanised | M12 | 25 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.412X30 | steel | 8.8 | galvanised | M12 | 30 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.412X35 | steel | 8.8 | galvanised | M12 | 35 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.412X40 | steel | 8.8 | galvanised | M12 | 40 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.412X45 | steel | 8.8 | galvanised | M12 | 45 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.412X50 | steel | 8.8 | galvanised | M12 | 50 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.412X60 | steel | 8.8 | galvanised | M12 | 60 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.412X70 | steel | 8.8 | galvanised | M12 | 70 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.412X80 | steel | 8.8 | galvanised | M12 | 80 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.412X90 | steel | 8.8 | galvanised | M12 | 90 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.412X100 | steel | 8.8 | galvanised | M12 | 100 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.412X110 | steel | 8.8 | galvanised | M12 | 110 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.412X120 | steel | 8.8 | galvanised | M12 | 120 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.414X30 | steel | 8.8 | galvanised | M14 | 30 | 8,8 | 22 | 24,49 | DIN 933 | - |  | | on request | | K0871.414X35 | steel | 8.8 | galvanised | M14 | 35 | 8,8 | 22 | 24,49 | DIN 933 | - |  | | on request | | K0871.414X40 | steel | 8.8 | galvanised | M14 | 40 | 8,8 | 22 | 24,49 | DIN 933 | - |  | | on request | | K0871.414X45 | steel | 8.8 | galvanised | M14 | 45 | 8,8 | 22 | 24,49 | DIN 933 | - |  | | on request | | K0871.414X50 | steel | 8.8 | galvanised | M14 | 50 | 8,8 | 22 | 24,49 | DIN 933 | - |  | | on request | | K0871.414X60 | steel | 8.8 | galvanised | M14 | 60 | 8,8 | 22 | 24,49 | DIN 933 | - |  | | on request | | K0871.414X70 | steel | 8.8 | galvanised | M14 | 70 | 8,8 | 22 | 24,49 | DIN 933 | - |  | | on request | | K0871.414X80 | steel | 8.8 | galvanised | M14 | 80 | 8,8 | 22 | 24,49 | DIN 933 | - |  | | on request | | K0871.414X90 | steel | 8.8 | galvanised | M14 | 90 | 8,8 | 22 | 24,49 | DIN 933 | - |  | | on request | | K0871.414X100 | steel | 8.8 | galvanised | M14 | 100 | 8,8 | 22 | 24,49 | DIN 933 | - |  | | on request | | K0871.414X110 | steel | 8.8 | galvanised | M14 | 110 | 8,8 | 22 | 24,49 | DIN 933 | - |  | | on request | | K0871.414X120 | steel | 8.8 | galvanised | M14 | 120 | 8,8 | 22 | 24,49 | DIN 933 | - |  | | on request | | K0871.416X30 | steel | 8.8 | galvanised | M16 | 30 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.416X35 | steel | 8.8 | galvanised | M16 | 35 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.416X40 | steel | 8.8 | galvanised | M16 | 40 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.416X45 | steel | 8.8 | galvanised | M16 | 45 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.416X50 | steel | 8.8 | galvanised | M16 | 50 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.416X60 | steel | 8.8 | galvanised | M16 | 60 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.416X70 | steel | 8.8 | galvanised | M16 | 70 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.416X80 | steel | 8.8 | galvanised | M16 | 80 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.416X90 | steel | 8.8 | galvanised | M16 | 90 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.416X100 | steel | 8.8 | galvanised | M16 | 100 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.416X110 | steel | 8.8 | galvanised | M16 | 110 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.416X120 | steel | 8.8 | galvanised | M16 | 120 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.420X40 | steel | 8.8 | galvanised | M20 | 40 | 12,5 | 30 | 33,53 | DIN 933 | - |  | | on request | | K0871.420X45 | steel | 8.8 | galvanised | M20 | 45 | 12,5 | 30 | 33,53 | DIN 933 | - |  | | on request | | K0871.420X50 | steel | 8.8 | galvanised | M20 | 50 | 12,5 | 30 | 33,53 | DIN 933 | - |  | | on request | | K0871.420X60 | steel | 8.8 | galvanised | M20 | 60 | 12,5 | 30 | 33,53 | DIN 933 | - |  | | on request | | K0871.420X70 | steel | 8.8 | galvanised | M20 | 70 | 12,5 | 30 | 33,53 | DIN 933 | - |  | | on request | | K0871.420X80 | steel | 8.8 | galvanised | M20 | 80 | 12,5 | 30 | 33,53 | DIN 933 | - |  | | on request | | K0871.420X90 | steel | 8.8 | galvanised | M20 | 90 | 12,5 | 30 | 33,53 | DIN 933 | - |  | | on request | | K0871.420X100 | steel | 8.8 | galvanised | M20 | 100 | 12,5 | 30 | 33,53 | DIN 933 | - |  | | on request | | K0871.420X110 | steel | 8.8 | galvanised | M20 | 110 | 12,5 | 30 | 33,53 | DIN 933 | - |  | | on request | | K0871.420X120 | steel | 8.8 | galvanised | M20 | 120 | 12,5 | 30 | 33,53 | DIN 933 | - |  | | on request | | K0871.306X10 | steel | 10.9 | bright (black) | M6 | 10 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.306X12 | steel | 10.9 | bright (black) | M6 | 12 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.306X16 | steel | 10.9 | bright (black) | M6 | 16 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.306X18 | steel | 10.9 | bright (black) | M6 | 18 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.306X20 | steel | 10.9 | bright (black) | M6 | 20 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.306X25 | steel | 10.9 | bright (black) | M6 | 25 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.306X30 | steel | 10.9 | bright (black) | M6 | 30 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.306X35 | steel | 10.9 | bright (black) | M6 | 35 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.306X40 | steel | 10.9 | bright (black) | M6 | 40 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.306X45 | steel | 10.9 | bright (black) | M6 | 45 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.306X50 | steel | 10.9 | bright (black) | M6 | 50 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.306X55 | steel | 10.9 | bright (black) | M6 | 55 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.306X60 | steel | 10.9 | bright (black) | M6 | 60 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.308X16 | steel | 10.9 | bright (black) | M8 | 16 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.308X18 | steel | 10.9 | bright (black) | M8 | 18 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.308X20 | steel | 10.9 | bright (black) | M8 | 20 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.308X25 | steel | 10.9 | bright (black) | M8 | 25 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.308X30 | steel | 10.9 | bright (black) | M8 | 30 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.308X35 | steel | 10.9 | bright (black) | M8 | 35 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.308X40 | steel | 10.9 | bright (black) | M8 | 40 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.308X45 | steel | 10.9 | bright (black) | M8 | 45 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.308X50 | steel | 10.9 | bright (black) | M8 | 50 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.308X60 | steel | 10.9 | bright (black) | M8 | 60 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.308X70 | steel | 10.9 | bright (black) | M8 | 70 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.308X80 | steel | 10.9 | bright (black) | M8 | 80 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.308X90 | steel | 10.9 | bright (black) | M8 | 90 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.308X100 | steel | 10.9 | bright (black) | M8 | 100 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.310X16 | steel | 10.9 | bright (black) | M10 | 16 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.310X18 | steel | 10.9 | bright (black) | M10 | 18 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.310X20 | steel | 10.9 | bright (black) | M10 | 20 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.310X25 | steel | 10.9 | bright (black) | M10 | 25 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.310X30 | steel | 10.9 | bright (black) | M10 | 30 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.310X35 | steel | 10.9 | bright (black) | M10 | 35 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.310X40 | steel | 10.9 | bright (black) | M10 | 40 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.310X45 | steel | 10.9 | bright (black) | M10 | 45 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.310X50 | steel | 10.9 | bright (black) | M10 | 50 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.310X60 | steel | 10.9 | bright (black) | M10 | 60 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.310X70 | steel | 10.9 | bright (black) | M10 | 70 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.310X80 | steel | 10.9 | bright (black) | M10 | 80 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.310X90 | steel | 10.9 | bright (black) | M10 | 90 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.310X100 | steel | 10.9 | bright (black) | M10 | 100 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.312X20 | steel | 10.9 | bright (black) | M12 | 20 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.312X25 | steel | 10.9 | bright (black) | M12 | 25 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.312X30 | steel | 10.9 | bright (black) | M12 | 30 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.312X35 | steel | 10.9 | bright (black) | M12 | 35 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.312X40 | steel | 10.9 | bright (black) | M12 | 40 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.312X45 | steel | 10.9 | bright (black) | M12 | 45 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.312X50 | steel | 10.9 | bright (black) | M12 | 50 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.312X60 | steel | 10.9 | bright (black) | M12 | 60 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.312X70 | steel | 10.9 | bright (black) | M12 | 70 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.312X80 | steel | 10.9 | bright (black) | M12 | 80 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.312X90 | steel | 10.9 | bright (black) | M12 | 90 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.312X100 | steel | 10.9 | bright (black) | M12 | 100 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.312X110 | steel | 10.9 | bright (black) | M12 | 110 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.312X120 | steel | 10.9 | bright (black) | M12 | 120 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.316X30 | steel | 10.9 | bright (black) | M16 | 30 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.316X35 | steel | 10.9 | bright (black) | M16 | 35 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.316X40 | steel | 10.9 | bright (black) | M16 | 40 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.316X45 | steel | 10.9 | bright (black) | M16 | 45 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.316X50 | steel | 10.9 | bright (black) | M16 | 50 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.316X60 | steel | 10.9 | bright (black) | M16 | 60 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.316X70 | steel | 10.9 | bright (black) | M16 | 70 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.316X80 | steel | 10.9 | bright (black) | M16 | 80 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.316X90 | steel | 10.9 | bright (black) | M16 | 90 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.316X100 | steel | 10.9 | bright (black) | M16 | 100 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.316X110 | steel | 10.9 | bright (black) | M16 | 110 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.316X120 | steel | 10.9 | bright (black) | M16 | 120 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.320X40 | steel | 10.9 | bright (black) | M20 | 40 | 12,5 | 30 | 33,53 | DIN 933 | - |  | | on request | | K0871.320X45 | steel | 10.9 | bright (black) | M20 | 45 | 12,5 | 30 | 33,53 | DIN 933 | - |  | | on request | | K0871.320X50 | steel | 10.9 | bright (black) | M20 | 50 | 12,5 | 30 | 33,53 | DIN 933 | - |  | | on request | | K0871.320X60 | steel | 10.9 | bright (black) | M20 | 60 | 12,5 | 30 | 33,53 | DIN 933 | - |  | | on request | | K0871.320X70 | steel | 10.9 | bright (black) | M20 | 70 | 12,5 | 30 | 33,53 | DIN 933 | - |  | | on request | | K0871.320X80 | steel | 10.9 | bright (black) | M20 | 80 | 12,5 | 30 | 33,53 | DIN 933 | - |  | | on request | | K0871.320X90 | steel | 10.9 | bright (black) | M20 | 90 | 12,5 | 30 | 33,53 | DIN 933 | - |  | | on request | | K0871.320X100 | steel | 10.9 | bright (black) | M20 | 100 | 12,5 | 30 | 33,53 | DIN 933 | - |  | | on request | | K0871.320X110 | steel | 10.9 | bright (black) | M20 | 110 | 12,5 | 30 | 33,53 | DIN 933 | - |  | | on request | | K0871.320X120 | steel | 10.9 | bright (black) | M20 | 120 | 12,5 | 30 | 33,53 | DIN 933 | - |  | | on request | | K0871.506X10 | steel | 10.9 | galvanised | M6 | 10 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.506X12 | steel | 10.9 | galvanised | M6 | 12 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.506X16 | steel | 10.9 | galvanised | M6 | 16 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.506X18 | steel | 10.9 | galvanised | M6 | 18 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.506X20 | steel | 10.9 | galvanised | M6 | 20 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.506X25 | steel | 10.9 | galvanised | M6 | 25 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.506X30 | steel | 10.9 | galvanised | M6 | 30 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.506X35 | steel | 10.9 | galvanised | M6 | 35 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.506X40 | steel | 10.9 | galvanised | M6 | 40 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.506X45 | steel | 10.9 | galvanised | M6 | 45 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.506X50 | steel | 10.9 | galvanised | M6 | 50 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.506X55 | steel | 10.9 | galvanised | M6 | 55 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.506X60 | steel | 10.9 | galvanised | M6 | 60 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.508X16 | steel | 10.9 | galvanised | M8 | 16 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.508X18 | steel | 10.9 | galvanised | M8 | 18 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.508X20 | steel | 10.9 | galvanised | M8 | 20 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.508X25 | steel | 10.9 | galvanised | M8 | 25 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.508X30 | steel | 10.9 | galvanised | M8 | 30 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.508X35 | steel | 10.9 | galvanised | M8 | 35 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.508X40 | steel | 10.9 | galvanised | M8 | 40 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.508X45 | steel | 10.9 | galvanised | M8 | 45 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.508X50 | steel | 10.9 | galvanised | M8 | 50 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.508X60 | steel | 10.9 | galvanised | M8 | 60 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.508X70 | steel | 10.9 | galvanised | M8 | 70 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.508X80 | steel | 10.9 | galvanised | M8 | 80 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.508X90 | steel | 10.9 | galvanised | M8 | 90 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.508X100 | steel | 10.9 | galvanised | M8 | 100 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.510X16 | steel | 10.9 | galvanised | M10 | 16 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.510X18 | steel | 10.9 | galvanised | M10 | 18 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.510X20 | steel | 10.9 | galvanised | M10 | 20 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.510X25 | steel | 10.9 | galvanised | M10 | 25 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.510X30 | steel | 10.9 | galvanised | M10 | 30 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.510X35 | steel | 10.9 | galvanised | M10 | 35 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.510X40 | steel | 10.9 | galvanised | M10 | 40 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.510X45 | steel | 10.9 | galvanised | M10 | 45 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.510X50 | steel | 10.9 | galvanised | M10 | 50 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.510X60 | steel | 10.9 | galvanised | M10 | 60 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.510X70 | steel | 10.9 | galvanised | M10 | 70 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.510X80 | steel | 10.9 | galvanised | M10 | 80 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.510X90 | steel | 10.9 | galvanised | M10 | 90 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.510X100 | steel | 10.9 | galvanised | M10 | 100 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.512X20 | steel | 10.9 | galvanised | M12 | 20 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.512X25 | steel | 10.9 | galvanised | M12 | 25 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.512X30 | steel | 10.9 | galvanised | M12 | 30 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.512X35 | steel | 10.9 | galvanised | M12 | 35 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.512X40 | steel | 10.9 | galvanised | M12 | 40 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.512X45 | steel | 10.9 | galvanised | M12 | 45 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.512X50 | steel | 10.9 | galvanised | M12 | 50 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.512X60 | steel | 10.9 | galvanised | M12 | 60 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.512X70 | steel | 10.9 | galvanised | M12 | 70 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.512X80 | steel | 10.9 | galvanised | M12 | 80 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.512X90 | steel | 10.9 | galvanised | M12 | 90 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.512X100 | steel | 10.9 | galvanised | M12 | 100 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.512X110 | steel | 10.9 | galvanised | M12 | 110 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.512X120 | steel | 10.9 | galvanised | M12 | 120 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.516X30 | steel | 10.9 | galvanised | M16 | 30 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.516X35 | steel | 10.9 | galvanised | M16 | 35 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.516X40 | steel | 10.9 | galvanised | M16 | 40 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.516X45 | steel | 10.9 | galvanised | M16 | 45 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.516X50 | steel | 10.9 | galvanised | M16 | 50 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.516X60 | steel | 10.9 | galvanised | M16 | 60 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.516X70 | steel | 10.9 | galvanised | M16 | 70 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.516X80 | steel | 10.9 | galvanised | M16 | 80 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.516X90 | steel | 10.9 | galvanised | M16 | 90 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.516X100 | steel | 10.9 | galvanised | M16 | 100 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.516X110 | steel | 10.9 | galvanised | M16 | 110 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.516X120 | steel | 10.9 | galvanised | M16 | 120 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.520X40 | steel | 10.9 | galvanised | M20 | 40 | 12,5 | 30 | 33,53 | DIN 933 | - |  | | on request | | K0871.520X45 | steel | 10.9 | galvanised | M20 | 45 | 12,5 | 30 | 33,53 | DIN 933 | - |  | | on request | | K0871.520X50 | steel | 10.9 | galvanised | M20 | 50 | 12,5 | 30 | 33,53 | DIN 933 | - |  | | on request | | K0871.520X60 | steel | 10.9 | galvanised | M20 | 60 | 12,5 | 30 | 33,53 | DIN 933 | - |  | | on request | | K0871.520X70 | steel | 10.9 | galvanised | M20 | 70 | 12,5 | 30 | 33,53 | DIN 933 | - |  | | on request | | K0871.520X80 | steel | 10.9 | galvanised | M20 | 80 | 12,5 | 30 | 33,53 | DIN 933 | - |  | | on request | | K0871.520X90 | steel | 10.9 | galvanised | M20 | 90 | 12,5 | 30 | 33,53 | DIN 933 | - |  | | on request | | K0871.520X100 | steel | 10.9 | galvanised | M20 | 100 | 12,5 | 30 | 33,53 | DIN 933 | - |  | | on request | | K0871.520X110 | steel | 10.9 | galvanised | M20 | 110 | 12,5 | 30 | 33,53 | DIN 933 | - |  | | on request | | K0871.520X120 | steel | 10.9 | galvanised | M20 | 120 | 12,5 | 30 | 33,53 | DIN 933 | - |  | | on request | | K0871.206X12 | steel | 12.9 | bright (black) | M6 | 12 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.206X16 | steel | 12.9 | bright (black) | M6 | 16 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.206X20 | steel | 12.9 | bright (black) | M6 | 20 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.206X25 | steel | 12.9 | bright (black) | M6 | 25 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.206X30 | steel | 12.9 | bright (black) | M6 | 30 | 4 | 10 | 11,05 | DIN 933 | - |  | | on request | | K0871.208X16 | steel | 12.9 | bright (black) | M8 | 16 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.208X20 | steel | 12.9 | bright (black) | M8 | 20 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.208X25 | steel | 12.9 | bright (black) | M8 | 25 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.208X30 | steel | 12.9 | bright (black) | M8 | 30 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.208X35 | steel | 12.9 | bright (black) | M8 | 35 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.208X40 | steel | 12.9 | bright (black) | M8 | 40 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.208X45 | steel | 12.9 | bright (black) | M8 | 45 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.208X50 | steel | 12.9 | bright (black) | M8 | 50 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.208X60 | steel | 12.9 | bright (black) | M8 | 60 | 5,3 | 13 | 14,38 | DIN 933 | - |  | | on request | | K0871.210X20 | steel | 12.9 | bright (black) | M10 | 20 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.210X25 | steel | 12.9 | bright (black) | M10 | 25 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.210X30 | steel | 12.9 | bright (black) | M10 | 30 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.210X35 | steel | 12.9 | bright (black) | M10 | 35 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.210X40 | steel | 12.9 | bright (black) | M10 | 40 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.210X45 | steel | 12.9 | bright (black) | M10 | 45 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.210X50 | steel | 12.9 | bright (black) | M10 | 50 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.210X60 | steel | 12.9 | bright (black) | M10 | 60 | 6,4 | 17 | 18,9 | DIN 933 | - |  | | on request | | K0871.212X25 | steel | 12.9 | bright (black) | M12 | 25 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.212X30 | steel | 12.9 | bright (black) | M12 | 30 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.212X35 | steel | 12.9 | bright (black) | M12 | 35 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.212X40 | steel | 12.9 | bright (black) | M12 | 40 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.212X45 | steel | 12.9 | bright (black) | M12 | 45 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.212X50 | steel | 12.9 | bright (black) | M12 | 50 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.212X60 | steel | 12.9 | bright (black) | M12 | 60 | 7,5 | 19 | 21,1 | DIN 933 | - |  | | on request | | K0871.216X30 | steel | 12.9 | bright (black) | M16 | 30 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.216X35 | steel | 12.9 | bright (black) | M16 | 35 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.216X40 | steel | 12.9 | bright (black) | M16 | 40 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.216X45 | steel | 12.9 | bright (black) | M16 | 45 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.216X50 | steel | 12.9 | bright (black) | M16 | 50 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.216X60 | steel | 12.9 | bright (black) | M16 | 60 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.216X70 | steel | 12.9 | bright (black) | M16 | 70 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.216X80 | steel | 12.9 | bright (black) | M16 | 80 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.216X90 | steel | 12.9 | bright (black) | M16 | 90 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.216X100 | steel | 12.9 | bright (black) | M16 | 100 | 10 | 24 | 26,75 | DIN 933 | - |  | | on request | | K0871.220X40 | steel | 12.9 | bright (black) | M20 | 40 | 12,5 | 30 | 33,53 | DIN 933 | - |  | | on request | | K0871.220X45 | steel | 12.9 | bright (black) | M20 | 45 | 12,5 | 30 | 33,53 | DIN 933 | - |  | | on request | | K0871.220X50 | steel | 12.9 | bright (black) | M20 | 50 | 12,5 | 30 | 33,53 | DIN 933 | - |  | | on request | | K0871.220X60 | steel | 12.9 | bright (black) | M20 | 60 | 12,5 | 30 | 33,53 | DIN 933 | - |  | | on request | | K0871.220X70 | steel | 12.9 | bright (black) | M20 | 70 | 12,5 | 30 | 33,53 | DIN 933 | - |  | | on request | | K0871.220X80 | steel | 12.9 | bright (black) | M20 | 80 | 12,5 | 30 | 33,53 | DIN 933 | - |  | | on request | | K0871.220X90 | steel | 12.9 | bright (black) | M20 | 90 | 12,5 | 30 | 33,53 | DIN 933 | - |  | | on request | | K0871.220X100 | steel | 12.9 | bright (black) | M20 | 100 | 12,5 | 30 | 33,53 | DIN 933 | - |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|