- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles, sealing profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Latches
- Snap locks
- K1481
Remote release, zinc
- K1646
Bowden cables
- K1651
Snap locks, plastic with fold-down grip
- K1851
Snap locks stainless steel with Bowden cable connection and grip, fold-down
- K1850
Snap locks stainless steel with grip, fold-down
- K1652
Snap locks, snap-in, plastic with grip
- K2010
Snap locks, plastic with recessed grip, snap-in
- K2011
Snap locks, plastic with recessed grip, snap-in
- K1653
Snap locks, plastic with knob
- K1654
Snap locks, plastic with twist knob
- Slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
Item description/product images |
|
|
DescriptionMaterial:Wire cable stainless steel. Sheath, steel wire with inner and outer plastic coating. Sleeve POM. Nipple Zamac. Screw nipple steel.Version:Bowden cable sheath and sleeve black. Screw nipple electro zinc-plated.Note:Bowden cables transfer the traction force and are used in combination with a release as a remote control. There are different lengths available to select from. The Bowden cable can be shortened as required during installation to ensure a perfect fit in the respective application.
Note the following points when installing Bowden cables: The length of the free end of the cable can change due to layout angle, bend radius and load factors. When laying the cable, take particular care to ensure that the bend radius is not below the minimum value, which in this case is R = 65 mm. A too small radius can lead to increased wear and higher friction. During installation, avoid bending the cable more than the minimum value as this can cause damage to the casing. Also, the casing is designed only to support pressure forces. If pulled too sharply, the inner coil will be stretched and permanently damaged.
Tensile strength 1000 N max.Accessory:Release K1481 or snap locks K1851.Supplied withWire cable with nipple, sheath, sleeve and screw nipple.Drawing reference:1) Sleeve 2) Screw nipple 3) Body 1x19 4) Nipple 5) Sheath 6) Wire cable Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | B | B1 | D | D1 | D2 | D3 | D4 | L | L1 | L2 | L3 | L4 | CAD | Acc. | Price | Order |
---|
K1646.11X0500 | 7 | 8 | 1,5 | 5 | 9 | 5 | 4,8 | 500 | 464,4 | 19,5 | 2,5 | 2,5 |  | | on request | | K1646.11X1000 | 7 | 8 | 1,5 | 5 | 9 | 5 | 4,8 | 1000 | 964,4 | 19,5 | 2,5 | 2,5 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|