Product groups
Crank handles aluminium with revolving grip
K0996

Crank handles aluminium with revolving grip

go back

Item description/product images

Back to group overview
DescriptionMaterial:Crank aluminium.
Cylinder grip thermoplastic and steel.
Version:Crank black powder-coated.
Thermoplastic black grey.
Steel parts black oxidised.
Note:Similar to DIN 469.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0996 Crank handles aluminium with revolving grip 216 kB

Drawings (total overview)

Crank handles aluminium with revolving grip

Item selection/filter

Order No.Version 1Version 2AD

D2D3D7HH1H2H3H4LSWCADAcc.PriceOrder
K0996.3110reamed holewithout transverse hole80241016-71,149,12213,4-100- on request
K0996.3212reamed holewithout transverse hole100281220-87,461,42616-124- on request
K0996.3314reamed holewithout transverse hole125301425-110,582,52815,8-153- on request
K0996.3417reamed holewithout transverse hole160341725-114,582,53219,6-190- on request
K0996.31106reamed holerevolving80241016M671,149,12213,47,5100- on request
K0996.32126reamed holerevolving100281220M687,461,426167,5124- on request
K0996.33146reamed holerevolving125301426M6111832815,87,5153- on request
K0996.34176reamed holerevolving160341726M6115833219,67,5190- on request
K0996.4110square socketwithout transverse hole8024-16-71,149,12213,4-10010 on request
K0996.4212square socketwithout transverse hole10028-20-87,461,42616-12412 on request
K0996.4314square socketwithout transverse hole12530-25-110,582,52815,8-15314 on request
K0996.4417square socketwithout transverse hole16034-25-114,582,53219,6-19017 on request
K0996.41106square socketrevolving8024-16M671,149,12213,47,510010 on request
K0996.42126square socketrevolving10028-20M687,461,426167,512412 on request
K0996.43146square socketrevolving12530-26M6111832815,87,515314 on request
K0996.44176square socketrevolving16034-26M6115833219,67,519017 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33