Product groups
Pull clamp with integrated clamping screw automation capable
K2211

Pull clamp with integrated clamping screw automation capable

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Body black oxidised.
Workpiece support tempered (HRC 39-45) and ground
Clamping screw hardened and black oxidised.
Note:1. First, place the workpiece on the workpiece support or the clamping screw of the pull clamp. This will compress the internal spring and retract the clamping screw into the main body.

2. Position the tapped hole in the workpiece above the clamping screw.
The tip of the clamping screw is pressed lightly into the tapped hole by the spring pressure.

3. When the drive element is actuated, the clamping screw rotates into the tapped hole of the workpiece and clamps it.
Advantages:Automation capable
High clamping forces
Rapid clamping
Integrated clamping screw
Accessory:K2212 Extension unit.Supplied with2x locating pins Ø 8 (h7) x 40.
1x protection plug.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2211 Pull clamp with integrated clamping screw automation capable 296 kB

Drawings

Pull clamp with integrated clamping screw automation capable

Item selection/filter

Order No.BB1D

D1D2D3
for screw to
DIN 912
D4D5D6HH1H2H3H4H5Travel
S
SWTightening
torque
max. Nm
Clamping
force
kN
CADAcc.PriceOrder
K2211.12907012580M10M10M1281041251052030802018192710 on request
K2211.16907012580M10M10M1681041251052030802021194515 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33