Product groups
Pivot bearing, steel with external thread
K1507

Pivot bearing, steel with external thread

go back

Item description/product images

DescriptionMaterial:Pivot bearing steel 1.0715.
Threaded pin steel.
Version:Pivot bearing black oxidised.Screw electro zinc-plated.Note:Pivot bearings are used in combination with plates and a cam clamp for indirect clamping.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1507 Pivot bearing, steel with external thread 463 kB

Drawings

Pivot bearing, steel with external thread

Item selection/filter

Order No.D

D1HLCADAcc.PriceOrder
K1507.3006X04M630204 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33