- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Clamping units
- Clamp straps
- K0835
Clamp straps
- K0836
Clamp straps tapped both ends
- K0837
Clamp straps, adjustable
- K0838
Clamp straps, adjustable
- K1824
Clamp straps with force sensor
- K1516
Clamp straps, flat, similar to DIN 6314, steel or aluminium
- K1949
Clamp straps with flattened ball
- K0001
Clamp straps
- K1948
Clamp straps, adjustable
- K0834
Clamp straps pin-end
- K1952
Clamp straps open U DIN 6315, steel or aluminium
- K1953
Clamp straps open U flat pin, steel or aluminium
- K0002
Clamp straps gooseneck
- K1950
Clamp straps gooseneck narrow, steel
- K1951
Clamp straps gooseneck DIN 6316 wide, steel or aluminium
- K1956
Clamp straps, adjustable
- K1955
Clamp straps mini double sided
- K0859
Clamp springs
- Hook clamps
- Swing clamps
- Pull clamps, thrust clamps
- Side clamp
- Toe Clamps
- Fixture clamps, cam clamps
- T-slot clamp
- Wedge clamps
- Centring clamp
- Clamping elements for grid systems
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K1516Clamp straps, flat, similar to DIN 6314, steel or aluminium |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Carbon steel or EN AW-7022.Version:Steel painted. Aluminium bright.Note:When using spherical washers use the wide series K0729 Form G.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | L | A | B1 | B2 | B3 | E1 | E2 | F kN | for screw | CAD | Acc. | Price | Order |
---|
K1516.06 | QT steel | 50 | 10 | 7 | 20 | 8 | 13,5 | 13 | 4,82 | M6 |  | | on request | | K1516.08 | QT steel | 60 | 12 | 9 | 25 | 10 | 14,5 | 13 | 8,77 | M8 |  | | on request | | K1516.10 | QT steel | 80 | 15 | 11 | 30 | 12 | 20,5 | 19 | 13,9 | M10 |  | | on request | | K1516.12 | QT steel | 100 | 20 | 14 | 40 | 14 | 28 | 26 | 20,2 | M12/M14 |  | | on request | | K1516.14 | QT steel | 125 | 20 | 14 | 40 | 14 | 28 | 36 | 20,2 | M12/M14 |  | | on request | | K1516.16 | QT steel | 125 | 25 | 18 | 50 | 18 | 35 | 27 | 37,8 | M16/M18 |  | | on request | | K1516.18 | QT steel | 160 | 25 | 18 | 50 | 18 | 35 | 47 | 37,8 | M16/M18 |  | | on request | | K1516.20 | QT steel | 160 | 30 | 22 | 60 | 22 | 41 | 38 | 58,8 | M20/M22 |  | | on request | | K1516.201 | QT steel | 200 | 30 | 22 | 60 | 22 | 41 | 58 | 58,8 | M20/M22 |  | | on request | | K1516.24 | QT steel | 200 | 30 | 26 | 70 | 26 | 48 | 54 | 84,7 | M24 |  | | on request | | K1516.241 | QT steel | 250 | 35 | 26 | 70 | 26 | 48 | 79 | 84,7 | M24 |  | | on request | | K1516.30 | QT steel | 250 | 40 | 34 | 80 | 34 | 62 | 66 | 135 | M30/M32 |  | | on request | | K1516.301 | QT steel | 315 | 50 | 34 | 80 | 34 | 62 | 96 | 135 | M30/M32 |  | | on request | | K1516.206 | aluminium | 50 | 10 | 7 | 20 | 8 | 13,5 | 13 | 4,82 | M6 |  | | on request | | K1516.208 | aluminium | 60 | 12 | 9 | 25 | 10 | 14,5 | 13 | 8,77 | M8 |  | | on request | | K1516.210 | aluminium | 80 | 15 | 11 | 30 | 12 | 20,5 | 19 | 13,9 | M10 |  | | on request | | K1516.212 | aluminium | 100 | 20 | 14 | 40 | 14 | 28 | 26 | 20,2 | M12/M14 |  | | on request | | K1516.214 | aluminium | 125 | 20 | 14 | 40 | 14 | 28 | 36 | 20,2 | M12/M14 |  | | on request | | K1516.216 | aluminium | 125 | 25 | 18 | 50 | 18 | 35 | 27 | 37,8 | M16/M18 |  | | on request | | K1516.218 | aluminium | 160 | 25 | 18 | 50 | 18 | 35 | 47 | 37,8 | M16/M18 |  | | on request | | K1516.220 | aluminium | 160 | 30 | 22 | 60 | 22 | 41 | 38 | 58,8 | M20/M22 |  | | on request | | K1516.2201 | aluminium | 200 | 30 | 22 | 60 | 22 | 41 | 58 | 58,8 | M20/M22 |  | | on request | | K1516.224 | aluminium | 200 | 30 | 26 | 70 | 26 | 48 | 54 | 84,7 | M24 |  | | on request | | K1516.2241 | aluminium | 250 | 35 | 26 | 70 | 26 | 48 | 79 | 84,7 | M24 |  | | on request | | K1516.230 | aluminium | 250 | 40 | 34 | 80 | 34 | 62 | 66 | 135 | M30/M32 |  | | on request | | K1516.2301 | aluminium | 315 | 50 | 34 | 80 | 34 | 62 | 96 | 135 | M30/M32 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|