Product groups
Mandrel collet for small bores
K1293

Mandrel collet for small bores

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Stainless steel 1.4305.

Version:Bright.Note:The mandrel collet is used in small bores (Form A for through holes, Form B for through or blind holes) to position and clamp workpieces. Operated manually from above using a hexagon key. The mandrel OD can be ground to the desired size. The locating hole in the workpiece should have an H7 tolerance.

D min. = smallest permissible diameter to which "D" may be ground.

- applicable for holes from Ø5 to Ø12.5 mm
- compact design, small installation space
- simple handling
- mounting in any position
- different installation types possible
- large area pressure protects the workpiece surface
- individually adaptable to the diameter

Form A: for through holes.
Form B: for through or blind holes.
Assembly:If required, diameter D can be adapted to suit the diameter being held. To do this, expand the mandrel collet ca. 0.2 mm over the required diameter. Grind the OD of the mandrel collet to suit the ID of the workpiece bore.Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1293 Mandrel collet for small bores 266 kB

Drawings (total overview)

Mandrel collet for small bores

Mandrel collets for small bores, Form A

More information

Drawings

Mandrel collets for small bores, Form A

Item selection/filter

Order No.FormD

D
min.
D1D2D3D4HH1LL1SW1SW2TTightening
torque
max. Nm
Clamping
force
max. kN
CADAcc.PriceOrder
K1293.105060A65106M6M382,51066260,90,19 on request
K1293.106080A86106M6M3102,510662,562,40,34 on request
K1293.108100A108128M8M41231288374,40,62 on request
K1293.110125A12,510128M8M41531288478,10,62 on request

Mandrel collets, for small bores, Form B

More information

Drawings

Mandrel collets, for small bores, Form B

Item selection/filter

Order No.FormD

D
min.
D1D2D3HH1LL1SW1SW2TTightening
torque
max. Nm
Clamping
force
max. kN
CADAcc.PriceOrder
K1293.204050B54108M86,52,59,868220,90,15 on request
K1293.205060B65128M882,59,8610220,90,19 on request
K1293.206080B86128M8102,59,86102,52,52,40,34 on request
K1293.208100B108128M812311,8810334,40,62 on request
K1293.210120B12101410M1015311,8810448,10,8 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33