Product groups
Attachment step jaws for centric vice, jaw width 65 mm
K1383

Attachment step jaws for centric vice, jaw width 65 mm

go back

Item description/product images

DescriptionMaterial:Steel.Version:Hardened.Note:Attachment step jaws are the base onto which the jaw pads are screwed. They in turn are screwed directly onto the centric vice base. They enable various jaw plates to be exchanged quickly.

Suitable for K1236
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1383 Attachment step jaws for centric vice, jaw width 65 mm 148 kB

Drawings

Attachment step jaws for centric vice, jaw width 65 mm

Item selection/filter

Order No.B

B1B2B3HH1H2LL1CADAcc.PriceOrder
K1383.065323881111329,5276534 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33