Product groups
3-axis clamping system for T-slots
K0940

3-axis clamping system for T-slots

go back

Item description/product images

DescriptionMaterial:Base plates and jaws low-carbon steel.
Seating ledges steel.
Jaw plates special steel.
Clamping pins tool steel.
Version:Base plates and jaws black oxidised.
Seating ledges hardened, bright.
Jaw plates bright.
Clamping pins hardened, bright.
Note:3-axis vices for mounting on machine tables with T-slots. These vices enable 3-sided machining free of interfering edges with a clamping depth of only 8 mm. With this clamping system, clamping widths of 22 - 236 mm are possible, and can be extended as desired using the optionally available K0947 extension shafts. By installing a tension spindle immediately under the workpiece support, a force of up to 22 kN is applied to the workpiece, this is not lost due to flexing.
The use of clamping pins with a 4 mm cup point allows positive-fit clamping without pre-embossing.
The fastening set K0951 is recommended for mounting the vices on T-slot tables.
The set includes one extension shaft with L = 60 mm and one with L = 120 mm.

* The clamping height can be extended with the riser plates K0941 and seating ledges K0942.
Accessory:Stop set K0948
Fastening set K0951
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0940 3-axis clamping system for T-slots 173 kB
 OPERATING INSTRUCTIONS 3-AXIS CLAMPING SYSTEM 3,9 MB

Drawings

3-axis clamping system for T-slots

Item selection/filter

Order No.

Suitable for

AA1BDHClamping
force
max. kN
weight
kg
CADAcc.PriceOrder
K0940.063100slot spacing 63 - 1266312615812,5100 *2214,8 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33