|
Short designation |
FKM |
Brand name |
Viton® |
Chemical description |
Fluoro rubber |
Mechanical properties |
|
Hardness range [Shore A/D] |
60 – 90 |
Wear resistance |
Moderate |
Tensile strength [MPa] |
10 – 17 |
Physical properties |
|
Density [g/cm³] |
2 |
Application temperatures |
|
Temperature range, short-term [°C] |
-30 – 260 |
Temperature range, continuous [°C] |
-20 – 230 |
Other properties |
|
Flammability according to UL 94 |
V-2 |
Chemical resistance |
|
Mineral grease and oils |
++ |
Petrol |
++ |
Weak/strong acids |
++/++ |
Weak/strong alkalis |
+/- |
Perchloroethylene |
+ |
Trichloroethylene |
+ |
Acetone |
-- |
Alcohols |
- |
Brake fluid |
-- |
Hydrolysis resistance (hot water) |
+ |
Weather/UV radiation |
++ |
|
++ very good / + good / o satisfactory / - moderate (significant change to properties) / -- unsuitable |
This information is for reference only; we do not assume any liability for its accuracy. The properties of elastomer materials are highly dependent on their specific composition and their additives. |
Back to overview |
|
|
|
Availability Here you can check item's availability. |
|