Product groups

Chloroprene rubber

Short designation CR
Brand name Neoprene®
Bayprene®
Chemical description Chloroprene rubber
Mechanical properties  
  Hardness range [Shore A/D] 40 – 90
  Wear resistance Good – very good
  Tensile strength [MPa] 10 – 25
Physical properties  
  Density [g/cm³] 1.4
Application temperatures  
 Temperature range, short-term [°C] -30 – 120
 Temperature range, continuous [°C] -20 – 100
Other properties  
  Flammability according to UL 94 V-2
Chemical resistance  
  Mineral grease and oils +
  Petrol -
  Weak/strong acids o/--
  Weak/strong alkalis ++/+
  Perchloroethylene --
  Trichloroethylene --
  Acetone -
  Alcohols +
  Brake fluid o
  Hydrolysis resistance
  (hot water)
+
  Weather/UV radiation +
++ very good / + good / o satisfactory / - moderate (significant change to properties) / -- unsuitable
This information is for reference only; we do not assume any liability for its accuracy. The properties of elastomer materials are highly dependent on their specific composition and their additives.

Back to overview

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33