Product groups
Clamping levers 2K with external thread, threaded pin stainless steel - inch
K0126 inch

Clamping levers 2K with external thread, threaded pin stainless...

go back

Item description/product images

DescriptionMaterial:

Handle:
Hard component in glass-fibre-reinforced plastic with toothed wheel in die cast zinc.
Soft component: Thermoflex based on SEBS.
Steel parts:
Stainless steel, 1.4305 (AISI 303 equivalent).

Version:Steel parts bright.Note:The hard and soft components are supplied in black grey RAL 7021 as standard.

Where L ≥ 60 mm the thread length is always 60 mm.
On request:Other male threads, screw lengths, colour combinations and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0126 inch Clamping levers 2K with external thread, threaded pin stainless steel - inch 213 kB

Drawings

Clamping levers 2K with external thread, threaded pin stainless steel - inch

Item selection/filter

Order No.SizeXDD1D2HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
K0126.1A001X10110-2410151624,54103033,540,148,110,11610on request
K0126.1A001X15110-2410151624,54103033,540,148,110,11615on request
K0126.1A001X20110-2410151624,54103033,540,148,110,11620on request
K0126.1A001X25110-2410151624,54103033,540,148,110,11625on request
K0126.1A101X10110-3210151624,54103033,540,148,110,11610on request
K0126.1A101X15110-3210151624,54103033,540,148,110,11615on request
K0126.1A101X20110-3210151624,54103033,540,148,110,11620on request
K0126.1A101X25110-3210151624,54103033,540,148,110,11625on request
K0126.1A201X1011/4-2010151624,54103033,540,148,110,11610on request
K0126.1A201X1511/4-2010151624,54103033,540,148,110,11615on request
K0126.1A201X2011/4-2010151624,54103033,540,148,110,11620on request
K0126.1A201X2511/4-2010151624,54103033,540,148,110,11625on request
K0126.1A201X3011/4-2010151624,54103033,540,148,110,11630on request
K0126.1A201X4011/4-2010151624,54103033,540,148,110,11640on request
K0126.1A201X5011/4-2010151624,54103033,540,148,110,11650on request
K0126.2A201X1521/4-2013,517,51928,56,512,541,245,264,974,417,62015on request
K0126.2A201X2021/4-2013,517,51928,56,512,541,245,264,974,417,62020on request
K0126.2A201X2521/4-2013,517,51928,56,512,541,245,264,974,417,62025on request
K0126.2A201X3021/4-2013,517,51928,56,512,541,245,264,974,417,62030on request
K0126.2A201X4021/4-2013,517,51928,56,512,541,245,264,974,417,62040on request
K0126.2A201X5021/4-2013,517,51928,56,512,541,245,264,974,417,62050on request
K0126.2A201X6021/4-2013,517,51928,56,512,541,245,264,974,417,62060on request
K0126.2A301X1525/16-1813,517,51928,56,512,541,245,264,974,417,62015on request
K0126.2A301X2025/16-1813,517,51928,56,512,541,245,264,974,417,62020on request
K0126.2A301X2525/16-1813,517,51928,56,512,541,245,264,974,417,62025on request
K0126.2A301X3025/16-1813,517,51928,56,512,541,245,264,974,417,62030on request
K0126.2A301X4025/16-1813,517,51928,56,512,541,245,264,974,417,62040on request
K0126.2A301X5025/16-1813,517,51928,56,512,541,245,264,974,417,62050on request
K0126.2A301X6025/16-1813,517,51928,56,512,541,245,264,974,417,62060on request
K0126.2A401X2023/8-1613,517,51928,56,512,541,245,264,974,417,62020on request
K0126.2A401X2523/8-1613,517,51928,56,512,541,245,264,974,417,62025on request
K0126.2A401X3023/8-1613,517,51928,56,512,541,245,264,974,417,62030on request
K0126.2A401X4023/8-1613,517,51928,56,512,541,245,264,974,417,62040on request
K0126.2A401X5023/8-1613,517,51928,56,512,541,245,264,974,417,62050on request
K0126.2A401X6023/8-1613,517,51928,56,512,541,245,264,974,417,62060on request
K0126.3A301X2035/16-1816212237101751,656,180,291,220,72220on request
K0126.3A301X2535/16-1816212237101751,656,180,291,220,72225on request
K0126.3A301X3035/16-1816212237101751,656,180,291,220,72230on request
K0126.3A301X4035/16-1816212237101751,656,180,291,220,72240on request
K0126.3A301X5035/16-1816212237101751,656,180,291,220,72250on request
K0126.3A301X6035/16-1816212237101751,656,180,291,220,72260on request
K0126.3A401X2033/8-1616212237101751,656,180,291,220,72220on request
K0126.3A401X2533/8-1616212237101751,656,180,291,220,72225on request
K0126.3A401X3033/8-1616212237101751,656,180,291,220,72230on request
K0126.3A401X4033/8-1616212237101751,656,180,291,220,72240on request
K0126.3A401X5033/8-1616212237101751,656,180,291,220,72250on request
K0126.3A401X6033/8-1616212237101751,656,180,291,220,72260on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33