|
|
DescriptionMaterial:Grip thermoplastic.
Bushes brass, steel 5.8 or stainless steel 1.4305.
Threaded pin steel 5.8 or stainless steel 1.4305. Version:Grip black grey. Steel trivalent blue passivated. Stainless steel bright.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Form | Component material | A | B | D | D2 | H | H1 | H2 | T | CAD | Acc. | Price | Order |
---|
K0274.004 | K | brass | 28 | 13 | M4 | 12 | 15 | 13,3 | 2,3 | 6 | | | on request | | K0274.005 | K | brass | 28 | 13 | M5 | 12 | 15 | 13,3 | 2,3 | 8 | | | on request | | K0274.006 | K | brass | 28 | 13 | M6 | 12 | 15 | 13,3 | 2,3 | 8 | | | on request | | K0274.806 | K | steel | 40 | 16 | M6 | 14,6 | 21 | 19 | 4 | 12 | | | on request | | K0274.808 | K | steel | 40 | 16 | M8 | 14,6 | 21 | 19 | 4 | 12 | | | on request | | K0274.0004 | K | stainless steel | 28 | 13 | M4 | 12 | 15 | 13,3 | 2,3 | 6 | | | on request | | K0274.0005 | K | stainless steel | 28 | 13 | M5 | 12 | 15 | 13,3 | 2,3 | 8 | | | on request | | K0274.0006 | K | stainless steel | 28 | 13 | M6 | 12 | 15 | 13,3 | 2,3 | 8 | | | on request | | K0274.0806 | K | stainless steel | 40 | 16 | M6 | 14,6 | 21 | 19 | 4 | 12 | | | on request | | K0274.0808 | K | stainless steel | 40 | 16 | M8 | 14,6 | 21 | 19 | 4 | 12 | | | on request | |
|
Order No. | Form | Component material | A | B | D | D2 | H | H1 | H2 | L | CAD | Acc. | Price | Order |
---|
K0274.004X8 | L | steel | 28 | 13 | M4 | 12 | 15 | 13,3 | 2,3 | 8 | | | on request | | K0274.005X10 | L | steel | 28 | 13 | M5 | 12 | 15 | 13,3 | 2,3 | 10 | | | on request | | K0274.005X15 | L | steel | 28 | 13 | M5 | 12 | 15 | 13,3 | 2,3 | 15 | | | on request | | K0274.005X20 | L | steel | 28 | 13 | M5 | 12 | 15 | 13,3 | 2,3 | 20 | | | on request | | K0274.006X10 | L | steel | 28 | 13 | M6 | 12 | 15 | 13,3 | 2,3 | 10 | | | on request | | K0274.006X15 | L | steel | 28 | 13 | M6 | 12 | 15 | 13,3 | 2,3 | 15 | | | on request | | K0274.006X20 | L | steel | 28 | 13 | M6 | 12 | 15 | 13,3 | 2,3 | 20 | | | on request | | K0274.006X25 | L | steel | 28 | 13 | M6 | 12 | 15 | 13,3 | 2,3 | 25 | | | on request | | K0274.006X30 | L | steel | 28 | 13 | M6 | 12 | 15 | 13,3 | 2,3 | 30 | | | on request | | K0274.008X20 | L | steel | 28 | 13 | M8 | 12 | 15 | 13,3 | 2,3 | 20 | | | on request | | K0274.008X25 | L | steel | 28 | 13 | M8 | 12 | 15 | 13,3 | 2,3 | 25 | | | on request | | K0274.008X30 | L | steel | 28 | 13 | M8 | 12 | 15 | 13,3 | 2,3 | 30 | | | on request | | K0274.008X40 | L | steel | 28 | 13 | M8 | 12 | 15 | 13,3 | 2,3 | 40 | | | on request | | K0274.806X10 | L | steel | 40 | 16 | M6 | 14,6 | 21 | 19 | 4 | 10 | | | on request | | K0274.806X15 | L | steel | 40 | 16 | M6 | 14,6 | 21 | 19 | 4 | 15 | | | on request | | K0274.806X20 | L | steel | 40 | 16 | M6 | 14,6 | 21 | 19 | 4 | 20 | | | on request | | K0274.806X25 | L | steel | 40 | 16 | M6 | 14,6 | 21 | 19 | 4 | 25 | | | on request | | K0274.806X30 | L | steel | 40 | 16 | M6 | 14,6 | 21 | 19 | 4 | 30 | | | on request | | K0274.808X15 | L | steel | 40 | 16 | M8 | 14,6 | 21 | 19 | 4 | 15 | | | on request | | K0274.808X20 | L | steel | 40 | 16 | M8 | 14,6 | 21 | 19 | 4 | 20 | | | on request | | K0274.808X25 | L | steel | 40 | 16 | M8 | 14,6 | 21 | 19 | 4 | 25 | | | on request | | K0274.808X30 | L | steel | 40 | 16 | M8 | 14,6 | 21 | 19 | 4 | 30 | | | on request | | K0274.808X40 | L | steel | 40 | 16 | M8 | 14,6 | 21 | 19 | 4 | 40 | | | on request | | K0274.0004X8 | L | stainless steel | 28 | 13 | M4 | 12 | 15 | 13,3 | 2,3 | 8 | | | on request | | K0274.0005X10 | L | stainless steel | 28 | 13 | M5 | 12 | 15 | 13,3 | 2,3 | 10 | | | on request | | K0274.0005X15 | L | stainless steel | 28 | 13 | M5 | 12 | 15 | 13,3 | 2,3 | 15 | | | on request | | K0274.0005X20 | L | stainless steel | 28 | 13 | M5 | 12 | 15 | 13,3 | 2,3 | 20 | | | on request | | K0274.0006X10 | L | stainless steel | 28 | 13 | M6 | 12 | 15 | 13,3 | 2,3 | 10 | | | on request | | K0274.0006X15 | L | stainless steel | 28 | 13 | M6 | 12 | 15 | 13,3 | 2,3 | 15 | | | on request | | K0274.0006X20 | L | stainless steel | 28 | 13 | M6 | 12 | 15 | 13,3 | 2,3 | 20 | | | on request | | K0274.0006X25 | L | stainless steel | 28 | 13 | M6 | 12 | 15 | 13,3 | 2,3 | 25 | | | on request | | K0274.0006X30 | L | stainless steel | 28 | 13 | M6 | 12 | 15 | 13,3 | 2,3 | 30 | | | on request | | K0274.0008X20 | L | stainless steel | 28 | 13 | M8 | 12 | 15 | 13,3 | 2,3 | 20 | | | on request | | K0274.0008X25 | L | stainless steel | 28 | 13 | M8 | 12 | 15 | 13,3 | 2,3 | 25 | | | on request | | K0274.0008X30 | L | stainless steel | 28 | 13 | M8 | 12 | 15 | 13,3 | 2,3 | 30 | | | on request | | K0274.0008X40 | L | stainless steel | 28 | 13 | M8 | 12 | 15 | 13,3 | 2,3 | 40 | | | on request | | K0274.0806X10 | L | stainless steel | 40 | 16 | M6 | 14,6 | 21 | 19 | 4 | 10 | | | on request | | K0274.0806X15 | L | stainless steel | 40 | 16 | M6 | 14,6 | 21 | 19 | 4 | 15 | | | on request | | K0274.0806X20 | L | stainless steel | 40 | 16 | M6 | 14,6 | 21 | 19 | 4 | 20 | | | on request | | K0274.0806X25 | L | stainless steel | 40 | 16 | M6 | 14,6 | 21 | 19 | 4 | 25 | | | on request | | K0274.0806X30 | L | stainless steel | 40 | 16 | M6 | 14,6 | 21 | 19 | 4 | 30 | | | on request | | K0274.0808X15 | L | stainless steel | 40 | 16 | M8 | 14,6 | 21 | 19 | 4 | 15 | | | on request | | K0274.0808X20 | L | stainless steel | 40 | 16 | M8 | 14,6 | 21 | 19 | 4 | 20 | | | on request | | K0274.0808X25 | L | stainless steel | 40 | 16 | M8 | 14,6 | 21 | 19 | 4 | 25 | | | on request | | K0274.0808X30 | L | stainless steel | 40 | 16 | M8 | 14,6 | 21 | 19 | 4 | 30 | | | on request | | K0274.0808X40 | L | stainless steel | 40 | 16 | M8 | 14,6 | 21 | 19 | 4 | 40 | | | on request | |
|
Other items in this category |
|
Availability Here you can check item's availability. |
|