|
|
K0260_H inchKnurled knobs Form H, with reamed bush, with cap - inch |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Black thermoplastic. Bush grade 5.8 steel.Version:Steel trivalent blue-passivated.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Colour Cap
| Size | D | D1 | D2 | H | H1 | T | CAD | Acc. | Price | Order |
---|
K0260.41CM | H | black grey RAL 7021 | 1 | 0,25 | 40 | 16,5 | 31 | 13 | 10 | | | on request | | K0260.41CM5 | H | light grey RAL 7035 | 1 | 0,25 | 40 | 16,5 | 31 | 13 | 10 | | | on request | | K0260.41CM6 | H | traffic red RAL 3020 | 1 | 0,25 | 40 | 16,5 | 31 | 13 | 10 | | | on request | | K0260.41CM7 | H | colza yellow RAL 1021 | 1 | 0,25 | 40 | 16,5 | 31 | 13 | 10 | | | on request | | K0260.42CN | H | black grey RAL 7021 | 2 | 0,312 | 50 | 18 | 36 | 15 | 14 | | | on request | | K0260.42CN5 | H | light grey RAL 7035 | 2 | 0,312 | 50 | 18 | 36 | 15 | 14 | | | on request | | K0260.42CN6 | H | traffic red RAL 3020 | 2 | 0,312 | 50 | 18 | 36 | 15 | 14 | | | on request | | K0260.42CN7 | H | colza yellow RAL 1021 | 2 | 0,312 | 50 | 18 | 36 | 15 | 14 | | | on request | | K0260.43CO | H | black grey RAL 7021 | 3 | 0,375 | 63 | 22 | 41 | 17 | 14 | | | on request | | K0260.43CO5 | H | light grey RAL 7035 | 3 | 0,375 | 63 | 22 | 41 | 17 | 14 | | | on request | | K0260.43CO6 | H | traffic red RAL 3020 | 3 | 0,375 | 63 | 22 | 41 | 17 | 14 | | | on request | | K0260.43CO7 | H | colza yellow RAL 1021 | 3 | 0,375 | 63 | 22 | 41 | 17 | 14 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|