Product groups
Monitor brackets, aluminium, height adjustable 4 or 5 axis
K1792

Monitor brackets, aluminium, height adjustable 4 or 5 axis

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Mounting plate steel/plastic.
Monitor bracket aluminium.
Bearing washers and sleeves plastic.
Mounting flange aluminium.
Mounting adapter aluminium.
Screws steel.
Version:Mounting plate painted.
Monitor bracket painted.
Mounting flange painted.
Mounting adapter painted.
Screws electro zinc-plated.
Note:Screens weighing up to 10 kg can be attached to the monitor brackets and removed again as required without any effort. Furthermore, the height and the viewing angle of the monitor bracket arm can be adjusted. The mounted monitor can be rotated through 90°. The mounting plates of the monitor brackets are compatible with the VESA 75/100 standard.Application:With the help of the hex key, the force that has to be applied to adjust the various axis can increased or decreased.Supplied with4 axis monitor bracket:
1x VESA mounting plate including 4x M4x12 Phillips head screws.
1x 4 axis monitor bracket including covered cable guide.
1x DIN 6912 M8x25 assembly screw.
1x mounting adapter.
2x DIN 6912 M8x16 assembly screws.
1x 3mm hex key.
1x 4mm hex key.

5 axis monitor bracket:
1x VESA mounting plate including 4x M4x12 Phillips head screws.
1x 5 axis monitor bracket including covered cable guide.
1x DIN 6912 M8x25 assembly screw.
1x mounting adapter.

2x DIN 6912 M8x16 assembly screws.
1x 3mm hex key.
1x 4mm hex key.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1792 Monitor brackets, aluminium, height adjustable 4 or 5 axis 230 kB

Drawings (total overview)

Monitor brackets, aluminium, height adjustable 4 or 5 axis

Monitor bracket, aluminium, height adjustable
4 or 5 axis, Form A, 4 axis

More information

Drawings

Monitor bracket, aluminium, height adjustable
4 or 5 axis, Form A, 4 axis

Item selection/filter

Order No.FormForm definitionB

B1B2B3DD1D2HH1H2H3LL1CADAcc.PriceOrder
K1792.4360A4 axis7510094705,313,892361144043436361 on request

Monitor bracket, aluminium, height adjustable
4 or 5 axis, Form B, 5 axis

More information

Drawings

Monitor bracket, aluminium, height adjustable
4 or 5 axis, Form B, 5 axis

Item selection/filter

Order No.FormForm definitionB

B1B2B3DD1D2HH2LL1CADAcc.PriceOrder
K1792.6341B5 axis7510094705,313,8946440634560 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33