Product groups
Telescopic slides, steelfor side mounting, full extension, load capacity up to 136 kg
K1581

Telescopic slides, steel for side mounting, full extension, load...

go back

Item description/product images

DescriptionMaterial:Steel slides.
Plastic ball cages.
C-steel balls.
Version:Slides electro zinc-plated.
Balls hardened.
Note for ordering:Supplied in pairsNote:On telescopic slides with full extension, the travel is equal to the installed length, which ensures greater comfort and accessibility. Interlocking in closed position.
The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The specified load capacities refer to the maximum value for 60,000 cycles.
Note:The load capacity of all telescopic slides is tested to DIN EN 15338 Level 3.Special features:
RoHS

Drawings

Telescopic slides, steelfor side mounting, full extension, load capacity up to 136 kg

Item selection/filter

Order No.AA1A2A3A4B

HLTravel
S
Loading
per pair
kg
StatusCADAcc.PriceOrder
K1581.0310157612734217,51976310310136expiring on request
K1581.0360157617834268,51976360360136expiring on request
K1581.05101576330344211976510510136expiring on request
K1581.06601576482,534573,51976660660136expiring on request
K1581.07101576533,5346241976710710136expiring on request
K1581.08101576635347251976810810136expiring on request
K1581.08601576686347761976860860136expiring on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33