Product groups

Item description/product images

Back to group overview
DescriptionProduct description:Form A with locating pin.
Form B without locating pin.
Form C without locating pin, with tension lever.
Material:Carbon steel.Version:Black oxidised.Note:By Form C, the tension lever can be
user-friendly aligned in 30° increments
by loosening the grub screw.
Assembly:See drawing (Form A).Advantages:- Compact and flat design
- Quick and easy clamping of components
Drawing reference:
1) Clamping start position
2) Clamping end position
3) Grub screw
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1696 Flat clamps with cam 322 kB

Drawings (total overview)

Flat clamps with cam
Flat clamps with cam

Item selection/filter

Order No.FormBB1B2B3B4D

D1D2HH1H2H3H4H5H6H7LL1L2RSWTravel
S
Clamping
force
kN
Hand
force
FH N
Tightening
torque
max. Nm
CADAcc.PriceOrder
K1696.00130A3224524-4,54-54322---211910-30,81,3-2,1 on request
K1696.10400B4538836-5,2--10-635---33,530,515-614-10 on request
K1696.10600B70601255-8,2--15-957---504622-1026-27 on request
K1696.20600C70601255128,219M5x515-957304618504622100-26280- on request
K1696.20400C453883685,213M4x410-63520301233,530,51563-14170- on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33