Product groups
Telescopic slides heavy-duty, full extension, loading up to 200 kg
K0544

Telescopic slides heavy-duty, full extension, loading up to 200...

go back

Item description/product images

DescriptionMaterial:Slides and ball cage steel.
Balls C-steel.
Version:Slides trivalent blue passivated.
Ball cages electro zinc-plated.
Balls hardened.
Note:For telescopic slides with full extension, the travel is equal to the overall length, which guarantees more comfort and accessibility. Interlocks in closed position. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The value is lower for horizontal mounting. The specified load-bearing capacities refer to the maximum value at 10,000 or 100,000 cycles.Note:All telescopic rails are tested to DIN EN 15338.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0544 Telescopic slides heavy-duty, full extension, loading up to 200 kg 156 kB

Drawings

Telescopic slides heavy-duty, full extension, loading up to 200 kg

Item selection/filter

Order No.

AA1A2A3Travel
S
LLoading pair
(10,000 cycles)
kg
WLL
per pair
(100,000 cycles) kg
Loading
per pair
horizontal kg
StatusCADAcc.PriceOrder
K0544.10800-22444867280080014512030expiring on request

Information about this article

Note:

Here are products that will soon be discontinued in our range and are available as inexpensive special offers.

Supplied in pairs
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33