Product groups
Telescopic slides, partial extension, loading up to 15 kg
K0536

Telescopic slides, partial extension, loading up to 15 kg

go back

Item description/product images

DescriptionMaterial:Slides steel.
Ball cages plastic.
Balls C-steel.
Version:Slides, hot-dip galvanised.
Balls hardened.
Note:For telescopic slides with partial extension, the travel is less than the overall length. They are an inexpensive solution for low friction rails of drawers or similar. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The specified load-bearing capacities refer to the maximum value at 100,000 cycles. The telescopic slides can be extended in both directions.Note:All telescopic rails are tested to DIN EN 15338.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0536 Telescopic slides partial extension, loading up to 15 kg 196 kB
 Technical information for telescopic slides 544 kB

Drawings

Telescopic slides, partial extension, loading up to 15 kg

Item selection/filter

Order No.

AA1Travel
S
LDrawer depth
from - to
Loading
per pair
kg
StatusCADAcc.PriceOrder
K0536.10406352330276406406 - 67215expiring on request

Information about this article

Note:

Here are products that will soon be discontinued in our range and are available as inexpensive special offers.

In pairs
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33