Product groups
Pliers wrench
with protective jaws
K2242

Pliers wrench with protective jaws

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:chromium-plated.Advantages:Careful assembly of surface-sensitive screw connections.
The wrench size is almost infinitely adjustable by a sliding mechanism and parallel jaws.
The adjustment engages securely at the selected wrench size.
Complies with DIN ISO 5743.
Accessory:K2243 Protective jaws for pliers wrench.Supplied withPliers wrench including 4 protective jaws.Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K2242_Datasheet_32788_Pliers_wrench_with_protective_jaws--en 113 kB

[-de-] Zangenschlüssel mit Schonbacken Form A

More information

Item selection/filter

Order No.FormSWCADAcc.PriceOrder
K2242.1042A0-42 on request

[-de-] Zangenschlüssel mit Schonbacken Form B

More information

Item selection/filter

Order No.FormSWCADAcc.PriceOrder
K2242.2052B0-52 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33