Product groups
Spring plungers with slot and ball, standard spring force, with thread lock
K0322_SF

Spring plungers with slot and ball, standard spring force, with...

go back

Item description/product images

DescriptionMaterial:

Sleeve 1.4305.
Ball 1.4034.
Spring 1.4310.

Thread lock nylon.

Version:Bright. Ball hardened.Drawing reference:
L2 = approx. 2x thread pitch
Special features:
Stainless steelRoHS

Drawings

Spring plungers with slot and ball, standard spring force, with thread lock

Item selection/filter

Order No.

DD1HLL1NSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
CADAcc.PriceOrder
K0322.03M31,50,4740,41,530,10,07on request
K0322.04M42,50,8950,64100,180,12on request
K0322.05M530,91260,86110,120,08on request
K0322.06M63,5114719130,430,21on request
K0322.08M851,51681,215301,090,37on request
K0322.10M10621991,620351,360,62on request
K0322.12M1282,52210230552,031,36on request
K0322.16M16103,524142,5651253,952,95on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33