- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Spring plungers
- K0309
Spring plungers with slot and ball, steel
- K0310
Spring plungers with slot and ball, stainless steel
- K0311
Spring plungers with slot and POM ball, plastic
- K0312
Spring plungers with slot and stainless steel ball, plastic
- K0609
Spring plungers with slot and ceramic ball, stainless steel
- K0313
Spring plungers with slot and thrust pin, steel
- K0314
Spring plungers with slot and thrust pin, stainless steel
- K0656
Spring plungers with status sensor
- K0315
Spring plungers with hexagon socket and ball, steel
- K0316
Spring plungers with hexagon socket and ball, stainless steel
- K0610
Spring plungers with hexagon socket and ceramic ball, stainless steel
- K0657
Spring plungers with hexagon socket and thrust pin, long version
- K0317
Assembly key
- K0317
Spring plungers with hexagon socket and thrust pin, steel
- K1370
Spring plungers with hexagon socket and flattened thrust pin, steel
- K0318
Spring plungers with hexagon socket and POM thrust pin, steel
- K1372
Spring plungers with hexagon socket and flattened POM thrust pin, steel
- K0319
Spring plungers with hexagon socket and thrust pin, stainless steel
- K1379
Spring plungers with hexagon socket and flattened thrust pin, stainless steel
- K0320
Spring plungers with hexagon socket and POM thrust pin, stainless steel
- K1381
Spring plungers with hexagon socket and flattened POM thrust pin, stainless steel
- K0321
Spring plungers with slot and ball, steel, with thread lock
- K0322
Spring plungers with slot and ball, stainless steel, with thread lock
- K0323
Spring plungers with slot and thrust pin, steel, with thread lock
- K0324
Spring plungers with slot and thrust pin, stainless steel, with thread lock
- K0325
Spring plungers with hex socket and ball, steel, with thread lock
- K0326
Spring plungers with hex socket and ball, stainless steel, with thread lock
- K0327
Spring plungers with hex socket and thrust pin, steel, with thread lock
- K1371
Spring plungers with hex socket and flat thrust pin, steel, with thread lock
- K0328
Spring plungers with hex socket and POM thrust pin, steel, with thread lock
- K1373
Spring plungers with hex socket and flat POM thrust pin, steel, with thread lock
- K0329
Spring plungers with hex socket and thrust pin, stainless steel, with thread lock
- K1380
Spring plungers with hex socket and flat thrust pin, stainless steel, with thread lock
- K0330
Spring plungers with hex socket and POM thrust pin, stainless steel, with thread lock
- K1382
Spring plungers with hex socket and flat POM thrust pin, stainless steel, with thread lock
- K0331
Spring plungers with head
- K0332
Locators
- K0333
Spring plungers smooth version, stainless steel
- K0333
Spring plungers smooth version, extended, stainless steel
- K0334
Spring plungers smooth version, plastic
- K1171
Spring plungers smooth version, self-clamping, plastic
- K0582
Spring plungers with detent ring
- K0335
Spring plungers smooth version without collar, stainless steel
- K0336
Spring plungers with head
- K0337
Spring plungers smooth version, double-sided
- K1172
Spring plungers smooth version
- K1277
Spring sleeves
- K0583
Double ball catches
- K1294
Ball catches
- K1294
Riser plates for ball catch
- K1294
Angle brackets for ball catch
- K1295
Magnetic catches
- K1295
Angle bracket for magnetic lock
- K0368
Lateral spring plungers
- K0369
Eccentric bushes and assembly tools for lateral spring plungers
- K0369
Assembly tool
- K1733
Lateral spring plungers with plastic spring
- K1733
Assembly tool for lateral spring plungers with plastic spring
- K1292
Eccentric bushes with centre bore
- K0370
Lateral spring plungers without thrust pin
- K0371
Lateral spring plungers with threaded sleeve
- K0371
Assembly tools
- K0372
Lateral spring plungers with threaded sleeve, without thrust pin
- K0373
Spring plungers push-pull
- K0977
Spring plungers push-pull with rotation lock
- K0374
Lateral spring plungers
- Indexing plunger
- Cam action indexing plunger
- Ball lock pins
- Locking pins
- Retaining cables, ball chains
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0317_SFSpring plungers with hexagon socket and thrust pin, standard... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Sleeve steel grade 5.8. Thrust pin steel. Spring steel wire grade D.Version:Black oxidised. Thrust pin hardened.Drawing reference: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | D | D1 | H | L | T1 | N | S | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | Order No. Assembly key | CAD | Acc. | Price | Order |
---|
K0317.03 | M3 | 1 | 1,5 | 10 | 1 | 0,4 | 0,7 | 0,5 | 3 | K0317.903 |  |  | on request | | K0317.04 | M4 | 1,5 | 1,5 | 15 | 0,6 | 0,6 | 1,3 | 5 | 16 | K0317.904 |  |  | on request | | K0317.05 | M5 | 2,4 | 2,3 | 18 | 0,8 | 0,8 | 1,5 | 6 | 20 | K0317.905 |  |  | on request | | K0317.06 | M6 | 2,7 | 2,5 | 20 | 1 | 1 | 2 | 7 | 20 | K0317.906 |  |  | on request | | K0317.08 | M8 | 3,5 | 3 | 22 | 1,4 | 1,2 | 2,5 | 9 | 35 | K0317.908 |  |  | on request | | K0317.10 | M10 | 4 | 3 | 22 | 1,4 | 1,6 | 3 | 9 | 35 | K0317.910 | |  | on request | | K0317.12 | M12 | 6 | 4 | 28 | 2 | 2 | 4 | 12 | 55 | K0317.912 |  |  | on request | | K0317.16 | M16 | 7,5 | 5 | 32 | 2,5 | 2,5 | 5 | 45 | 100 | K0317.916 |  |  | on request | | K0317.20 | M20 | 10 | 7 | 40 | 3 | 2,5 | 6 | 60 | 120 | - |  | | on request | | K0317.24 | M24 | 12 | 10 | 52 | 3 | 2,5 | 8 | 80 | 160 | - | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|