Product groups
Cam-action indexing plungers with stop, Form C, with grip cap, without nut
K1674_C

Cam-action indexing plungers with stop, Form C, with grip cap,...

go back

Item description/product images

DescriptionProduct description:Cam-action indexing plunger are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted.
A stop at 180° prevents the lever rotating further and the indexing pin from extending again.
The rotation direction is defined by selecting a left or right stop side.
Material:Grip 1.0503.
Threaded sleeve and indexing pin free-cutting steel.
Spring 1.4310.
Grip cap thermoplastic PA.
Version:Threaded sleeve and grip black oxidised.
Indexing pin hardened, ground and black oxidised.
Spring bright.
Grip cap in various colours:
- black grey RAL 7021
- pure orange RAL 2004
- colza yellow RAL 1021
- traffic red RAL 3020
- signal green RAL 6032
- traffic blue RAL 5017
- light grey RAL 7035
Advantages:Turning the grip through 180° retracts the pin.
Optionally available with coloured plastic grip caps.
180° stop with rotation in one direction.
On request:Special versions.
Accessory:Mounting bracket K0638.
Positioning bushes K1290, K1839, K1840.
Drawing reference:
1) Stop, left
2) Stop, right
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1674_C Cam-action indexing plungers with stop, Form C, with grip cap, without nut 304 kB

Drawings

Cam-action indexing plungers with stop, Form C, with grip cap, without nut

Item selection/filter

Order No.FormVersion 2Component
colour
DD1D2LL1L3BB1HSW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1674.1060410Cleftblack grey RAL 70214M101039,526,31510,94,96101814 on request
K1674.1060510Cleftblack grey RAL 70215M101039,526,31510,94,96101,3814 on request
K1674.1060610Cleftblack grey RAL 70216M101039,526,31510,94,96101,8814 on request
K1674.1060512Cleftblack grey RAL 70215M121248,431,11912,95,78121,3515 on request
K1674.1060612Cleftblack grey RAL 70216M121248,431,11912,95,78121,8515 on request
K1674.1060812Cleftblack grey RAL 70218M121248,431,11912,95,78122,3515 on request
K1674.1060616Cleftblack grey RAL 70216M161662,841,52616,6710161,81535 on request
K1674.1060816Cleftblack grey RAL 70218M161662,841,52616,6710162,31535 on request
K1674.1061016Cleftblack grey RAL 702110M161662,841,52616,6710162,81535 on request
K1674.10608201Cleftblack grey RAL 70218M20x1,52072,351,33020,58,512202,32060 on request
K1674.10610201Cleftblack grey RAL 702110M20x1,52072,351,33020,58,512202,82060 on request
K1674.10612201Cleftblack grey RAL 702112M20x1,52072,351,33020,58,5122032060 on request
K1674.10604102Cleftorange RAL 20044M101039,526,31510,94,96101814 on request
K1674.10605102Cleftorange RAL 20045M101039,526,31510,94,96101,3814 on request
K1674.10606102Cleftorange RAL 20046M101039,526,31510,94,96101,8814 on request
K1674.10605122Cleftorange RAL 20045M121248,431,11912,95,78121,3515 on request
K1674.10606122Cleftorange RAL 20046M121248,431,11912,95,78121,8515 on request
K1674.10608122Cleftorange RAL 20048M121248,431,11912,95,78122,3515 on request
K1674.10606162Cleftorange RAL 20046M161662,841,52616,6710161,81535 on request
K1674.10608162Cleftorange RAL 20048M161662,841,52616,6710162,31535 on request
K1674.10610162Cleftorange RAL 200410M161662,841,52616,6710162,81535 on request
K1674.106082012Cleftorange RAL 20048M20x1,52072,351,33020,58,512202,32060 on request
K1674.106102012Cleftorange RAL 200410M20x1,52072,351,33020,58,512202,82060 on request
K1674.106122012Cleftorange RAL 200412M20x1,52072,351,33020,58,5122032060 on request
K1674.106041016Cleftcolza yellow RAL 10214M101039,526,31510,94,96101814 on request
K1674.106051016Cleftcolza yellow RAL 10215M101039,526,31510,94,96101,3814 on request
K1674.106061016Cleftcolza yellow RAL 10216M101039,526,31510,94,96101,8814 on request
K1674.106051216Cleftcolza yellow RAL 10215M121248,431,11912,95,78121,3515 on request
K1674.106061216Cleftcolza yellow RAL 10216M121248,431,11912,95,78121,8515 on request
K1674.106081216Cleftcolza yellow RAL 10218M121248,431,11912,95,78122,3515 on request
K1674.106061616Cleftcolza yellow RAL 10216M161662,841,52616,6710161,81535 on request
K1674.106081616Cleftcolza yellow RAL 10218M161662,841,52616,6710162,31535 on request
K1674.106101616Cleftcolza yellow RAL 102110M161662,841,52616,6710162,81535 on request
K1674.1060820116Cleftcolza yellow RAL 10218M20x1,52072,351,33020,58,512202,32060 on request
K1674.1061020116Cleftcolza yellow RAL 102110M20x1,52072,351,33020,58,512202,82060 on request
K1674.1061220116Cleftcolza yellow RAL 102112M20x1,52072,351,33020,58,5122032060 on request
K1674.106041084Clefttraffic red RAL 30204M101039,526,31510,94,96101814 on request
K1674.106051084Clefttraffic red RAL 30205M101039,526,31510,94,96101,3814 on request
K1674.106061084Clefttraffic red RAL 30206M101039,526,31510,94,96101,8814 on request
K1674.106051284Clefttraffic red RAL 30205M121248,431,11912,95,78121,3515 on request
K1674.106061284Clefttraffic red RAL 30206M121248,431,11912,95,78121,8515 on request
K1674.106081284Clefttraffic red RAL 30208M121248,431,11912,95,78122,3515 on request
K1674.106061684Clefttraffic red RAL 30206M161662,841,52616,6710161,81535 on request
K1674.106081684Clefttraffic red RAL 30208M161662,841,52616,6710162,31535 on request
K1674.106101684Clefttraffic red RAL 302010M161662,841,52616,6710162,81535 on request
K1674.1060820184Clefttraffic red RAL 30208M20x1,52072,351,33020,58,512202,32060 on request
K1674.1061020184Clefttraffic red RAL 302010M20x1,52072,351,33020,58,512202,82060 on request
K1674.1061220184Clefttraffic red RAL 302012M20x1,52072,351,33020,58,5122032060 on request
K1674.106041086Cleftsignal green RAL 60324M101039,526,31510,94,96101814 on request
K1674.106051086Cleftsignal green RAL 60325M101039,526,31510,94,96101,3814 on request
K1674.106061086Cleftsignal green RAL 60326M101039,526,31510,94,96101,8814 on request
K1674.106051286Cleftsignal green RAL 60325M121248,431,11912,95,78121,3515 on request
K1674.106061286Cleftsignal green RAL 60326M121248,431,11912,95,78121,8515 on request
K1674.106081286Cleftsignal green RAL 60328M121248,431,11912,95,78122,3515 on request
K1674.106061686Cleftsignal green RAL 60326M161662,841,52616,6710161,81535 on request
K1674.106081686Cleftsignal green RAL 60328M161662,841,52616,6710162,31535 on request
K1674.106101686Cleftsignal green RAL 603210M161662,841,52616,6710162,81535 on request
K1674.1060820186Cleftsignal green RAL 60328M20x1,52072,351,33020,58,512202,32060 on request
K1674.1061020186Cleftsignal green RAL 603210M20x1,52072,351,33020,58,512202,82060 on request
K1674.1061220186Cleftsignal green RAL 603212M20x1,52072,351,33020,58,5122032060 on request
K1674.106041087Clefttraffic blue RAL 50174M101039,526,31510,94,96101814 on request
K1674.106051087Clefttraffic blue RAL 50175M101039,526,31510,94,96101,3814 on request
K1674.106061087Clefttraffic blue RAL 50176M101039,526,31510,94,96101,8814 on request
K1674.106051287Clefttraffic blue RAL 50175M121248,431,11912,95,78121,3515 on request
K1674.106061287Clefttraffic blue RAL 50176M121248,431,11912,95,78121,8515 on request
K1674.106081287Clefttraffic blue RAL 50178M121248,431,11912,95,78122,3515 on request
K1674.106061687Clefttraffic blue RAL 50176M161662,841,52616,6710161,81535 on request
K1674.106081687Clefttraffic blue RAL 50178M161662,841,52616,6710162,31535 on request
K1674.106101687Clefttraffic blue RAL 501710M161662,841,52616,6710162,81535 on request
K1674.1060820187Clefttraffic blue RAL 50178M20x1,52072,351,33020,58,512202,32060 on request
K1674.1061020187Clefttraffic blue RAL 501710M20x1,52072,351,33020,58,512202,82060 on request
K1674.1061220187Clefttraffic blue RAL 501712M20x1,52072,351,33020,58,5122032060 on request
K1674.106041088Cleftlight grey RAL 70354M101039,526,31510,94,96101814 on request
K1674.106051088Cleftlight grey RAL 70355M101039,526,31510,94,96101,3814 on request
K1674.106061088Cleftlight grey RAL 70356M101039,526,31510,94,96101,8814 on request
K1674.106051288Cleftlight grey RAL 70355M121248,431,11912,95,78121,3515 on request
K1674.106061288Cleftlight grey RAL 70356M121248,431,11912,95,78121,8515 on request
K1674.106081288Cleftlight grey RAL 70358M121248,431,11912,95,78122,3515 on request
K1674.106061688Cleftlight grey RAL 70356M161662,841,52616,6710161,81535 on request
K1674.106081688Cleftlight grey RAL 70358M161662,841,52616,6710162,31535 on request
K1674.106101688Cleftlight grey RAL 703510M161662,841,52616,6710162,81535 on request
K1674.1060820188Cleftlight grey RAL 70358M20x1,52072,351,33020,58,512202,32060 on request
K1674.1061020188Cleftlight grey RAL 703510M20x1,52072,351,33020,58,512202,82060 on request
K1674.1061220188Cleftlight grey RAL 703512M20x1,52072,351,33020,58,5122032060 on request
K1674.2060410Crightblack grey RAL 70214M101039,526,31510,94,96101814 on request
K1674.2060510Crightblack grey RAL 70215M101039,526,31510,94,96101,3814 on request
K1674.2060610Crightblack grey RAL 70216M101039,526,31510,94,96101,8814 on request
K1674.2060512Crightblack grey RAL 70215M121248,431,11912,95,78121,3515 on request
K1674.2060612Crightblack grey RAL 70216M121248,431,11912,95,78121,8515 on request
K1674.2060812Crightblack grey RAL 70218M121248,431,11912,95,78122,3515 on request
K1674.2060616Crightblack grey RAL 70216M161662,841,52616,6710161,81535 on request
K1674.2060816Crightblack grey RAL 70218M161662,841,52616,6710162,31535 on request
K1674.2061016Crightblack grey RAL 702110M161662,841,52616,6710162,81535 on request
K1674.20608201Crightblack grey RAL 70218M20x1,52072,351,33020,58,512202,32060 on request
K1674.20610201Crightblack grey RAL 702110M20x1,52072,351,33020,58,512202,82060 on request
K1674.20612201Crightblack grey RAL 702112M20x1,52072,351,33020,58,5122032060 on request
K1674.20604102Crightorange RAL 20044M101039,526,31510,94,96101814 on request
K1674.20605102Crightorange RAL 20045M101039,526,31510,94,96101,3814 on request
K1674.20606102Crightorange RAL 20046M101039,526,31510,94,96101,8814 on request
K1674.20605122Crightorange RAL 20045M121248,431,11912,95,78121,3515 on request
K1674.20606122Crightorange RAL 20046M121248,431,11912,95,78121,8515 on request
K1674.20608122Crightorange RAL 20048M121248,431,11912,95,78122,3515 on request
K1674.20606162Crightorange RAL 20046M161662,841,52616,6710161,81535 on request
K1674.20608162Crightorange RAL 20048M161662,841,52616,6710162,31535 on request
K1674.20610162Crightorange RAL 200410M161662,841,52616,6710162,81535 on request
K1674.206082012Crightorange RAL 20048M20x1,52072,351,33020,58,512202,32060 on request
K1674.206102012Crightorange RAL 200410M20x1,52072,351,33020,58,512202,82060 on request
K1674.206122012Crightorange RAL 200412M20x1,52072,351,33020,58,5122032060 on request
K1674.206041016Crightcolza yellow RAL 10214M101039,526,31510,94,96101814 on request
K1674.206051016Crightcolza yellow RAL 10215M101039,526,31510,94,96101,3814 on request
K1674.206061016Crightcolza yellow RAL 10216M101039,526,31510,94,96101,8814 on request
K1674.206051216Crightcolza yellow RAL 10215M121248,431,11912,95,78121,3515 on request
K1674.206061216Crightcolza yellow RAL 10216M121248,431,11912,95,78121,8515 on request
K1674.206081216Crightcolza yellow RAL 10218M121248,431,11912,95,78122,3515 on request
K1674.206061616Crightcolza yellow RAL 10216M161662,841,52616,6710161,81535 on request
K1674.206081616Crightcolza yellow RAL 10218M161662,841,52616,6710162,31535 on request
K1674.206101616Crightcolza yellow RAL 102110M161662,841,52616,6710162,81535 on request
K1674.2060820116Crightcolza yellow RAL 10218M20x1,52072,351,33020,58,512202,32060 on request
K1674.2061020116Crightcolza yellow RAL 102110M20x1,52072,351,33020,58,512202,82060 on request
K1674.2061220116Crightcolza yellow RAL 102112M20x1,52072,351,33020,58,5122032060 on request
K1674.206041084Crighttraffic red RAL 30204M101039,526,31510,94,96101814 on request
K1674.206051084Crighttraffic red RAL 30205M101039,526,31510,94,96101,3814 on request
K1674.206061084Crighttraffic red RAL 30206M101039,526,31510,94,96101,8814 on request
K1674.206051284Crighttraffic red RAL 30205M121248,431,11912,95,78121,3515 on request
K1674.206061284Crighttraffic red RAL 30206M121248,431,11912,95,78121,8515 on request
K1674.206081284Crighttraffic red RAL 30208M121248,431,11912,95,78122,3515 on request
K1674.206061684Crighttraffic red RAL 30206M161662,841,52616,6710161,81535 on request
K1674.206081684Crighttraffic red RAL 30208M161662,841,52616,6710162,31535 on request
K1674.206101684Crighttraffic red RAL 302010M161662,841,52616,6710162,81535 on request
K1674.2060820184Crighttraffic red RAL 30208M20x1,52072,351,33020,58,512202,32060 on request
K1674.2061020184Crighttraffic red RAL 302010M20x1,52072,351,33020,58,512202,82060 on request
K1674.2061220184Crighttraffic red RAL 302012M20x1,52072,351,33020,58,5122032060 on request
K1674.206041086Crightsignal green RAL 60324M101039,526,31510,94,96101814 on request
K1674.206051086Crightsignal green RAL 60325M101039,526,31510,94,96101,3814 on request
K1674.206061086Crightsignal green RAL 60326M101039,526,31510,94,96101,8814 on request
K1674.206051286Crightsignal green RAL 60325M121248,431,11912,95,78121,3515 on request
K1674.206061286Crightsignal green RAL 60326M121248,431,11912,95,78121,8515 on request
K1674.206081286Crightsignal green RAL 60328M121248,431,11912,95,78122,3515 on request
K1674.206061686Crightsignal green RAL 60326M161662,841,52616,6710161,81535 on request
K1674.206081686Crightsignal green RAL 60328M161662,841,52616,6710162,31535 on request
K1674.206101686Crightsignal green RAL 603210M161662,841,52616,6710162,81535 on request
K1674.2060820186Crightsignal green RAL 60328M20x1,52072,351,33020,58,512202,32060 on request
K1674.2061020186Crightsignal green RAL 603210M20x1,52072,351,33020,58,512202,82060 on request
K1674.2061220186Crightsignal green RAL 603212M20x1,52072,351,33020,58,5122032060 on request
K1674.206041087Crighttraffic blue RAL 50174M101039,526,31510,94,96101814 on request
K1674.206051087Crighttraffic blue RAL 50175M101039,526,31510,94,96101,3814 on request
K1674.206061087Crighttraffic blue RAL 50176M101039,526,31510,94,96101,8814 on request
K1674.206051287Crighttraffic blue RAL 50175M121248,431,11912,95,78121,3515 on request
K1674.206061287Crighttraffic blue RAL 50176M121248,431,11912,95,78121,8515 on request
K1674.206081287Crighttraffic blue RAL 50178M121248,431,11912,95,78122,3515 on request
K1674.206061687Crighttraffic blue RAL 50176M161662,841,52616,6710161,81535 on request
K1674.206081687Crighttraffic blue RAL 50178M161662,841,52616,6710162,31535 on request
K1674.206101687Crighttraffic blue RAL 501710M161662,841,52616,6710162,81535 on request
K1674.2060820187Crighttraffic blue RAL 50178M20x1,52072,351,33020,58,512202,32060 on request
K1674.2061020187Crighttraffic blue RAL 501710M20x1,52072,351,33020,58,512202,82060 on request
K1674.2061220187Crighttraffic blue RAL 501712M20x1,52072,351,33020,58,5122032060 on request
K1674.206041088Crightlight grey RAL 70354M101039,526,31510,94,96101814 on request
K1674.206051088Crightlight grey RAL 70355M101039,526,31510,94,96101,3814 on request
K1674.206061088Crightlight grey RAL 70356M101039,526,31510,94,96101,8814 on request
K1674.206051288Crightlight grey RAL 70355M121248,431,11912,95,78121,3515 on request
K1674.206061288Crightlight grey RAL 70356M121248,431,11912,95,78121,8515 on request
K1674.206081288Crightlight grey RAL 70358M121248,431,11912,95,78122,3515 on request
K1674.206061688Crightlight grey RAL 70356M161662,841,52616,6710161,81535 on request
K1674.206081688Crightlight grey RAL 70358M161662,841,52616,6710162,31535 on request
K1674.206101688Crightlight grey RAL 703510M161662,841,52616,6710162,81535 on request
K1674.2060820188Crightlight grey RAL 70358M20x1,52072,351,33020,58,512202,32060 on request
K1674.2061020188Crightlight grey RAL 703510M20x1,52072,351,33020,58,512202,82060 on request
K1674.2061220188Crightlight grey RAL 703512M20x1,52072,351,33020,58,5122032060 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33