Product groups
Shim plates for sliding clamps for slotted hole
K1071

Shim plates for sliding clamps for slotted hole

go back

Item description/product images

DescriptionMaterial:Stainless steelVersion:Bright.Note:Shim plates are required for sliding clamps for slotted holes with a plate thickness more than 3 mm or 6 mm.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1071 Shim plates for sliding clamps for slotted hole 178 kB

Drawings

Shim plates for sliding clamps for slotted hole

Item selection/filter

Order No.T

CADAcc.PriceOrder
K1071.22 on request
K1071.33 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33