Product groups
Rod ends with plain bearing internal thread, stainless steel, DIN ISO 12240-4
K0721

Rod ends with plain bearing internal thread, stainless steel,...

go back

Item description/product images

DescriptionMaterial:

Housing forged 1.4057 stainless steel.
Ball joint 1.4034 hardened and ground.
Bearing shell 1.4571 stainless steel.

Version:Polished.Note:The rod end bearing is maintenance-free.
The connection dimensions comply with DIN 648 Form Series KJ.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0721 Rod ends with plain bearing internal thread, stainless steel, DIN ISO 12240-4 220 kB

Drawings

Rod ends with plain bearing internal thread, stainless steel, DIN ISO 12240-4

Item selection/filter

Order No.Version

DD1D2D3ABB1HH1KLL1SWαDynamic
base loads
kN
Static
base loads
kN
CADAcc.PriceOrder
K0721.05RH thread5M5911271848611,111010913°7,511,8 on request
K0721.06RH thread6M610133020596,7512,712101113°9,313,1 on request
K0721.08RH thread8M812,5163624512915,8716121313°16,720,7 on request
K0721.10RH thread10M10151943286,51410,519,0520151713°23,428,3 on request
K0721.10125RH thread10M10x1,25151943286,51410,519,0520151713°23,428,3 on request
K0721.12RH thread12M1217,52250326,5161222,2222161913°3234,5 on request
K0721.12125RH thread12M12x1,2517,52250326,5161222,2222161913°3234,5 on request
K0721.16RH thread16M16222764428211528,5728222215°52,760,6 on request
K0721.1615RH thread16M16x1,5222764428211528,5728222215°52,760,6 on request
K0721.20RH thread20M20x1,527,534775010251834,9233263215°78,183,1 on request
K0721.22RH thread22M22x1,53037845412282038,137263215°97,299,7 on request
K0721.051LH thread5M5911271848611,111010913°7,511,8 on request
K0721.061LH thread6M610133020596,7512,712101113°9,313,1 on request
K0721.081LH thread8M812,5163624512915,8716121313°16,720,7 on request
K0721.101LH thread10M10151943286,51410,519,0520151713°23,428,3 on request
K0721.101251LH thread10M10x1,25151943286,51410,519,0520151713°23,428,3 on request
K0721.121LH thread12M1217,52250326,5161222,2222161913°3234,5 on request
K0721.121251LH thread12M12x1,2517,52250326,5161222,2222161913°3234,5 on request
K0721.161LH thread16M16222764428211528,5728222215°52,760,6 on request
K0721.16151LH thread16M16x1,5222764428211528,5728222215°52,760,6 on request
K0721.201LH thread20M20x1,527,534775010251834,9233263215°78,183,1 on request
K0721.221LH thread22M22x1,53037845412282038,137263215°97,299,7 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33