- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Clamping levers
- Tension levers
- K0108
Tension levers internal thread
- K0108
Tension levers external thread
- K0109
Tension levers internal thread, stainless steel
- K0109
Tension levers external thread, stainless steel
- K0112
Tension levers, safety, internal thread
- K0112
Tension levers safety external thread
- K0114
Tension levers, flat, internal thread
- K0114
Tension levers, flat, external thread
- K0129
Tension levers flat, internal thread, stainless steel
- K0129
Tension levers flat external thread, stainless steel
- K0174
Levers DIN 99
- K0176
Tension levers
- K1444
Tension levers stainless steel
- K0177
Tension levers flat
- K0128
Ratchet levers
- Cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0108_0Tension levers with internal thread, 0 degrees |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel parts grade 5.8. Ball knob black plastic.Version:Powder-coated with fine texture, black.On request:Other threads and special versions. Dimensions “H1” and “A” available in other lengths at extra charge. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | X | T | A=Handle length | D | D1 | D2 | D3 | H | H1 | H2 | H4 | No. of teeth | CAD | Acc. | Price | Order |
---|
K0108.1082 | 0° | M8 | 14 | 92 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 49,5 | 22 |  | | on request | | K0108.1102 | 0° | M10 | 14 | 92 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 49,5 | 22 |  | | on request | | K0108.2102 | 0° | M10 | 17 | 111 | 19 | 28 | 32 | 12 | 51,5 | 5,5 | 42 | 57,5 | 24 |  | | on request | | K0108.2122 | 0° | M12 | 17 | 111 | 19 | 28 | 32 | 12 | 51,5 | 5,5 | 42 | 57,5 | 24 |  | | on request | | K0108.3122 | 0° | M12 | 23 | 134,5 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 65 | 26 |  | | on request | | K0108.3162 | 0° | M16 | 23 | 134,5 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 65 | 26 |  | | on request | | K0108.4162 | 0° | M16 | 27 | 134 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 76,5 | 36 |  | | on request | | K0108.4202 | 0° | M20 | 27 | 134 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 76,5 | 36 |  | | on request | | K0108.4242 | 0° | M24 | 27 | 134 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 76,5 | 36 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|