Product groups
Tension levers stainless steel with external thread, 20°
K0109_20

Tension levers stainless steel with external thread, 20°

go back

Item description/product images

DescriptionMaterial:

Steel parts stainless steel 1.4305.
Ball knob black plastic.

Version:Stainless steel parts bright.
Ball knob polished.
Note:Missing dimensions see tension levers with female thread.On request:Other threads, screw lengths and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0109_20 Tension levers stainless steel with external thread, 20° 227 kB

Drawings

Tension levers stainless steel with external thread, 20°

Item selection/filter

Order No.FormXLA=Handle lengthA2DD1D2D3HH1H2H3H4No. of
teeth
CADAcc.PriceOrder
K0109.1081X1520°M81588151624251044,54,53758,549,522 on request
K0109.1081X2020°M82088151624251044,54,53758,549,522 on request
K0109.1081X2520°M82588151624251044,54,53758,549,522 on request
K0109.1081X3020°M83088151624251044,54,53758,549,522 on request
K0109.1081X4020°M84088151624251044,54,53758,549,522 on request
K0109.1081X5020°M85088151624251044,54,53758,549,522 on request
K0109.1081X6020°M86088151624251044,54,53758,549,522 on request
K0109.1101X1520°M101588151624251044,54,53758,549,522 on request
K0109.1101X2020°M102088151624251044,54,53758,549,522 on request
K0109.1101X2520°M102588151624251044,54,53758,549,522 on request
K0109.1101X3020°M103088151624251044,54,53758,549,522 on request
K0109.1101X4020°M104088151624251044,54,53758,549,522 on request
K0109.1101X5020°M105088151624251044,54,53758,549,522 on request
K0109.1101X6020°M106088151624251044,54,53758,549,522 on request
K0109.1121X1520°M121588151624251044,54,53758,549,522 on request
K0109.1121X2020°M122088151624251044,54,53758,549,522 on request
K0109.1121X2520°M122588151624251044,54,53758,549,522 on request
K0109.1121X3020°M123088151624251044,54,53758,549,522 on request
K0109.1121X4020°M124088151624251044,54,53758,549,522 on request
K0109.1121X5020°M125088151624251044,54,53758,549,522 on request
K0109.1121X6020°M126088151624251044,54,53758,549,522 on request
K0109.2121X2020°M1220106151928321251,55,54268,557,524 on request
K0109.2121X2520°M1225106151928321251,55,54268,557,524 on request
K0109.2121X3020°M1230106151928321251,55,54268,557,524 on request
K0109.2121X4020°M1240106151928321251,55,54268,557,524 on request
K0109.2121X5020°M1250106151928321251,55,54268,557,524 on request
K0109.2121X6020°M1260106151928321251,55,54268,557,524 on request
K0109.3121X2020°M1220128,5152333321358647816526 on request
K0109.3121X2520°M1225128,5152333321358647816526 on request
K0109.3121X3020°M1230128,5152333321358647816526 on request
K0109.3121X4020°M1240128,5152333321358647816526 on request
K0109.3121X5020°M1250128,5152333321358647816526 on request
K0109.3121X6020°M1260128,5152333321358647816526 on request
K0109.3121X7020°M1270128,5152333321358647816526 on request
K0109.3121X8020°M1280128,5152333321358647816526 on request
K0109.3121X9020°M1290128,5152333321358647816526 on request
K0109.3161X2020°M1620128,5152333321358647816526 on request
K0109.3161X2520°M1625128,5152333321358647816526 on request
K0109.3161X3020°M1630128,5152333321358647816526 on request
K0109.3161X4020°M1640128,5152333321358647816526 on request
K0109.3161X5020°M1650128,5152333321358647816526 on request
K0109.3161X6020°M1660128,5152333321358647816526 on request
K0109.3161X7020°M1670128,5152333321358647816526 on request
K0109.3161X8020°M1680128,5152333321358647816526 on request
K0109.3161X9020°M1690128,5152333321358647816526 on request
K0109.4161X3020°M1630128,5153041321368,57,556,589,576,536 on request
K0109.4161X4020°M1640128,5153041321368,57,556,589,576,536 on request
K0109.4161X5020°M1650128,5153041321368,57,556,589,576,536 on request
K0109.4161X6020°M1660128,5153041321368,57,556,589,576,536 on request
K0109.4161X7020°M1670128,5153041321368,57,556,589,576,536 on request
K0109.4161X8020°M1680128,5153041321368,57,556,589,576,536 on request
K0109.4161X9020°M1690128,5153041321368,57,556,589,576,536 on request
K0109.4201X3020°M2030128,5153041321368,57,556,589,576,536 on request
K0109.4201X4020°M2040128,5153041321368,57,556,589,576,536 on request
K0109.4201X5020°M2050128,5153041321368,57,556,589,576,536 on request
K0109.4201X6020°M2060128,5153041321368,57,556,589,576,536 on request
K0109.4201X7020°M2070128,5153041321368,57,556,589,576,536 on request
K0109.4201X8020°M2080128,5153041321368,57,556,589,576,536 on request
K0109.4201X9020°M2090128,5153041321368,57,556,589,576,536 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33