Product groups
Clamp straps pivot, strap only or assembly
K1954

Clamp straps pivot, strap only or assembly

go back

Item description/product images

Back to group overview
DescriptionMaterial:Steel.Version:Forged, tempered and painted.
Bolts, nuts, washers grade 8.8
Note:The strap provides instant height adjustment without blocks or shims and requires little space on the machine table. Designed for rugged use and highly suitable for clamping blanking and punching dies.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1954 Clamp straps pivot, strap only or assembly 144 kB

Drawings (total overview)

Clamp straps pivot, strap only or assembly

Item selection/filter

Order No.

FormDD1

EHH1LL1L2L3L4L5Clamping
force
kN
CADAcc.PriceOrder
K1954.010A17--75-1405560301105020,2 on request
K1954.020A21--85-1757080401356037,8 on request
K1954.030B17M1212501251405080301105020,2 on request
K1954.040B17M1214501251405080301105020,2 on request
K1954.050B17M1616751601405560301105037,8 on request
K1954.060B17M1618751601405560301105037,8 on request
K1954.080B21M1616651601757095401356037,8 on request
K1954.100B21M1618651601757095401356037,8 on request
K1954.120B21M2022852001757080401356058,8 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33