Product groups
Clamp straps, adjustable, goose-neck with screws
K1450

Clamp straps, adjustable, goose-neck with screws

go back

Item description/product images

DescriptionMaterial:QT steel.
Screws tempered grade 8.8
Version:Clamp strap painted.
Screws black oxidised.
Note:“F” is dependent on the depth of the DIN 650 slot.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1450 Clamp strap assemblies goose-neck 151 kB

Drawings

Clamp straps, adjustable, goose-neck with screws

Item selection/filter

Order No.

LAA1BB1E1E2FG
for
T-slot
DD1

MF
kN
CADAcc.PriceOrder
K1450.101010015303015323222-4610M10x80M101213,9 on request
K1450.121212520404020404028-5812M12x100M121620,2 on request
K1450.121412520404020404028-5614M12x100M121620,2 on request
K1450.161616025505025495036-7216M16x125M162037,8 on request
K1450.161816025505025495036-6918M16x125M162037,8 on request
K1450.202020030606030557043-9220M20x160M202458,8 on request
K1450.202220030606030557043-9222M20x160M202458,8 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33